Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BLM230HPM-10FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 7.5 lb-in0.85 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM230HPM-15FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 11.5 lb-in1.3 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM230HPM-20FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 15 lb-in1.7 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM230HPM-30FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 23 lb-in2.6 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM230HPM-50FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 38 lb-in4.3 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM230HPM-100FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 75 lb-in8.5 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM230HPM-200FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 150 lb-in17 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM460SHPM-5S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 7.9 lb-in0.9 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM460SHPM-10S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 15.9 lb-in1.8 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM460SHPM-15S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 23 lb-in2.7 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM460SHPM-20S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 31 lb-in3.6 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM460SHPM-30S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 46 lb-in5.2 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM460SHPM-50S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 76 lb-in8.6 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM460SHPM-100S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 141 lb-in16 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM460SHPM-5FR | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 7.5 lb-in0.85 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM460SHPM-10FR | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 15 lb-in1.7 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM460SHPM-15FR | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 23 lb-in2.6 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM460SHPM-20FR | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 30 lb-in3.4 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM460SHPM-30FR | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 45 lb-in5.1 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM460SHPM-50FR | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 75 lb-in8.5 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM460SHPM-100FR | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 150 lb-in17 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM460SHPM-200FR | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 300 lb-in34 N·m | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote | Type - Connector |
CAD
- ![]() |
Add To Cart
Request Quote |