Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BLM5200HPK-5AB10B-L | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 43 lb-in4.9 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 360 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM5200HPK-5AB20B-L | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 85 lb-in9.7 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 180 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM5200HPK-5CB30B-L | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 115 lb-in13 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 120 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM5200HPK-5CB50B-L | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 199 lb-in22.5 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 72 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM5200HPK-5EB100B-L | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 420 lb-in48.4 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 36 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM5200HPK-5EB200B-L | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 800 lb-in91.3 N·m | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 18 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM5200HPK-5KB300B-L | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 1160 lb-in132 N·m | Brake Type - | Variable Speed Range (r/min) - 0.27 ~ 12 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM5200HPK-5KB450B-L | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 1750 lb-in198 N·m | Brake Type - | Variable Speed Range (r/min) - 0.18 ~ 8 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM5200HPK-5SB600B-L | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 600 :1 | Output Shaft Diameter - 40 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 2200 lb-in259 N·m | Brake Type - | Variable Speed Range (r/min) - 0.13 ~ 6 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM5200HPK-5SB1200B-L | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 1200 :1 | Output Shaft Diameter - 40 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 4500 lb-in518 N·m | Brake Type - | Variable Speed Range (r/min) - 0.07 ~ 3 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM5200HPK-5XH5S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 18.5 lb-in2.1 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 720 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM5200HPK-5XH10S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 36 lb-in4.1 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 360 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM5200HPK-5XH15S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 54 lb-in6.2 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 240 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM5200HPK-5XH20S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 73 lb-in8.3 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 180 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM5200HPK-5XH30S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 118 lb-in13.4 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 120 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM5200HPK-5XH50S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 197 lb-in22.3 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 72 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM5200HPK-5YH100S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 30 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 360 lb-in41 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 36 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM5200HPK-5YH200S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 30 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 730 lb-in82.8 N·m | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 18 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM5200HPK-5KV300S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 1160 lb-in132 N·m | Brake Type - | Variable Speed Range (r/min) - 0.27 ~ 12 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM5200HPK-5KV450S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 1750 lb-in198 N·m | Brake Type - | Variable Speed Range (r/min) - 0.18 ~ 8 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM6400SHP-5AS | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP66 | Rated Torque - 50.40 lb-in5.7 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM6400SHP-10AS | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP66 | Rated Torque - 100.80 lb-in11.4 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM6400SHP-15AS | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP66 | Rated Torque - 151.30 lb-in17.1 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM6400SHP-20AS | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP66 | Rated Torque - 202.60 lb-in22.9 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |
BLM6400SHP-30AS | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP66 | Rated Torque - 290.30 lb-in32.8 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote | Type - |
CAD
- ![]() |
Add To Cart
Request Quote |