Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
Brushless DC Motors (Legacy)
Legacy / Discontinued Products
Brushless DC Motors
Clear
Filter
Output Power
- 15 W (1/50 HP)
- 30 W (1/25 HP)
- 50 W (1/15 HP)
- 60 W (1/12 HP)
- 100 W (1/8 HP)
- 120 W (1/6 HP)
- 200 W (1/4 HP)
- 300 W (2/5 HP)
- 400 W (1/2 HP)
Power Input
- AC
- DC
Shaft/Gear Type
- Parallel Shaft Gearhead (Stainless Steel Shaft)
- Parallel Shaft Gearhead
- Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
- Parallel Shaft (Foot Mount) Gearhead
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
- Right-Angle Hollow Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
- 300
- 450
- 600
- 1200
Output Shaft
- Imperial
- Metric
Degree of Protection (Motor)
- IP40
- IP44
- IP54
- IP65
- IP66
- IP67
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM230HP-5AS | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 4.7 lb-in0.54 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote | Type - |
CAD
- |
Add To Cart
Request Quote |
| BLM230HP-10AS | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 9.7 lb-in1.1 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote | Type - |
CAD
- |
Add To Cart
Request Quote |
| BLM230HP-15AS | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 14.1 lb-in1.6 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote | Type - |
CAD
- |
Add To Cart
Request Quote |
| BLM230HP-20AS | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 19.4 lb-in2.2 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote | Type - |
CAD
- |
Add To Cart
Request Quote |
| BLM230HP-30AS | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 27 lb-in3.1 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote | Type - |
CAD
- |
Add To Cart
Request Quote |
| BLM230HP-50AS | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 46 lb-in5.2 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote | Type - |
CAD
- |
Add To Cart
Request Quote |
| BLM230HP-100AS | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote | Type - |
CAD
- |
Add To Cart
Request Quote |
| BLM230HP-200AS | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote | Type - |
CAD
- |
Add To Cart
Request Quote |
| BLM230HP-5S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 4.7 lb-in0.54 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote | Type - |
CAD
- |
Add To Cart
Request Quote |
| BLM230HP-10S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 9.7 lb-in1.1 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote | Type - |
CAD
- |
Add To Cart
Request Quote |
| BLM230HP-15S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 14.1 lb-in1.6 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote | Type - |
CAD
- |
Add To Cart
Request Quote |
| BLM230HP-20S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 19.4 lb-in2.2 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote | Type - |
CAD
- |
Add To Cart
Request Quote |
| BLM230HP-30S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 27 lb-in3.1 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote | Type - |
CAD
- |
Add To Cart
Request Quote |
| BLM230HP-50S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 46 lb-in5.2 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote | Type - |
CAD
- |
Add To Cart
Request Quote |
| BLM230HP-100S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote | Type - |
CAD
- |
Add To Cart
Request Quote |
| BLM230HP-200S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote | Type - |
CAD
- |
Add To Cart
Request Quote |
| BLM460SHP-5AS | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 7.9 lb-in0.9 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote | Type - |
CAD
- |
Add To Cart
Request Quote |
| BLM460SHP-10AS | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 15.9 lb-in1.8 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote | Type - |
CAD
- |
Add To Cart
Request Quote |
| BLM460SHP-15AS | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 23 lb-in2.7 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote | Type - |
CAD
- |
Add To Cart
Request Quote |
| BLM460SHP-20AS | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 31 lb-in3.6 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote | Type - |
CAD
- |
Add To Cart
Request Quote |
| BLM460SHP-30AS | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 46 lb-in5.2 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote | Type - |
CAD
- |
Add To Cart
Request Quote |
| BLM460SHP-50AS | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 76 lb-in8.6 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote | Type - |
CAD
- |
Add To Cart
Request Quote |
| BLM460SHP-100AS | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 141 lb-in16 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote | Type - |
CAD
- |
Add To Cart
Request Quote |
| BLM460SHP-200AS | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 141 lb-in16 N·m | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote | Type - |
CAD
- |
Add To Cart
Request Quote |
| BLM460SHP-5S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 7.9 lb-in0.9 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote | Type - |
CAD
- |
Add To Cart
Request Quote |