Item # |
Item Name |
Power Supply |
Electromagnetic Brake |
Max Thrust Force (N) |
Stroke (mm) |
Controller |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
EZHP6A-30MI | - Motorized Cylinder with Controller | Power Supply - Single-Phase 100-115V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 300 | Controller - Incremental | List Price - |
Add To Cart
Request Quote |
EZHP6C-05A | - Motorized Cylinder with Controller | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 50 | Controller - Absolute | List Price - |
Add To Cart
Request Quote |
EZHP6C-05I | - Motorized Cylinder with Controller | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 50 | Controller - Incremental | List Price - |
Add To Cart
Request Quote |
EZHP6C-05MA | - Motorized Cylinder with Controller | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 50 | Controller - Absolute | List Price - |
Add To Cart
Request Quote |
EZHP6C-05MI | - Motorized Cylinder with Controller | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 50 | Controller - Incremental | List Price - |
Add To Cart
Request Quote |
EZHP6C-10A | - Motorized Cylinder with Controller | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 100 | Controller - Absolute | List Price - |
Add To Cart
Request Quote |
EZHP6C-10I | - Motorized Cylinder with Controller | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 100 | Controller - Incremental | List Price - |
Add To Cart
Request Quote |
EZHP6C-10MA | - Motorized Cylinder with Controller | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 100 | Controller - Absolute | List Price - |
Add To Cart
Request Quote |
EZHP6C-10MI | - Motorized Cylinder with Controller | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 100 | Controller - Incremental | List Price - |
Add To Cart
Request Quote |
EZHP6C-20A | - Motorized Cylinder with Controller | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 200 | Controller - Absolute | List Price - |
Add To Cart
Request Quote |
EZHP6C-20I | - Motorized Cylinder with Controller | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 200 | Controller - Incremental | List Price - |
Add To Cart
Request Quote |
EZHP6C-20MA | - Motorized Cylinder with Controller | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 200 | Controller - Absolute | List Price - |
Add To Cart
Request Quote |
EZHP6C-20MI | - Motorized Cylinder with Controller | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 200 | Controller - Incremental | List Price - |
Add To Cart
Request Quote |
EZHP6C-30A | - Motorized Cylinder with Controller | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 300 | Controller - Absolute | List Price - |
Add To Cart
Request Quote |
EZHP6C-30I | - Motorized Cylinder with Controller | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 300 | Controller - Incremental | List Price - |
Add To Cart
Request Quote |
EZHP6C-30MA | - Motorized Cylinder with Controller | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 300 | Controller - Absolute | List Price - |
Add To Cart
Request Quote |
EZHP6C-30MI | - Motorized Cylinder with Controller | Power Supply - Single-Phase 200-230V | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 147 400 | Stroke (mm) - 300 | Controller - Incremental | List Price - |
Add To Cart
Request Quote |