Item # |
Item Name |
Power Supply |
Electromagnetic Brake |
Max Thrust Force (N) |
Resolution (mm) |
Stroke (mm) |
Controller |
Controller Included |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
EZS4-50MCI | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 45 | Resolution (mm) - 0.015 | Stroke (mm) - 500 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS6-10 | - Motorized Linear Slide | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 100 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZS6-10CA | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 100 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS6-10CI | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 100 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS6-10M | - Motorized Linear Slide | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 100 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZS6-10MCA | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 100 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS6-10MCI | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 100 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS6-15 | - Motorized Linear Slide | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 150 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZS6-15CA | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 150 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS6-15CI | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 150 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS6-15M | - Motorized Linear Slide | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 150 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZS6-15MCA | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 150 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS6-15MCI | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 150 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS6-20 | - Motorized Linear Slide | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 200 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZS6-20CA | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 200 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS6-20CI | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 200 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS6-20M | - Motorized Linear Slide | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 200 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZS6-20MCA | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 200 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS6-20MCI | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 200 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS6-25 | - Motorized Linear Slide | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 250 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZS6-25CA | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 250 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS6-25CI | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 250 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS6-25M | - Motorized Linear Slide | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 250 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZS6-25MCA | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 250 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS6-25MCI | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 100 | Resolution (mm) - 0.015 | Stroke (mm) - 250 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |