With EZ Limo you can have motion in minutes. EZ Limo has been designed to provide advanced functionality and sophisticated motion control in an easy-to-use product. With EZ Limo you save the time and expense of designing and manufacturing a linear motion system.

76 - 100 of 318 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Power Supply

Electromagnetic Brake

Max Thrust Force (N)

Resolution (mm)

Stroke (mm)

Controller

Controller Included

List Price

Add To Cart / Contact Sales
- Motorized Linear Slide - Single-Phase 110-115 VAC - Equipped - 70 - 0.01 - 250 - - No - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Equipped - 70 - 0.01 - 250 - Absolute - Yes - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Equipped - 70 - 0.01 - 250 - Incremental - Yes - Add To Cart
Request Quote
- Motorized Linear Slide - Single-Phase 110-115 VAC - Not Equipped - 70 - 0.01 - 300 - - No - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Not Equipped - 70 - 0.01 - 300 - Absolute - Yes - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Not Equipped - 70 - 0.01 - 300 - Incremental - Yes - Add To Cart
Request Quote
- Motorized Linear Slide - Single-Phase 110-115 VAC - Equipped - 70 - 0.01 - 300 - - No - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Equipped - 70 - 0.01 - 300 - Absolute - Yes - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Equipped - 70 - 0.01 - 300 - Incremental - Yes - Add To Cart
Request Quote
- Motorized Linear Slide - Single-Phase 110-115 VAC - Not Equipped - 70 - 0.01 - 400 - - No - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Not Equipped - 70 - 0.01 - 400 - Absolute - Yes - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Not Equipped - 70 - 0.01 - 400 - Incremental - Yes - Add To Cart
Request Quote
- Motorized Linear Slide - Single-Phase 110-115 VAC - Equipped - 70 - 0.01 - 400 - - No - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Equipped - 70 - 0.01 - 400 - Absolute - Yes - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Equipped - 70 - 0.01 - 400 - Incremental - Yes - Add To Cart
Request Quote
- Motorized Linear Slide - Single-Phase 110-115 VAC - Not Equipped - 70 - 0.01 - 500 - - No - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Not Equipped - 70 - 0.01 - 500 - Absolute - Yes - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Not Equipped - 70 - 0.01 - 500 - Incremental - Yes - Add To Cart
Request Quote
- Motorized Linear Slide - Single-Phase 110-115 VAC - Equipped - 70 - 0.01 - 500 - - No - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Equipped - 70 - 0.01 - 500 - Absolute - Yes - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Equipped - 70 - 0.01 - 500 - Incremental - Yes - Add To Cart
Request Quote
- Motorized Linear Slide - Single-Phase 110-115 VAC - Not Equipped - 184 - 0.01 - 100 - - No - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Not Equipped - 184 - 0.01 - 100 - Absolute - Yes - Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Single-Phase 110-115 VAC - Not Equipped - 184 - 0.01 - 100 - Incremental - Yes - Add To Cart
Request Quote
- Motorized Linear Slide - Single-Phase 110-115 VAC - Equipped - 184 - 0.01 - 100 - - No - Add To Cart
Request Quote
76 - 100 of 318 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved