Item # |
Item Name |
Power Supply |
Electromagnetic Brake |
Max Thrust Force (N) |
Resolution (mm) |
Stroke (mm) |
Controller |
Controller Included |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
EZHS4A-25M | - Motorized Linear Slide | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 70 | Resolution (mm) - 0.01 | Stroke (mm) - 250 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZHS4A-25MA | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 70 | Resolution (mm) - 0.01 | Stroke (mm) - 250 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS4A-25MI | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 70 | Resolution (mm) - 0.01 | Stroke (mm) - 250 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS4A-30 | - Motorized Linear Slide | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 70 | Resolution (mm) - 0.01 | Stroke (mm) - 300 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZHS4A-30A | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 70 | Resolution (mm) - 0.01 | Stroke (mm) - 300 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS4A-30I | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 70 | Resolution (mm) - 0.01 | Stroke (mm) - 300 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS4A-30M | - Motorized Linear Slide | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 70 | Resolution (mm) - 0.01 | Stroke (mm) - 300 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZHS4A-30MA | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 70 | Resolution (mm) - 0.01 | Stroke (mm) - 300 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS4A-30MI | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 70 | Resolution (mm) - 0.01 | Stroke (mm) - 300 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS4A-40 | - Motorized Linear Slide | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 70 | Resolution (mm) - 0.01 | Stroke (mm) - 400 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZHS4A-40A | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 70 | Resolution (mm) - 0.01 | Stroke (mm) - 400 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS4A-40I | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 70 | Resolution (mm) - 0.01 | Stroke (mm) - 400 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS4A-40M | - Motorized Linear Slide | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 70 | Resolution (mm) - 0.01 | Stroke (mm) - 400 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZHS4A-40MA | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 70 | Resolution (mm) - 0.01 | Stroke (mm) - 400 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS4A-40MI | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 70 | Resolution (mm) - 0.01 | Stroke (mm) - 400 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS4A-50 | - Motorized Linear Slide | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 70 | Resolution (mm) - 0.01 | Stroke (mm) - 500 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZHS4A-50A | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 70 | Resolution (mm) - 0.01 | Stroke (mm) - 500 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS4A-50I | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 70 | Resolution (mm) - 0.01 | Stroke (mm) - 500 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS4A-50M | - Motorized Linear Slide | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 70 | Resolution (mm) - 0.01 | Stroke (mm) - 500 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZHS4A-50MA | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 70 | Resolution (mm) - 0.01 | Stroke (mm) - 500 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS4A-50MI | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 70 | Resolution (mm) - 0.01 | Stroke (mm) - 500 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS6A-10 | - Motorized Linear Slide | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 100 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZHS6A-10A | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 100 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS6A-10I | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 100 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS6A-10M | - Motorized Linear Slide | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 100 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |