COMPANY HEADER

With EZ Limo you can have motion in minutes. EZ Limo has been designed to provide advanced functionality and sophisticated motion control in an easy-to-use product. With EZ Limo you save the time and expense of designing and manufacturing a linear motion system.

1 - 25 of 318 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Power Supply

Electromagnetic Brake

Max Thrust Force (N)

Resolution (mm)

Stroke (mm)

Controller

Controller Included

List Price

Add To Cart/Request Quote
N/A Motorized Linear Slide N/A Single-Phase 110-115 VAC N/A Not Equipped N/A 30 N/A 0.01 N/A 50 N/A N/A No N/A Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Single-Phase 110-115 VAC N/A Not Equipped N/A 30 N/A 0.01 N/A 50 N/A Absolute N/A Yes N/A Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Single-Phase 110-115 VAC N/A Not Equipped N/A 30 N/A 0.01 N/A 50 N/A Incremental N/A Yes N/A Add To Cart
Request Quote
N/A Motorized Linear Slide N/A Single-Phase 110-115 VAC N/A Equipped N/A 30 N/A 0.01 N/A 50 N/A N/A No N/A Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Single-Phase 110-115 VAC N/A Equipped N/A 30 N/A 0.01 N/A 50 N/A Absolute N/A Yes N/A Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Single-Phase 110-115 VAC N/A Equipped N/A 30 N/A 0.01 N/A 50 N/A Incremental N/A Yes N/A Add To Cart
Request Quote
N/A Motorized Linear Slide N/A Single-Phase 110-115 VAC N/A Not Equipped N/A 30 N/A 0.01 N/A 100 N/A N/A No N/A Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Single-Phase 110-115 VAC N/A Not Equipped N/A 30 N/A 0.01 N/A 100 N/A Absolute N/A Yes N/A Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Single-Phase 110-115 VAC N/A Not Equipped N/A 30 N/A 0.01 N/A 100 N/A Incremental N/A Yes N/A Add To Cart
Request Quote
N/A Motorized Linear Slide N/A Single-Phase 110-115 VAC N/A Equipped N/A 30 N/A 0.01 N/A 100 N/A N/A No N/A Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Single-Phase 110-115 VAC N/A Equipped N/A 30 N/A 0.01 N/A 100 N/A Absolute N/A Yes N/A Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Single-Phase 110-115 VAC N/A Equipped N/A 30 N/A 0.01 N/A 100 N/A Incremental N/A Yes N/A Add To Cart
Request Quote
N/A Motorized Linear Slide N/A Single-Phase 110-115 VAC N/A Not Equipped N/A 30 N/A 0.01 N/A 150 N/A N/A No N/A Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Single-Phase 110-115 VAC N/A Not Equipped N/A 30 N/A 0.01 N/A 150 N/A Absolute N/A Yes N/A Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Single-Phase 110-115 VAC N/A Not Equipped N/A 30 N/A 0.01 N/A 150 N/A Incremental N/A Yes N/A Add To Cart
Request Quote
N/A Motorized Linear Slide N/A Single-Phase 110-115 VAC N/A Equipped N/A 30 N/A 0.01 N/A 150 N/A N/A No N/A Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Single-Phase 110-115 VAC N/A Equipped N/A 30 N/A 0.01 N/A 150 N/A Absolute N/A Yes N/A Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Single-Phase 110-115 VAC N/A Equipped N/A 30 N/A 0.01 N/A 150 N/A Incremental N/A Yes N/A Add To Cart
Request Quote
N/A Motorized Linear Slide N/A Single-Phase 110-115 VAC N/A Not Equipped N/A 30 N/A 0.01 N/A 200 N/A N/A No N/A Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Single-Phase 110-115 VAC N/A Not Equipped N/A 30 N/A 0.01 N/A 200 N/A Absolute N/A Yes N/A Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Single-Phase 110-115 VAC N/A Not Equipped N/A 30 N/A 0.01 N/A 200 N/A Incremental N/A Yes N/A Add To Cart
Request Quote
N/A Motorized Linear Slide N/A Single-Phase 110-115 VAC N/A Equipped N/A 30 N/A 0.01 N/A 200 N/A N/A No N/A Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Single-Phase 110-115 VAC N/A Equipped N/A 30 N/A 0.01 N/A 200 N/A Absolute N/A Yes N/A Add To Cart
Request Quote
N/A Motorized Linear Slide with Controller N/A Single-Phase 110-115 VAC N/A Equipped N/A 30 N/A 0.01 N/A 200 N/A Incremental N/A Yes N/A Add To Cart
Request Quote
N/A Motorized Linear Slide N/A Single-Phase 110-115 VAC N/A Not Equipped N/A 30 N/A 0.01 N/A 250 N/A N/A No N/A Add To Cart
Request Quote
1 - 25 of 318 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »