As informações abaixo estão em inglês

The MDS/MD Series fan kit consist of a fan unit certified under the UL, CSA and EN Standards (Exceptions apply), as well as a finger guard and mounting screws.

  • High-Performance Models
  • DC Input
  • Frame sizes from 1.65 in to 6.77 in (42 mm to 172 mm)
  • Maximum airflow from 4.59 CFM to 212 CFM (0.13 m3/min to 6 m3/min)
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

Item #

Frame Size

Thickness

Function

Type

Power Supply*

Speed (r/min)*

Max. Air Flow*

Max. Static Pressure*

Web Price

Add To Cart / Contact Sales
- 2.44 in62 mm - 1 in.25.40 mm - Pulse Sensor - Lead Wire - 12 VDC - 4000 - 17.7 CFM  0.5 m3/min   - 0.196 inH2O  49 Pa   Request Quote Request Quote
- 2.44 in62 mm - 1 in.25.40 mm - Pulse Sensor - Connector - 12 VDC - 4000 - 17.7 CFM  0.5 m3/min   - 0.196 inH2O  49 Pa   Request Quote Request Quote
- 3.15 in80 mm - 1 in.25.40 mm - Pulse Sensor - Lead Wire - 12 VDC - 3800 - 35.3 CFM  1 m3/min   - 0.196 inH2O  49 Pa   Request Quote Request Quote
- 3.15 in80 mm - 1 in.25.40 mm - Pulse Sensor - Connector - 12 VDC - 3800 - 35.3 CFM  1 m3/min   - 0.196 inH2O  49 Pa   Request Quote Request Quote
- 3.62 in92 mm - 1 in.25.40 mm - Pulse Sensor - Lead Wire - 12 VDC - 3400 - 45.9 CFM  1.3 m3/min   - 0.196 inH2O  49 Pa   Request Quote Request Quote
- 3.62 in92 mm - 1 in.25.40 mm - Pulse Sensor - Connector - 12 VDC - 3400 - 45.9 CFM  1.3 m3/min   - 0.196 inH2O  49 Pa   Request Quote Request Quote
- 5.51 in140 mm - 2.01 in.51 mm - Pulse Sensor - Lead Wire - 24 VDC - 3150 - 205 CFM  5.8 m3/min   - 0.521 inH2O  130 Pa   Request Quote Request Quote
- 5.51 in140 mm - 2.01 in.51 mm - Pulse Sensor - Connector - 24 VDC - 3150 - 205 CFM  5.8 m3/min   - 0.521 inH2O  130 Pa   Request Quote Request Quote
- 5.51 in140 mm - 2.01 in.51 mm - Pulse Sensor - Lead Wire - 48 VDC - 3150 - 205 CFM  5.8 m3/min   - 0.521 inH2O  130 Pa   Request Quote Request Quote
- 5.51 in140 mm - 2.01 in.51 mm - Pulse Sensor - Connector - 48 VDC - 3150 - 205 CFM  5.8 m3/min   - 0.521 inH2O  130 Pa   Request Quote Request Quote
- 6.77 in172 mm - 2.01 in.51 mm - Pulse Sensor - Lead Wire - 24 VDC - 3200 - 212 CFM  6 m3/min   - 0.549 inH2O  137 Pa   Request Quote Request Quote
- 6.77 in172 mm - 2.01 in.51 mm - Pulse Sensor - Connector - 24 VDC - 3200 - 212 CFM  6 m3/min   - 0.549 inH2O  137 Pa   Request Quote Request Quote
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados