COMPANY HEADER

The MDS/MD Series fan kit consist of a fan unit certified under the UL, CSA and EN Standards (Exceptions apply), as well as a finger guard and mounting screws.

  • High-Performance Models
  • DC Input
  • Frame sizes from 1.65 in to 6.77 in (42 mm to 172 mm)
  • Maximum airflow from 4.59 CFM to 212 CFM (0.13 m3/min to 6 m3/min)
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

Item #

Frame Size

Thickness

Function

Type

Power Supply*

Speed (r/min)*

Max. Air Flow*

Max. Static Pressure*

Web Price

Add To Cart/Request Quote
N/A 2.44 in62 mm N/A 1 in.25.40 mm N/A Pulse Sensor N/A Lead Wire N/A 12 VDC N/A 4000 N/A 17.7 CFM  0.5 m3/min   N/A 0.196 inH2O  49 Pa   $40.00 Add To Cart
Request Quote
N/A 2.44 in62 mm N/A 1 in.25.40 mm N/A Pulse Sensor N/A Connector N/A 12 VDC N/A 4000 N/A 17.7 CFM  0.5 m3/min   N/A 0.196 inH2O  49 Pa   $48.00 Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 1 in.25.40 mm N/A Pulse Sensor N/A Lead Wire N/A 12 VDC N/A 3800 N/A 35.3 CFM  1 m3/min   N/A 0.196 inH2O  49 Pa   $42.00 Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 1 in.25.40 mm N/A Pulse Sensor N/A Connector N/A 12 VDC N/A 3800 N/A 35.3 CFM  1 m3/min   N/A 0.196 inH2O  49 Pa   $51.00 Add To Cart
Request Quote
N/A 3.62 in92 mm N/A 1 in.25.40 mm N/A Pulse Sensor N/A Lead Wire N/A 12 VDC N/A 3400 N/A 45.9 CFM  1.3 m3/min   N/A 0.196 inH2O  49 Pa   $50.00 Add To Cart
Request Quote
N/A 3.62 in92 mm N/A 1 in.25.40 mm N/A Pulse Sensor N/A Connector N/A 12 VDC N/A 3400 N/A 45.9 CFM  1.3 m3/min   N/A 0.196 inH2O  49 Pa   $56.00 Add To Cart
Request Quote
N/A 5.51 in140 mm N/A 2.01 in.51 mm N/A Pulse Sensor N/A Lead Wire N/A 24 VDC N/A 3150 N/A 205 CFM  5.8 m3/min   N/A 0.521 inH2O  130 Pa   QUOTE Add To Cart
Request Quote
N/A 5.51 in140 mm N/A 2.01 in.51 mm N/A Pulse Sensor N/A Connector N/A 24 VDC N/A 3150 N/A 205 CFM  5.8 m3/min   N/A 0.521 inH2O  130 Pa   QUOTE Add To Cart
Request Quote
N/A 5.51 in140 mm N/A 2.01 in.51 mm N/A Pulse Sensor N/A Lead Wire N/A 48 VDC N/A 3150 N/A 205 CFM  5.8 m3/min   N/A 0.521 inH2O  130 Pa   QUOTE Add To Cart
Request Quote
N/A 5.51 in140 mm N/A 2.01 in.51 mm N/A Pulse Sensor N/A Connector N/A 48 VDC N/A 3150 N/A 205 CFM  5.8 m3/min   N/A 0.521 inH2O  130 Pa   QUOTE Add To Cart
Request Quote
N/A 6.77 in172 mm N/A 2.01 in.51 mm N/A Pulse Sensor N/A Lead Wire N/A 24 VDC N/A 3200 N/A 212 CFM  6 m3/min   N/A 0.549 inH2O  137 Pa   QUOTE Add To Cart
Request Quote
N/A 6.77 in172 mm N/A 2.01 in.51 mm N/A Pulse Sensor N/A Connector N/A 24 VDC N/A 3200 N/A 212 CFM  6 m3/min   N/A 0.549 inH2O  137 Pa   QUOTE Add To Cart
Request Quote
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1