COMPANY HEADER

The FBL II Series consists of a high performance, compact brushless motor and driver. The FBL II series provides excellent speed stability and a wide speed control range.

  • AC input
  • 3.54 in frame size
  • 75 W (1/10 HP) and 120 W (1/6 HP) output power
  • Rated torque from 2.2 lb-in to 260 lb-in
  • Variable speed ranges from 1.5 ~ 15 r/min to 300 ~ 3000 r/min
  • RoHS compliant
1 - 25 of 54 | Results Per Page | View |
1 2 3 

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Gear Ratio (X:1)

Shaft/Gear Type

Rated Torque (lb-in)

Variable Speed Range (r/min)

List Price

Add To Cart/Request Quote
N/A Brushless DC Motor Speed Control System N/A 3.54 in. sq. N/A 75 W (1/10 HP) N/A Single-Phase 100-115 VAC N/A 5 :1 N/A Parallel Shaft Gearhead N/A 9.70 N/A 60 ~ 600 N/A Add To Cart
Request Quote
N/A Brushless DC Motor Speed Control System N/A 3.54 in. sq. N/A 75 W (1/10 HP) N/A Single-Phase 100-115 VAC N/A 10 :1 N/A Parallel Shaft Gearhead N/A 20 N/A 30 ~ 300 N/A Add To Cart
Request Quote
N/A Brushless DC Motor Speed Control System N/A 3.54 in. sq. N/A 75 W (1/10 HP) N/A Single-Phase 100-115 VAC N/A 15 :1 N/A Parallel Shaft Gearhead N/A 30 N/A 20 ~ 200 N/A Add To Cart
Request Quote
N/A Brushless DC Motor Speed Control System N/A 3.54 in. sq. N/A 75 W (1/10 HP) N/A Single-Phase 100-115 VAC N/A 20 :1 N/A Parallel Shaft Gearhead N/A 39 N/A 15 ~ 150 N/A Add To Cart
Request Quote
N/A Brushless DC Motor Speed Control System N/A 3.54 in. sq. N/A 75 W (1/10 HP) N/A Single-Phase 100-115 VAC N/A 30 :1 N/A Parallel Shaft Gearhead N/A 57 N/A 10 ~ 100 N/A Add To Cart
Request Quote
N/A Brushless DC Motor Speed Control System N/A 3.54 in. sq. N/A 75 W (1/10 HP) N/A Single-Phase 100-115 VAC N/A 50 :1 N/A Parallel Shaft Gearhead N/A 95 N/A 6 ~ 60 N/A Add To Cart
Request Quote
N/A Brushless DC Motor Speed Control System N/A 3.54 in. sq. N/A 75 W (1/10 HP) N/A Single-Phase 100-115 VAC N/A 100 :1 N/A Parallel Shaft Gearhead N/A 190 N/A 3 ~ 30 N/A Add To Cart
Request Quote
N/A Brushless DC Motor Speed Control System N/A 3.54 in. sq. N/A 75 W (1/10 HP) N/A Single-Phase 100-115 VAC N/A 200 :1 N/A Parallel Shaft Gearhead N/A 260 N/A 1.5 ~ 15 N/A Add To Cart
Request Quote
N/A Brushless DC Motor Speed Control System N/A 3.54 in. sq. N/A 75 W (1/10 HP) N/A Single-Phase 100-115 VAC N/A N/A Round Shaft (No Gearhead) N/A 2.2 N/A 300 ~ 3000 N/A Add To Cart
Request Quote
N/A Brushless DC Motor Speed Control System N/A 3.54 in. sq. N/A 75 W (1/10 HP) N/A Single-Phase 200-230 VAC N/A 5 :1 N/A Parallel Shaft Gearhead N/A 9.70 N/A 60 ~ 600 N/A Add To Cart
Request Quote
N/A Brushless DC Motor Speed Control System N/A 3.54 in. sq. N/A 75 W (1/10 HP) N/A Single-Phase 200-230 VAC N/A 10 :1 N/A Parallel Shaft Gearhead N/A 20 N/A 30 ~ 300 N/A Add To Cart
Request Quote
N/A Brushless DC Motor Speed Control System N/A 3.54 in. sq. N/A 75 W (1/10 HP) N/A Single-Phase 200-230 VAC N/A 15 :1 N/A Parallel Shaft Gearhead N/A 30 N/A 20 ~ 200 N/A Add To Cart
Request Quote
N/A Brushless DC Motor Speed Control System N/A 3.54 in. sq. N/A 75 W (1/10 HP) N/A Single-Phase 200-230 VAC N/A 20 :1 N/A Parallel Shaft Gearhead N/A 39 N/A 15 ~ 150 N/A Add To Cart
Request Quote
N/A Brushless DC Motor Speed Control System N/A 3.54 in. sq. N/A 75 W (1/10 HP) N/A Single-Phase 200-230 VAC N/A 30 :1 N/A Parallel Shaft Gearhead N/A 57 N/A 10 ~ 100 N/A Add To Cart
Request Quote
N/A Brushless DC Motor Speed Control System N/A 3.54 in. sq. N/A 75 W (1/10 HP) N/A Single-Phase 200-230 VAC N/A 50 :1 N/A Parallel Shaft Gearhead N/A 95 N/A 6 ~ 60 N/A Add To Cart
Request Quote
N/A Brushless DC Motor Speed Control System N/A 3.54 in. sq. N/A 75 W (1/10 HP) N/A Single-Phase 200-230 VAC N/A 100 :1 N/A Parallel Shaft Gearhead N/A 190 N/A 3 ~ 30 N/A Add To Cart
Request Quote
N/A Brushless DC Motor Speed Control System N/A 3.54 in. sq. N/A 75 W (1/10 HP) N/A Single-Phase 200-230 VAC N/A 200 :1 N/A Parallel Shaft Gearhead N/A 260 N/A 1.5 ~ 15 N/A Add To Cart
Request Quote
N/A Brushless DC Motor Speed Control System N/A 3.54 in. sq. N/A 75 W (1/10 HP) N/A Single-Phase 200-230 VAC N/A N/A Round Shaft (No Gearhead) N/A 2.2 N/A 300 ~ 3000 N/A Add To Cart
Request Quote
N/A Brushless DC Motor Speed Control System N/A 3.54 in. sq. N/A 75 W (1/10 HP) N/A Three-Phase 200-230 VAC N/A 5 :1 N/A Parallel Shaft Gearhead N/A 9.70 N/A 60 ~ 600 N/A Add To Cart
Request Quote
N/A Brushless DC Motor Speed Control System N/A 3.54 in. sq. N/A 75 W (1/10 HP) N/A Three-Phase 200-230 VAC N/A 10 :1 N/A Parallel Shaft Gearhead N/A 20 N/A 30 ~ 300 N/A Add To Cart
Request Quote
N/A Brushless DC Motor Speed Control System N/A 3.54 in. sq. N/A 75 W (1/10 HP) N/A Three-Phase 200-230 VAC N/A 15 :1 N/A Parallel Shaft Gearhead N/A 30 N/A 20 ~ 200 N/A Add To Cart
Request Quote
N/A Brushless DC Motor Speed Control System N/A 3.54 in. sq. N/A 75 W (1/10 HP) N/A Three-Phase 200-230 VAC N/A 20 :1 N/A Parallel Shaft Gearhead N/A 39 N/A 15 ~ 150 N/A Add To Cart
Request Quote
N/A Brushless DC Motor Speed Control System N/A 3.54 in. sq. N/A 75 W (1/10 HP) N/A Three-Phase 200-230 VAC N/A 30 :1 N/A Parallel Shaft Gearhead N/A 57 N/A 10 ~ 100 N/A Add To Cart
Request Quote
N/A Brushless DC Motor Speed Control System N/A 3.54 in. sq. N/A 75 W (1/10 HP) N/A Three-Phase 200-230 VAC N/A 50 :1 N/A Parallel Shaft Gearhead N/A 95 N/A 6 ~ 60 N/A Add To Cart
Request Quote
N/A Brushless DC Motor Speed Control System N/A 3.54 in. sq. N/A 75 W (1/10 HP) N/A Three-Phase 200-230 VAC N/A 100 :1 N/A Parallel Shaft Gearhead N/A 190 N/A 3 ~ 30 N/A Add To Cart
Request Quote
1 - 25 of 54 | Results Per Page | View |
1 2 3