Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.
151 - 160 of 160 | Results Per Page | View | Unit of Measure
« 6 7 
Clear Filter

Voltage (VAC)

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Shaft/Gear Type

  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Output Shaft

  • Imperial

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft

Output Shaft Diameter

Starting Torque

Torque at Max Output

Speed at Max Output (rpm)

Web Price

Add To Cart / Contact Sales
Sort by
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - Imperial - 1/2 in. - 67.07 lb-in  7.67 N·m   - 42.43 lb-in [60 Hz]  49.28 lb-in [50 Hz]  4.82 N·m [60 Hz]  5.69 N·m [50 Hz]   - 25 [50 Hz] 30 [60 Hz] $325.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - Imperial - 1/2 in. - 80.48 lb-in  9.2 N·m   - 50.92 lb-in [60 Hz]  59.13 lb-in [50 Hz]  5.78 N·m [60 Hz]  6.83 N·m [50 Hz]   - 21 [50 Hz] 25 [60 Hz] $325.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - Imperial - 1/2 in. - 88 lb-in  10 N·m   - 70.72 lb-in [60 Hz]  82.13 lb-in [50 Hz]  8.03 N·m [60 Hz]  9.49 N·m [50 Hz]   - 15 [50 Hz] 18 [60 Hz] $338.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - Imperial - 1/2 in. - 88 lb-in  10 N·m   - 76.73 lb-in [60 Hz]  88 lb-in [50 Hz]  10 N·m [50 Hz]  8.71 N·m [60 Hz]   - 13 [50 Hz] 15 [60 Hz] $338.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - Imperial - 1/2 in. - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 10 [50 Hz] 12 [60 Hz] $338.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - Imperial - 1/2 in. - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 10 [60 Hz] 8 [50 Hz] $338.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - Imperial - 1/2 in. - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 8 [50 Hz] 9 [60 Hz] $338.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - Imperial - 1/2 in. - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 6 [50 Hz] 7.5 [60 Hz] $338.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - Imperial - 1/2 in. - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 5 [50 Hz] 6 [60 Hz] $338.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - Imperial - 1/2 in. - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 4 [50 Hz] 5 [60 Hz] $338.00 Add To Cart
Request Quote
151 - 160 of 160 | Results Per Page | View | Unit of Measure
« 6 7 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved