Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
World K Series Torque Motors & Gear Motors GN-S
Legacy / Discontinued Products
Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.
Clear
Filter
Voltage (VAC)
- Single-Phase 110/115 VAC
- Single-Phase 220/230 VAC
Shaft/Gear Type
- Parallel Shaft Gearhead
Gear Ratio (X:1) (:1)
- 3
- 3.6
- 5
- 6
- 7.5
- 9
- 12.5
- 15
- 18
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
Output Shaft
- Imperial
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2TK3GN-CW2E / 2GN9SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 4.51 lb-in 0.51 N·m | Torque at Max Output - 2.41 lb-in [60 Hz] 2.51 lb-in [50 Hz] 0.28 N·m [50 Hz] 0.28 N·m [60 Hz] | Speed at Max Output (rpm) - 100 [ 60 Hz] 83 [50 Hz] | Request Quote | Request Quote |
2TK3GN-CW2E / 2GN12.5SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 6.26 lb-in 0.71 N·m | Torque at Max Output - 3.35 lb-in [60 Hz] 3.48 lb-in [50 Hz] 0.38 N·m [60 Hz] 0.39 N·m [50 Hz] | Speed at Max Output (rpm) - 60 [50 Hz] 72 [ 60 Hz] | Request Quote | Request Quote |
2TK3GN-CW2E / 2GN15SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 7.52 lb-in 0.85 N·m | Torque at Max Output - 4.02 lb-in [60 Hz] 4.18 lb-in [50 Hz] 0.46 N·m [60 Hz] 0.47 N·m [50 Hz] | Speed at Max Output (rpm) - 50 [50 Hz] 60 [ 60 Hz] | Request Quote | Request Quote |
2TK3GN-CW2E / 2GN18SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 9.02 lb-in 1.02 N·m | Torque at Max Output - 4.83 lb-in [60 Hz] 5.01 lb-in [50 Hz] 0.55 N·m [60 Hz] 0.57 N·m [50 Hz] | Speed at Max Output (rpm) - 42 [50 Hz] 50 [ 60 Hz] | Request Quote | Request Quote |
2TK3GN-CW2E / 2GN25SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 11.29 lb-in 1.28 N·m | Torque at Max Output - 6.05 lb-in [60 Hz] 6.27 lb-in [50 Hz] 0.69 N·m [60 Hz] 0.71 N·m [50 Hz] | Speed at Max Output (rpm) - 30 [50 Hz] 36 [ 60 Hz] | Request Quote | Request Quote |
2TK3GN-CW2E / 2GN30SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 13.55 lb-in 1.53 N·m | Torque at Max Output - 7.25 lb-in [60 Hz] 7.53 lb-in [50 Hz] 0.83 N·m [60 Hz] 0.85 N·m [50 Hz] | Speed at Max Output (rpm) - 25 [50 Hz] 30 [ 60 Hz] | Request Quote | Request Quote |
2TK3GN-CW2E / 2GN36SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 16.26 lb-in 1.84 N·m | Torque at Max Output - 8.71 lb-in [60 Hz] 9.03 lb-in [50 Hz] 1 N·m [60 Hz] 1.02 N·m [50 Hz] | Speed at Max Output (rpm) - 21 [50 Hz] 25 [ 60 Hz] | Request Quote | Request Quote |
2TK3GN-CW2E / 2GN50SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 22.58 lb-in 2.56 N·m | Torque at Max Output - 12.09 lb-in [60 Hz] 12.55 lb-in [50 Hz] 1.39 N·m [60 Hz] 1.42 N·m [50 Hz] | Speed at Max Output (rpm) - 15 [50 Hz] 18 [ 60 Hz] | Request Quote | Request Quote |
2TK3GN-CW2E / 2GN60SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 24.5 lb-in 2.77 N·m | Torque at Max Output - 13.12 lb-in [60 Hz] 13.61 lb-in [50 Hz] 1.5 N·m [60 Hz] 1.54 N·m [50 Hz] | Speed at Max Output (rpm) - 12.5 [50 Hz] 15 [ 60 Hz] | Request Quote | Request Quote |
2TK3GN-CW2E / 2GN75SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 16.4 lb-in [60 Hz] 17.02 lb-in [50 Hz] 1.88 N·m [60 Hz] 1.93 N·m [50 Hz] | Speed at Max Output (rpm) - 10 [50 Hz] 12 [ 60 Hz] | Request Quote | Request Quote |
2TK3GN-CW2E / 2GN90SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 19.68 lb-in [60 Hz] 20.42 lb-in [50 Hz] 2.26 N·m [60 Hz] 2.32 N·m [50 Hz] | Speed at Max Output (rpm) - 10 [ 60 Hz] 8.3 [50 Hz] | Request Quote | Request Quote |
2TK3GN-CW2E / 2GN100SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 21.86 lb-in [60 Hz] 22.69 lb-in [50 Hz] 2.51 N·m [60 Hz] 2.57 N·m [50 Hz] | Speed at Max Output (rpm) - 7.5 [50 Hz] 9 [ 60 Hz] | Request Quote | Request Quote |
2TK3GN-CW2E / 2GN120SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 26 lb-in 3 N·m | Speed at Max Output (rpm) - 6.3 [50 Hz] 7.5 [ 60 Hz] | Request Quote | Request Quote |
2TK3GN-CW2E / 2GN150SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 26 lb-in 3 N·m | Speed at Max Output (rpm) - 5 [50 Hz] 6 [ 60 Hz] | Request Quote | Request Quote |
2TK3GN-CW2E / 2GN180SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 26 lb-in 3 N·m | Torque at Max Output - 26 lb-in 3 N·m | Speed at Max Output (rpm) - 4.2 [50 Hz] 5 [ 60 Hz] | Request Quote | Request Quote |
3TK6GN-AW2U / 3GN3SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 3.19 lb-in 0.36 N·m | Torque at Max Output - 1.87 lb-in 0.21 N·m | Speed at Max Output (rpm) - 300 | Request Quote | Request Quote |
3TK6GN-AW2U / 3GN3.6SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 3.83 lb-in 0.44 N·m | Torque at Max Output - 2.24 lb-in 0.25 N·m | Speed at Max Output (rpm) - 250 | Request Quote | Request Quote |
3TK6GN-AW2U / 3GN5SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 5.32 lb-in 0.61 N·m | Torque at Max Output - 3.11 lb-in 0.35 N·m | Speed at Max Output (rpm) - 180 | Request Quote | Request Quote |
3TK6GN-AW2U / 3GN6SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 6.38 lb-in 0.73 N·m | Torque at Max Output - 3.74 lb-in 0.42 N·m | Speed at Max Output (rpm) - 150 | Request Quote | Request Quote |
3TK6GN-AW2U / 3GN7.5SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 7.97 lb-in 0.91 N·m | Torque at Max Output - 4.67 lb-in 0.53 N·m | Speed at Max Output (rpm) - 120 | Request Quote | Request Quote |
3TK6GN-AW2U / 3GN9SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 9.57 lb-in 1.09 N·m | Torque at Max Output - 5.6 lb-in 0.63 N·m | Speed at Max Output (rpm) - 100 | Request Quote | Request Quote |
3TK6GN-AW2U / 3GN12.5SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 13.29 lb-in 1.52 N·m | Torque at Max Output - 7.78 lb-in 0.88 N·m | Speed at Max Output (rpm) - 72 | Request Quote | Request Quote |
3TK6GN-AW2U / 3GN15SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 15.95 lb-in 1.82 N·m | Torque at Max Output - 9.34 lb-in 1.06 N·m | Speed at Max Output (rpm) - 60 | Request Quote | Request Quote |
3TK6GN-AW2U / 3GN18SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 19.14 lb-in 2.19 N·m | Torque at Max Output - 11.21 lb-in 1.27 N·m | Speed at Max Output (rpm) - 50 | Request Quote | Request Quote |
3TK6GN-AW2U / 3GN25SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 23.95 lb-in 2.74 N·m | Torque at Max Output - 14.03 lb-in 1.59 N·m | Speed at Max Output (rpm) - 36 | Request Quote | Request Quote |