As informações abaixo estão em inglês
Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.
1 - 25 of 160 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Voltage (VAC)

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Shaft/Gear Type

  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Output Shaft

  • Imperial

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft

Output Shaft Diameter

Starting Torque

Torque at Max Output

Speed at Max Output (rpm)

Web Price

CAD

Add To Cart / Contact Sales
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - Imperial - 5/16 in. - 1.5 lb-in  0.17 N·m   - 0.8 lb-in  0.09 N·m   - 300 Request Quote - CAD Icon (for items table) Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - Imperial - 5/16 in. - 1.8 lb-in  0.2 N·m   - 0.97 lb-in  0.11 N·m   - 250 Request Quote - CAD Icon (for items table) Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - Imperial - 5/16 in. - 2.51 lb-in  0.28 N·m   - 1.34 lb-in  0.15 N·m   - 180 Request Quote - CAD Icon (for items table) Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - Imperial - 5/16 in. - 3.01 lb-in  0.34 N·m   - 1.61 lb-in  0.18 N·m   - 150 Request Quote - CAD Icon (for items table) Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - Imperial - 5/16 in. - 3.76 lb-in  0.43 N·m   - 2.01 lb-in  0.23 N·m   - 120 Request Quote - CAD Icon (for items table) Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - Imperial - 5/16 in. - 4.51 lb-in  0.51 N·m   - 2.41 lb-in  0.28 N·m   - 100 Request Quote - CAD Icon (for items table) Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - Imperial - 5/16 in. - 6.26 lb-in  0.71 N·m   - 3.35 lb-in  0.38 N·m   - 72 Request Quote - CAD Icon (for items table) Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - Imperial - 5/16 in. - 7.52 lb-in  0.85 N·m   - 4.02 lb-in  0.46 N·m   - 60 Request Quote - CAD Icon (for items table) Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - Imperial - 5/16 in. - 9.02 lb-in  1.02 N·m   - 4.83 lb-in  0.55 N·m   - 50 Request Quote - CAD Icon (for items table) Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - Imperial - 5/16 in. - 11.29 lb-in  1.28 N·m   - 6.05 lb-in  0.69 N·m   - 36 Request Quote - CAD Icon (for items table) Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - Imperial - 5/16 in. - 13.55 lb-in  1.53 N·m   - 7.25 lb-in  0.83 N·m   - 30 Request Quote - CAD Icon (for items table) Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - Imperial - 5/16 in. - 16.26 lb-in  1.84 N·m   - 8.71 lb-in  1 N·m   - 25 Request Quote - CAD Icon (for items table) Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - Imperial - 5/16 in. - 22.58 lb-in  2.56 N·m   - 12.09 lb-in  1.39 N·m   - 18 Request Quote - CAD Icon (for items table) Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - Imperial - 5/16 in. - 24.5 lb-in  2.77 N·m   - 13.12 lb-in  1.5 N·m   - 15 Request Quote - CAD Icon (for items table) Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - Imperial - 5/16 in. - 26 lb-in  3 N·m   - 16.4 lb-in  1.88 N·m   - 12 Request Quote - CAD Icon (for items table) Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - Imperial - 5/16 in. - 26 lb-in  3 N·m   - 19.68 lb-in  2.26 N·m   - 10 Request Quote - CAD Icon (for items table) Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - Imperial - 5/16 in. - 26 lb-in  3 N·m   - 21.86 lb-in  2.51 N·m   - 9 Request Quote - CAD Icon (for items table) Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - Imperial - 5/16 in. - 26 lb-in  3 N·m   - 26 lb-in  3 N·m   - 7.50 Request Quote - CAD Icon (for items table) Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - Imperial - 5/16 in. - 26 lb-in  3 N·m   - 26 lb-in  3 N·m   - 6 Request Quote - CAD Icon (for items table) Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - Imperial - 5/16 in. - 26 lb-in  3 N·m   - 26 lb-in  3 N·m   - 5 Request Quote - CAD Icon (for items table) Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - Imperial - 5/16 in. - 1.5 lb-in  0.17 N·m   - 0.8 lb-in [60 Hz]  0.84 lb-in [50 Hz]  0.09 N·m [50 Hz]  0.09 N·m [60 Hz]   - 250 [50 Hz] 300 [ 60 Hz] Request Quote - CAD Icon (for items table) Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - Imperial - 5/16 in. - 1.8 lb-in  0.2 N·m   - 0.97 lb-in [60 Hz]  1 lb-in [50 Hz]  0.11 N·m [50 Hz]  0.11 N·m [60 Hz]   - 208 [50 Hz] 250 [ 60 Hz] Request Quote - CAD Icon (for items table) Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - Imperial - 5/16 in. - 2.51 lb-in  0.28 N·m   - 1.34 lb-in [60 Hz]  1.39 lb-in [50 Hz]  0.15 N·m [60 Hz]  0.16 N·m [50 Hz]   - 150 [50 Hz] 180 [ 60 Hz] Request Quote - CAD Icon (for items table) Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - Imperial - 5/16 in. - 3.01 lb-in  0.34 N·m   - 1.61 lb-in [60 Hz]  1.67 lb-in [50 Hz]  0.18 N·m [60 Hz]  0.19 N·m [50 Hz]   - 125 [50 Hz] 150 [ 60 Hz] Request Quote - CAD Icon (for items table) Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - Imperial - 5/16 in. - 3.76 lb-in  0.43 N·m   - 2.01 lb-in [60 Hz]  2.09 lb-in [50 Hz]  0.23 N·m [60 Hz]  0.24 N·m [50 Hz]   - 100 [50 Hz] 120 [ 60 Hz] Request Quote - CAD Icon (for items table) Request Quote
1 - 25 of 160 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados