Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.
101 - 125 of 160 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Voltage (VAC)

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Shaft/Gear Type

  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Output Shaft

  • Imperial

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft

Output Shaft Diameter

Starting Torque

Torque at Max Output

Speed at Max Output (rpm)

Web Price

Add To Cart / Contact Sales
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - Imperial - 3/8 in. - 4.4 lb-in [60 Hz]  4.71 lb-in [50 Hz]  0.51 N·m [60 Hz]  0.53 N·m [50 Hz]   - 2.79 lb-in  0.32 N·m   - 250 [50 Hz] 300 [60 Hz] $271.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - Imperial - 3/8 in. - 5.29 lb-in [60 Hz]  5.65 lb-in [50 Hz]  0.61 N·m [60 Hz]  0.64 N·m [50 Hz]   - 3.35 lb-in  0.38 N·m   - 208 [50 Hz] 250 [60 Hz] $271.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - Imperial - 3/8 in. - 7.34 lb-in [60 Hz]  7.85 lb-in [50 Hz]  0.85 N·m [60 Hz]  0.89 N·m [50 Hz]   - 4.66 lb-in  0.53 N·m   - 150 [50 Hz] 180 [60 Hz] $271.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - Imperial - 3/8 in. - 8.81 lb-in [60 Hz]  9.42 lb-in [50 Hz]  1.02 N·m [60 Hz]  1.07 N·m [50 Hz]   - 5.59 lb-in  0.63 N·m   - 125 [50 Hz] 150 [60 Hz] $271.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - Imperial - 3/8 in. - 11.01 lb-in [60 Hz]  11.77 lb-in [50 Hz]  1.28 N·m [60 Hz]  1.34 N·m [50 Hz]   - 6.99 lb-in  0.79 N·m   - 100 [50 Hz] 120 [60 Hz] $271.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - Imperial - 3/8 in. - 13.21 lb-in [60 Hz]  14.12 lb-in [50 Hz]  1.53 N·m [60 Hz]  1.6 N·m [50 Hz]   - 8.38 lb-in  0.95 N·m   - 100 [60 Hz] 83 [50 Hz] $271.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - Imperial - 3/8 in. - 18.35 lb-in [60 Hz]  19.62 lb-in [50 Hz]  2.13 N·m [60 Hz]  2.23 N·m [50 Hz]   - 11.64 lb-in  1.32 N·m   - 60 [50 Hz] 72 [60 Hz] $271.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - Imperial - 3/8 in. - 22.02 lb-in [60 Hz]  23.54 lb-in [50 Hz]  2.55 N·m [60 Hz]  2.67 N·m [50 Hz]   - 13.97 lb-in  1.58 N·m   - 50 [50 Hz] 60 [60 Hz] $271.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - Imperial - 3/8 in. - 26.43 lb-in [60 Hz]  28.25 lb-in [50 Hz]  3.06 N·m [60 Hz]  3.21 N·m [50 Hz]   - 16.77 lb-in  1.9 N·m   - 42 [50 Hz] 50 [60 Hz] $271.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - Imperial - 3/8 in. - 33.08 lb-in [60 Hz]  35.36 lb-in [50 Hz]  3.83 N·m [60 Hz]  4.02 N·m [50 Hz]   - 20.99 lb-in  2.37 N·m   - 30 [50 Hz] 36 [60 Hz] $280.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - Imperial - 3/8 in. - 39.69 lb-in [60 Hz]  42.43 lb-in [50 Hz]  4.6 N·m [60 Hz]  4.82 N·m [50 Hz]   - 25.19 lb-in  2.85 N·m   - 25 [50 Hz] 30 [60 Hz] $280.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - Imperial - 3/8 in. - 47.63 lb-in [60 Hz]  50.92 lb-in [50 Hz]  5.52 N·m [60 Hz]  5.78 N·m [50 Hz]   - 30.22 lb-in  3.42 N·m   - 21 [50 Hz] 25 [60 Hz] $280.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - Imperial - 3/8 in. - 66.16 lb-in [60 Hz]  70 lb-in [50 Hz]  7.67 N·m [60 Hz]  8 N·m [50 Hz]   - 41.98 lb-in  4.75 N·m   - 15 [50 Hz] 18 [60 Hz] $290.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - Imperial - 3/8 in. - 70 lb-in  8 N·m   - 45.54 lb-in  5.15 N·m   - 13 [50 Hz] 15 [60 Hz] $290.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - Imperial - 3/8 in. - 70 lb-in  8 N·m   - 56.93 lb-in  6.44 N·m   - 10 [50 Hz] 12 [60 Hz] $290.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - Imperial - 3/8 in. - 70 lb-in  8 N·m   - 68.31 lb-in  7.72 N·m   - 10 [60 Hz] 8 [50 Hz] $290.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - Imperial - 3/8 in. - 70 lb-in  8 N·m   - 70 lb-in  8 N·m   - 8 [50 Hz] 9 [60 Hz] $290.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - Imperial - 3/8 in. - 70 lb-in  8 N·m   - 70 lb-in  8 N·m   - 6 [50 Hz] 7.5 [60 Hz] $290.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - Imperial - 3/8 in. - 70 lb-in  8 N·m   - 70 lb-in  8 N·m   - 5 [50 Hz] 6 [60 Hz] $290.00 Add To Cart
Request Quote
- 3.15 in80 mm - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - Imperial - 3/8 in. - 70 lb-in  8 N·m   - 70 lb-in  8 N·m   - 4 [50 Hz] 5 [60 Hz] $290.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - Imperial - 1/2 in. - 7.44 lb-in  0.85 N·m   - 5.32 lb-in  0.61 N·m   - 300 $305.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - Imperial - 1/2 in. - 8.93 lb-in  1.02 N·m   - 6.38 lb-in  0.73 N·m   - 250 $305.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - Imperial - 1/2 in. - 12.4 lb-in  1.42 N·m   - 8.86 lb-in  1.01 N·m   - 180 $305.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - Imperial - 1/2 in. - 14.88 lb-in  1.7 N·m   - 10.63 lb-in  1.22 N·m   - 150 $305.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - Imperial - 1/2 in. - 18.6 lb-in  2.13 N·m   - 13.29 lb-in  1.52 N·m   - 120 $305.00 Add To Cart
Request Quote
101 - 125 of 160 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved