Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4TK10GN-AW2U / 4GN3.6SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 4.45 lb-in 0.61 N·m | Torque at Max Output - 3.35 lb-in 0.38 N·m | Speed at Max Output (rpm) - 250 | $262.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN9SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 4.51 lb-in 0.51 N·m | Torque at Max Output - 2.41 lb-in [60 Hz] 2.51 lb-in [50 Hz] 0.28 N·m [50 Hz] 0.28 N·m [60 Hz] | Speed at Max Output (rpm) - 100 [ 60 Hz] 83 [50 Hz] | $241.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN9SA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Starting Torque - 4.51 lb-in 0.51 N·m | Torque at Max Output - 2.41 lb-in 0.28 N·m | Speed at Max Output (rpm) - 100 | $234.00 |
Add To Cart
Request Quote |
4TK10GN-AW2U / 4GN36SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 40.11 lb-in 5.52 N·m | Torque at Max Output - 30.22 lb-in 3.42 N·m | Speed at Max Output (rpm) - 25 | $271.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN50SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 28.06 lb-in 3.18 N·m | Speed at Max Output (rpm) - 18 | $268.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN60SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 30.44 lb-in 3.45 N·m | Speed at Max Output (rpm) - 15 | $268.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN75SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 38.05 lb-in 4.31 N·m | Speed at Max Output (rpm) - 12 | $268.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN90SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 44 lb-in 5 N·m | Speed at Max Output (rpm) - 10 | $268.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN100SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 44 lb-in 5 N·m | Speed at Max Output (rpm) - 9 | $268.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN120SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 44 lb-in 5 N·m | Speed at Max Output (rpm) - 7.50 | $268.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN150SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 44 lb-in 5 N·m | Speed at Max Output (rpm) - 6 | $268.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN180SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 44 lb-in 5 N·m | Speed at Max Output (rpm) - 5 | $268.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN50SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 25.09 lb-in [50 Hz] 28.06 lb-in [60 Hz] 2.85 N·m [50 Hz] 3.18 N·m [60 Hz] | Speed at Max Output (rpm) - 15 [50 Hz] 18 [60 Hz] | $274.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN60SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 27.23 lb-in [50 Hz] 30.44 lb-in [60 Hz] 3.09 N·m [50 Hz] 3.45 N·m [60 Hz] | Speed at Max Output (rpm) - 13 [50 Hz] 15 [60 Hz] | $274.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN75SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 34.03 lb-in [50 Hz] 38.05 lb-in [60 Hz] 3.86 N·m [50 Hz] 4.31 N·m [60 Hz] | Speed at Max Output (rpm) - 10 [50 Hz] 12 [60 Hz] | $274.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN90SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 44 lb-in 5 N·m | Speed at Max Output (rpm) - 10 [60 Hz] 8 [50 Hz] | $274.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN100SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 44 lb-in 5 N·m | Speed at Max Output (rpm) - 8 [50 Hz] 9 [60 Hz] | $274.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN120SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 44 lb-in 5 N·m | Speed at Max Output (rpm) - 6 [50 Hz] 7.5 [60 Hz] | $274.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN150SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 44 lb-in 5 N·m | Speed at Max Output (rpm) - 5 [50 Hz] 6 [60 Hz] | $274.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN180SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 44 lb-in 5 N·m | Torque at Max Output - 44 lb-in 5 N·m | Speed at Max Output (rpm) - 4 [50 Hz] 5 [60 Hz] | $274.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN18SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 44.65 lb-in 5.1 N·m | Torque at Max Output - 28.25 lb-in [60 Hz] 32.81 lb-in [50 Hz] 3.21 N·m [60 Hz] 3.79 N·m [50 Hz] | Speed at Max Output (rpm) - 42 [50 Hz] 50 [60 Hz] | $313.00 |
Add To Cart
Request Quote |
5TK20GN-AW2U / 5GN18SA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Starting Torque - 44.65 lb-in 5.1 N·m | Torque at Max Output - 31.89 lb-in 3.65 N·m | Speed at Max Output (rpm) - 50 | $305.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN36SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 47.63 lb-in [60 Hz] 50.92 lb-in [50 Hz] 5.52 N·m [60 Hz] 5.78 N·m [50 Hz] | Torque at Max Output - 30.22 lb-in 3.42 N·m | Speed at Max Output (rpm) - 21 [50 Hz] 25 [60 Hz] | $280.00 |
Add To Cart
Request Quote |
3TK6GN-CW2E / 3GN5SA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 5.01 lb-in [50 Hz] 5.32 lb-in [60 Hz] 0.57 N·m [50 Hz] 0.61 N·m [60 Hz] | Torque at Max Output - 2.78 lb-in [50 Hz] 3.11 lb-in [60 Hz] 0.32 N·m [50 Hz] 0.35 N·m [60 Hz] | Speed at Max Output (rpm) - 150 [50 Hz] 180 [60 Hz] | $255.00 |
Add To Cart
Request Quote |
4TK10GN-CW2E / 4GN3.6SA | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Starting Torque - 5.29 lb-in [60 Hz] 5.65 lb-in [50 Hz] 0.61 N·m [60 Hz] 0.64 N·m [50 Hz] | Torque at Max Output - 3.35 lb-in 0.38 N·m | Speed at Max Output (rpm) - 208 [50 Hz] 250 [60 Hz] | $271.00 |
Add To Cart
Request Quote |