COMPANY HEADER
Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.
1 - 25 of 160 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft

Output Shaft Diameter

Starting Torque

Torque at Max Output

Speed at Max Output (rpm)

Web Price

CAD

Add To Cart/Request Quote
N/A 2.36 in60 mm N/A 3 W (1/250 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 3 :1 N/A Imperial N/A 5/16 in. N/A 1.5 lb-in  0.17 N·m   N/A 0.8 lb-in  0.09 N·m   N/A 300 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 3 W (1/250 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 3.6 :1 N/A Imperial N/A 5/16 in. N/A 1.8 lb-in  0.2 N·m   N/A 0.97 lb-in  0.11 N·m   N/A 250 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 3 W (1/250 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A Imperial N/A 5/16 in. N/A 2.51 lb-in  0.28 N·m   N/A 1.34 lb-in  0.15 N·m   N/A 180 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 3 W (1/250 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 6 :1 N/A Imperial N/A 5/16 in. N/A 3.01 lb-in  0.34 N·m   N/A 1.61 lb-in  0.18 N·m   N/A 150 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 3 W (1/250 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A Imperial N/A 5/16 in. N/A 3.76 lb-in  0.43 N·m   N/A 2.01 lb-in  0.23 N·m   N/A 120 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 3 W (1/250 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A Imperial N/A 5/16 in. N/A 4.51 lb-in  0.51 N·m   N/A 2.41 lb-in  0.28 N·m   N/A 100 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 3 W (1/250 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 12.5 :1 N/A Imperial N/A 5/16 in. N/A 6.26 lb-in  0.71 N·m   N/A 3.35 lb-in  0.38 N·m   N/A 72 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 3 W (1/250 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A Imperial N/A 5/16 in. N/A 7.52 lb-in  0.85 N·m   N/A 4.02 lb-in  0.46 N·m   N/A 60 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 3 W (1/250 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 18 :1 N/A Imperial N/A 5/16 in. N/A 9.02 lb-in  1.02 N·m   N/A 4.83 lb-in  0.55 N·m   N/A 50 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 3 W (1/250 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 25 :1 N/A Imperial N/A 5/16 in. N/A 11.29 lb-in  1.28 N·m   N/A 6.05 lb-in  0.69 N·m   N/A 36 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 3 W (1/250 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A Imperial N/A 5/16 in. N/A 13.55 lb-in  1.53 N·m   N/A 7.25 lb-in  0.83 N·m   N/A 30 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 3 W (1/250 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 36 :1 N/A Imperial N/A 5/16 in. N/A 16.26 lb-in  1.84 N·m   N/A 8.71 lb-in  1 N·m   N/A 25 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 3 W (1/250 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A Imperial N/A 5/16 in. N/A 22.58 lb-in  2.56 N·m   N/A 12.09 lb-in  1.39 N·m   N/A 18 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 3 W (1/250 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 60 :1 N/A Imperial N/A 5/16 in. N/A 24.5 lb-in  2.77 N·m   N/A 13.12 lb-in  1.5 N·m   N/A 15 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 3 W (1/250 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 75 :1 N/A Imperial N/A 5/16 in. N/A 26 lb-in  3 N·m   N/A 16.4 lb-in  1.88 N·m   N/A 12 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 3 W (1/250 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 90 :1 N/A Imperial N/A 5/16 in. N/A 26 lb-in  3 N·m   N/A 19.68 lb-in  2.26 N·m   N/A 10 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 3 W (1/250 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A Imperial N/A 5/16 in. N/A 26 lb-in  3 N·m   N/A 21.86 lb-in  2.51 N·m   N/A 9 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 3 W (1/250 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 120 :1 N/A Imperial N/A 5/16 in. N/A 26 lb-in  3 N·m   N/A 26 lb-in  3 N·m   N/A 7.50 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 3 W (1/250 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 150 :1 N/A Imperial N/A 5/16 in. N/A 26 lb-in  3 N·m   N/A 26 lb-in  3 N·m   N/A 6 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 3 W (1/250 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 180 :1 N/A Imperial N/A 5/16 in. N/A 26 lb-in  3 N·m   N/A 26 lb-in  3 N·m   N/A 5 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 3 W (1/250 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 3 :1 N/A Imperial N/A 5/16 in. N/A 1.5 lb-in  0.17 N·m   N/A 0.8 lb-in [60 Hz]  0.84 lb-in [50 Hz]  0.09 N·m [50 Hz]  0.09 N·m [60 Hz]   N/A 250 [50 Hz] 300 [ 60 Hz] QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 3 W (1/250 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 3.6 :1 N/A Imperial N/A 5/16 in. N/A 1.8 lb-in  0.2 N·m   N/A 0.97 lb-in [60 Hz]  1 lb-in [50 Hz]  0.11 N·m [50 Hz]  0.11 N·m [60 Hz]   N/A 208 [50 Hz] 250 [ 60 Hz] QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 3 W (1/250 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A Imperial N/A 5/16 in. N/A 2.51 lb-in  0.28 N·m   N/A 1.34 lb-in [60 Hz]  1.39 lb-in [50 Hz]  0.15 N·m [60 Hz]  0.16 N·m [50 Hz]   N/A 150 [50 Hz] 180 [ 60 Hz] QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 3 W (1/250 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 6 :1 N/A Imperial N/A 5/16 in. N/A 3.01 lb-in  0.34 N·m   N/A 1.61 lb-in [60 Hz]  1.67 lb-in [50 Hz]  0.18 N·m [60 Hz]  0.19 N·m [50 Hz]   N/A 125 [50 Hz] 150 [ 60 Hz] QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 3 W (1/250 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A Imperial N/A 5/16 in. N/A 3.76 lb-in  0.43 N·m   N/A 2.01 lb-in [60 Hz]  2.09 lb-in [50 Hz]  0.23 N·m [60 Hz]  0.24 N·m [50 Hz]   N/A 100 [50 Hz] 120 [ 60 Hz] QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 25 of 160 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »