Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Type |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2RK6GN-CW2ME / 2GN6SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 1.77 lb-in [60 Hz] 2.1 lb-in [50 Hz] 0.2 N·m [60 Hz] 0.24 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | $306.00 |
Add To Cart
Request Quote |
2RK6GN-CW2ME / 2GN7.5SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 2.2 lb-in [60 Hz] 2.6 lb-in [50 Hz] 0.25 N·m [60 Hz] 0.3 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | $306.00 |
Add To Cart
Request Quote |
2RK6GN-CW2ME / 2GN75SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 17.7 lb-in [60 Hz] 21 lb-in [50 Hz] 2 N·m [60 Hz] 2.4 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | $325.00 |
Add To Cart
Request Quote |
2RK6GN-CW2ME / 2GN90SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 21 lb-in [60 Hz] 25 lb-in [50 Hz] 2.4 N·m [60 Hz] 2.9 N·m [50 Hz] | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] | $325.00 |
Add To Cart
Request Quote |
2RK6GN-CW2ME / 2GN9SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 2.6 lb-in [60 Hz] 3.1 lb-in [50 Hz] 0.3 N·m [60 Hz] 0.36 N·m [50 Hz] | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | $306.00 |
Add To Cart
Request Quote |
3RK15GN-AW2MU / 3GN100SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 44 lb-in 5 N·m | Rated Speed (rpm) - 18 | $350.00 |
Add To Cart
Request Quote |
3RK15GN-AW2MU / 3GN12.5SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 9.7 lb-in 1.1 N·m | Rated Speed (rpm) - 144 | $331.00 |
Add To Cart
Request Quote |
3RK15GN-AW2MU / 3GN120SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 44 lb-in 5 N·m | Rated Speed (rpm) - 15 | $350.00 |
Add To Cart
Request Quote |
3RK15GN-AW2MU / 3GN150SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 44 lb-in 5 N·m | Rated Speed (rpm) - 12 | $350.00 |
Add To Cart
Request Quote |
3RK15GN-AW2MU / 3GN15SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 11.5 lb-in 1.3 N·m | Rated Speed (rpm) - 120 | $331.00 |
Add To Cart
Request Quote |
3RK15GN-AW2MU / 3GN180SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 44 lb-in 5 N·m | Rated Speed (rpm) - 10 | $350.00 |
Add To Cart
Request Quote |
3RK15GN-AW2MU / 3GN18SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 13.2 lb-in 1.5 N·m | Rated Speed (rpm) - 100 | $331.00 |
Add To Cart
Request Quote |
3RK15GN-AW2MU / 3GN25SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 16.8 lb-in 1.9 N·m | Rated Speed (rpm) - 72 | $341.00 |
Add To Cart
Request Quote |
3RK15GN-AW2MU / 3GN3.6SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 2.7 lb-in 0.31 N·m | Rated Speed (rpm) - 500 | $331.00 |
Add To Cart
Request Quote |
3RK15GN-AW2MU / 3GN30SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 20 lb-in 2.3 N·m | Rated Speed (rpm) - 60 | $341.00 |
Add To Cart
Request Quote |
3RK15GN-AW2MU / 3GN36SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 24 lb-in 2.8 N·m | Rated Speed (rpm) - 50 | $341.00 |
Add To Cart
Request Quote |
3RK15GN-AW2MU / 3GN3SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 2.3 lb-in 0.26 N·m | Rated Speed (rpm) - 600 | $331.00 |
Add To Cart
Request Quote |
3RK15GN-AW2MU / 3GN50SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 30 lb-in 3.5 N·m | Rated Speed (rpm) - 36 | $350.00 |
Add To Cart
Request Quote |
3RK15GN-AW2MU / 3GN5SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 3.8 lb-in 0.43 N·m | Rated Speed (rpm) - 360 | $331.00 |
Add To Cart
Request Quote |
3RK15GN-AW2MU / 3GN60SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 37 lb-in 4.2 N·m | Rated Speed (rpm) - 30 | $350.00 |
Add To Cart
Request Quote |
3RK15GN-AW2MU / 3GN6SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 4.5 lb-in 0.51 N·m | Rated Speed (rpm) - 300 | $331.00 |
Add To Cart
Request Quote |
3RK15GN-AW2MU / 3GN7.5SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 5.6 lb-in 0.64 N·m | Rated Speed (rpm) - 240 | $331.00 |
Add To Cart
Request Quote |
3RK15GN-AW2MU / 3GN75SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 44 lb-in 5 N·m | Rated Speed (rpm) - 24 | $350.00 |
Add To Cart
Request Quote |
3RK15GN-AW2MU / 3GN90SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 44 lb-in 5 N·m | Rated Speed (rpm) - 20 | $350.00 |
Add To Cart
Request Quote |
3RK15GN-AW2MU / 3GN9SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 6.8 lb-in 0.77 N·m | Rated Speed (rpm) - 200 | $331.00 |
Add To Cart
Request Quote |