Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
101 - 125 of 400 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Voltage (VAC)

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Shaft/Gear Type

  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Output Shaft

  • Imperial

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft

Output Shaft Diameter

Type

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Web Price

Add To Cart / Contact Sales
Sort by
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 2.3 lb-in [60 Hz]  2.6 lb-in [50 Hz]  0.26 N·m [60 Hz]  0.3 N·m [50 Hz]   - 500 [50 Hz] 600 [60 Hz] $206.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 2.7 lb-in [60 Hz]  3.1 lb-in [50 Hz]  0.31 N·m [60 Hz]  0.36 N·m [50 Hz]   - 500 [60 Hz] 416 [50 Hz] $206.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 3.8 lb-in [60 Hz]  4.5 lb-in [50 Hz]  0.43 N·m [60 Hz]  0.51 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] $206.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 4.5 lb-in [60 Hz]  5.3 lb-in [50 Hz]  0.51 N·m [60 Hz]  0.61 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] $206.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 5.6 lb-in [60 Hz]  6.7 lb-in [50 Hz]  0.64 N·m [60 Hz]  0.76 N·m [50 Hz]   - 200 [50 Hz] 240 [60 Hz] $206.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 6.8 lb-in [60 Hz]  8 lb-in [50 Hz]  0.77 N·m [60 Hz]  0.91 N·m [50 Hz]   - 200 [60 Hz] 166 [50 Hz] $206.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 11.5 lb-in [50 Hz]  9.7 lb-in [60 Hz]  1.1 N·m [60 Hz]  1.3 N·m [50 Hz]   - 120 [50 Hz] 144 [60 Hz] $206.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 11.5 lb-in [60 Hz]  13.2 lb-in [50 Hz]  1.3 N·m [60 Hz]  1.5 N·m [50 Hz]   - 100 [50 Hz] 120 [60 Hz] $206.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 13.2 lb-in [60 Hz]  15.9 lb-in [50 Hz]  1.5 N·m [60 Hz]  1.8 N·m [50 Hz]   - 83 [50 Hz] 100 [60 Hz] $206.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 16.8 lb-in [60 Hz]  20 lb-in [50 Hz]  1.9 N·m [60 Hz]  2.3 N·m [50 Hz]   - 60 [50 Hz] 72 [60 Hz] $216.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 20 lb-in [60 Hz]  23 lb-in [50 Hz]  2.3 N·m [60 Hz]  2.7 N·m [50 Hz]   - 50 [50 Hz] 60 [60 Hz] $216.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 24 lb-in [60 Hz]  29 lb-in [50 Hz]  2.8 N·m [60 Hz]  3.3 N·m [50 Hz]   - 50 [60 Hz] 41 [50 Hz] $216.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 30 lb-in [60 Hz]  36 lb-in [50 Hz]  3.5 N·m [60 Hz]  4.1 N·m [50 Hz]   - 30 [50 Hz] 36 [60 Hz] $225.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 37 lb-in [60 Hz]  44 lb-in [50 Hz]  4.2 N·m [60 Hz]  5 N·m [50 Hz]   - 25 [50 Hz] 30 [60 Hz] $225.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 44 lb-in  5 N·m   - 20 [50 Hz] 24 [60 Hz] $225.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 44 lb-in  5 N·m   - 16 [50 Hz] 20 [60 Hz] $225.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 44 lb-in  5 N·m   - 15 [50 Hz] 18 [60 Hz] $225.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 44 lb-in  5 N·m   - 12.5 [50 Hz] 15 [60 Hz] $225.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 44 lb-in  5 N·m   - 10 [50 Hz] 12 [60 Hz] $225.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - Imperial - 3/8 in. - Lead Wire - Not Equipped - 44 lb-in  5 N·m   - 8.3 [50 Hz] 10 [60 Hz] $225.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 2.3 lb-in  0.26 N·m   - 600 $331.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 2.7 lb-in  0.31 N·m   - 500 $331.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 3.8 lb-in  0.43 N·m   - 360 $331.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 4.5 lb-in  0.51 N·m   - 300 $331.00 Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 5.6 lb-in  0.64 N·m   - 240 $331.00 Add To Cart
Request Quote
101 - 125 of 400 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved