Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Type |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3RK15GN-CW2E / 3GN3.6SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 2.7 lb-in [60 Hz] 3.1 lb-in [50 Hz] 0.31 N·m [60 Hz] 0.36 N·m [50 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | $206.00 |
Add To Cart
Request Quote |
3RK15GN-CW2ME / 3GN3.6SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 2.7 lb-in [60 Hz] 3.1 lb-in [50 Hz] 0.31 N·m [60 Hz] 0.36 N·m [50 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | $337.00 |
Add To Cart
Request Quote |
3RK15GN-AW2U / 3GN30SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 20 lb-in 2.3 N·m | Rated Speed (rpm) - 60 | $213.00 |
Add To Cart
Request Quote |
3RK15GN-AW2MU / 3GN30SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 20 lb-in 2.3 N·m | Rated Speed (rpm) - 60 | $341.00 |
Add To Cart
Request Quote |
3RK15GN-CW2E / 3GN30SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 20 lb-in [60 Hz] 23 lb-in [50 Hz] 2.3 N·m [60 Hz] 2.7 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | $216.00 |
Add To Cart
Request Quote |
3RK15GN-CW2ME / 3GN30SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 20 lb-in [60 Hz] 23 lb-in [50 Hz] 2.3 N·m [60 Hz] 2.7 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | $347.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN90SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 21 lb-in 2.4 N·m | Rated Speed (rpm) - 20 | $320.00 |
Add To Cart
Request Quote |
2RK6GN-AW2U / 2GN90SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 21 lb-in 2.4 N·m | Rated Speed (rpm) - 20 | $206.00 |
Add To Cart
Request Quote |
2RK6GN-CW2E / 2GN90SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 21 lb-in [60 Hz] 25 lb-in [50 Hz] 2.4 N·m [60 Hz] 2.9 N·m [50 Hz] | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] | $208.00 |
Add To Cart
Request Quote |
2RK6GN-CW2ME / 2GN90SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 21 lb-in [60 Hz] 25 lb-in [50 Hz] 2.4 N·m [60 Hz] 2.9 N·m [50 Hz] | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] | $325.00 |
Add To Cart
Request Quote |
4RK25GN-AW2TU / 4GN18SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 22 lb-in 2.5 N·m | Rated Speed (rpm) - 100 | $256.00 |
Add To Cart
Request Quote |
4RK25GN-AW2MU / 4GN18SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 22 lb-in 2.5 N·m | Rated Speed (rpm) - 100 | $363.00 |
Add To Cart
Request Quote |
4RK25GN-AW2U / 4GN18SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 22 lb-in 2.5 N·m | Rated Speed (rpm) - 100 | $216.00 |
Add To Cart
Request Quote |
4RK25GN-CW2E / 4GN18SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 22 lb-in [60 Hz] 26 lb-in [50 Hz] 2.5 N·m [60 Hz] 3 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | $221.00 |
Add To Cart
Request Quote |
4RK25GN-CW2TE / 4GN18SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 22 lb-in [60 Hz] 26 lb-in [50 Hz] 2.5 N·m [60 Hz] 3 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | $261.00 |
Add To Cart
Request Quote |
4RK25GN-CW2ME / 4GN18SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 22 lb-in [60 Hz] 26 lb-in [50 Hz] 2.5 N·m [60 Hz] 3 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | $368.00 |
Add To Cart
Request Quote |
5RK40GN-AW2TU / 5GN12.5SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 23 lb-in 2.7 N·m | Rated Speed (rpm) - 144 | $299.00 |
Add To Cart
Request Quote |
5RK40GN-AW2U / 5GN12.5SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 23 lb-in 2.7 N·m | Rated Speed (rpm) - 144 | $257.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN100SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 23 lb-in 2.7 N·m | Rated Speed (rpm) - 18 | $320.00 |
Add To Cart
Request Quote |
2RK6GN-AW2U / 2GN100SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 23 lb-in 2.7 N·m | Rated Speed (rpm) - 18 | $206.00 |
Add To Cart
Request Quote |
5RK40GN-AW2MU / 5GN12.5SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 23 lb-in 2.7 N·m | Rated Speed (rpm) - 144 | $447.00 |
Add To Cart
Request Quote |
5RK40GN-CW2TE / 5GN12.5SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 23 lb-in [60 Hz] 28 lb-in [50 Hz] 2.6 N·m [60 Hz] 3.2 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | $304.00 |
Add To Cart
Request Quote |
5RK40GN-CW2ME / 5GN12.5SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 23 lb-in [60 Hz] 28 lb-in [50 Hz] 2.6 N·m [60 Hz] 3.2 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | $454.00 |
Add To Cart
Request Quote |
5RK40GN-CW2E / 5GN12.5SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 23 lb-in [60 Hz] 28 lb-in [50 Hz] 2.6 N·m [60 Hz] 3.2 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | $261.00 |
Add To Cart
Request Quote |
2RK6GN-CW2E / 2GN100SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 23 lb-in [60 Hz] 26 lb-in [50 Hz] 2.7 N·m [60 Hz] 3 N·m [50 Hz] | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | $208.00 |
Add To Cart
Request Quote |