Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
351 - 375 of 400 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Voltage (VAC)

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Shaft/Gear Type

  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Output Shaft

  • Imperial

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft

Output Shaft Diameter

Type

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Web Price

Add To Cart / Contact Sales
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - Imperial - 1/2 in. - Terminal Box - Not Equipped - 50 lb-in [60 Hz]  61 lb-in [50 Hz]  5.7 N·m [60 Hz]  6.9 N·m [50 Hz]   - 50 [50 Hz] 60 [60 Hz] $316.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - Imperial - 1/2 in. - Terminal Box - Not Equipped - 60 lb-in [60 Hz]  73 lb-in [50 Hz]  6.8 N·m [60 Hz]  8.3 N·m [50 Hz]   - 50 [60 Hz] 41 [50 Hz] $316.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - Imperial - 1/2 in. - Terminal Box - Not Equipped - 76 lb-in [60 Hz]  88 lb-in [50 Hz]  10 N·m [50 Hz]  8.6 N·m [60 Hz]   - 30 [50 Hz] 36 [60 Hz] $329.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - Imperial - 1/2 in. - Terminal Box - Not Equipped - 88 lb-in  10 N·m   - 25 [50 Hz] 30 [60 Hz] $329.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - Imperial - 1/2 in. - Terminal Box - Not Equipped - 88 lb-in  10 N·m   - 20 [50 Hz] 24 [60 Hz] $329.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - Imperial - 1/2 in. - Terminal Box - Not Equipped - 88 lb-in  10 N·m   - 16 [50 Hz] 20 [60 Hz] $329.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - Imperial - 1/2 in. - Terminal Box - Not Equipped - 88 lb-in  10 N·m   - 15 [50 Hz] 18 [60 Hz] $329.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - Imperial - 1/2 in. - Terminal Box - Not Equipped - 88 lb-in  10 N·m   - 12.5 [50 Hz] 15 [60 Hz] $329.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - Imperial - 1/2 in. - Terminal Box - Not Equipped - 88 lb-in  10 N·m   - 10 [50 Hz] 12 [60 Hz] $329.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - Imperial - 1/2 in. - Terminal Box - Not Equipped - 88 lb-in  10 N·m   - 8.3 [50 Hz] 10 [60 Hz] $329.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 5.8 lb-in  0.66 N·m   - 600 $447.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 6.9 lb-in  0.79 N·m   - 500 $447.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 9.7 lb-in  1.1 N·m   - 360 $447.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 11.5 lb-in  1.3 N·m   - 300 $447.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 14.1 lb-in  1.6 N·m   - 240 $447.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 17.7 lb-in  2 N·m   - 200 $447.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 23 lb-in  2.7 N·m   - 144 $447.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 29 lb-in  3.3 N·m   - 120 $447.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 34 lb-in  3.9 N·m   - 100 $447.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 43 lb-in  4.9 N·m   - 72 $459.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 52 lb-in  5.9 N·m   - 60 $459.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 62 lb-in  7.1 N·m   - 50 $459.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 78 lb-in  8.9 N·m   - 36 $472.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 88 lb-in  10 N·m   - 30 $472.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - Imperial - 1/2 in. - Lead Wire - Equipped - 88 lb-in  10 N·m   - 24 $472.00 Add To Cart
Request Quote
351 - 375 of 400 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved