COMPANY HEADER
Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
1 - 25 of 400 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft

Output Shaft Diameter

Type

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Web Price

Add To Cart/Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 3 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 0.88 lb-in  0.1 N·m   N/A 600 $187.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 3.6 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 1.06 lb-in  0.12 N·m   N/A 500 $187.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 1.5 lb-in  0.17 N·m   N/A 360 $187.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 6 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 1.77 lb-in  0.2 N·m   N/A 300 $187.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 2.2 lb-in  0.25 N·m   N/A 240 $187.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 2.6 lb-in  0.3 N·m   N/A 200 $187.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 12.5 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 3.7 lb-in  0.42 N·m   N/A 144 $187.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 4.4 lb-in  0.5 N·m   N/A 120 $187.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 18 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 5.3 lb-in  0.6 N·m   N/A 100 $187.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 25 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 6.6 lb-in  0.75 N·m   N/A 72 $196.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 7.9 lb-in  0.9 N·m   N/A 60 $196.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 36 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 9.7 lb-in  1.1 N·m   N/A 50 $196.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 12.3 lb-in  1.4 N·m   N/A 36 $206.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 60 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 14.1 lb-in  1.6 N·m   N/A 30 $206.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 75 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 17.7 lb-in  2 N·m   N/A 24 $206.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 90 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 21 lb-in  2.4 N·m   N/A 20 $206.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 23 lb-in  2.7 N·m   N/A 18 $206.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 120 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 26 lb-in  3 N·m   N/A 15 $206.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 150 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 26 lb-in  3 N·m   N/A 12 $206.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 180 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 26 lb-in  3 N·m   N/A 10 $206.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 3 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 0.88 lb-in [60 Hz]  1.06 lb-in [50 Hz]  0.1 N·m [60 Hz]  0.12 N·m [50 Hz]   N/A 500 [50 Hz] 600 [60 Hz] $189.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 3.6 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 1.06 lb-in [60 Hz]  1.23 lb-in [50 Hz]  0.12 N·m [60 Hz]  0.14 N·m [50 Hz]   N/A 500 [60 Hz] 416 [50 Hz] $189.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 1.5 lb-in [60 Hz]  1.77 lb-in [50 Hz]  0.17 N·m [60 Hz]  0.2 N·m [50 Hz]   N/A 300 [50 Hz] 360 [60 Hz] $189.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 6 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 1.77 lb-in [60 Hz]  2.1 lb-in [50 Hz]  0.2 N·m [60 Hz]  0.24 N·m [50 Hz]   N/A 250 [50 Hz] 300 [60 Hz] $189.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 2.2 lb-in [60 Hz]  2.6 lb-in [50 Hz]  0.25 N·m [60 Hz]  0.3 N·m [50 Hz]   N/A 200 [50 Hz] 240 [60 Hz] $189.00 Add To Cart
Request Quote
1 - 25 of 400 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »