Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Type |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3IK15GN-SW2M / 3GN12.5SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 8.8 lb-in [60 Hz] 9.7 lb-in [50 Hz] 1 N·m [60 Hz] 1.1 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | $337.00 |
Add To Cart
Request Quote |
4IK25GN-SW2 / 4GN12.5SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 14.1 lb-in [60 Hz] 16.8 lb-in [50 Hz] 1.6 N·m [60 Hz] 1.9 N·m [50 Hz] | Rated Speed (rpm) - 120 [200 VAC, 50 Hz] 144 [60 Hz] | $212.00 |
Add To Cart
Request Quote |
4IK25GN-SW2T / 4GN12.5SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 14.1 lb-in [60 Hz] 16.8 lb-in [50 Hz] 1.6 N·m [60 Hz] 1.9 N·m [50 Hz] | Rated Speed (rpm) - 120 [200 VAC, 50 Hz] 144 [60 Hz] | $252.00 |
Add To Cart
Request Quote |
4IK25GN-SH / 4GN12.5SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Electromagnetic Brake - Not Equipped | Rated Torque - 14.1 lb-in [60 Hz] 16.8 lb-in [50 Hz] 1.6 N·m [60 Hz] 1.9 N·m [50 Hz] | Rated Speed (rpm) - 120 [200 VAC, 50 Hz] 144 [60 Hz] | $235.00 |
Add To Cart
Request Quote |
4IK25GN-SW2M / 4GN12.5SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 14.1 lb-in [60 Hz] 16.8 lb-in [50 Hz] 1.6 N·m [60 Hz] 1.9 N·m [50 Hz] | Rated Speed (rpm) - 120[200 VAC, 50 Hz] 144 [60 Hz] | $368.00 |
Add To Cart
Request Quote |
5IK40GN-SW2 / 5GN12.5SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 23 lb-in [60 Hz] 26 lb-in [50 Hz] 2.6 N·m [60 Hz] 3 N·m [50 Hz] | Rated Speed (rpm) - 120 [200 VAC, 50 Hz] 144 [60 Hz] | $252.00 |
Add To Cart
Request Quote |
5IK40GN-SW2T / 5GN12.5SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 23 lb-in [60 Hz] 26 lb-in [50 Hz] 2.6 N·m [60 Hz] 3 N·m [50 Hz] | Rated Speed (rpm) - 120 [200 VAC, 50 Hz] 144 [60 Hz] | $293.00 |
Add To Cart
Request Quote |
5IK40GN-SH / 5GN12.5SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Type - Conduit Box | Electromagnetic Brake - Not Equipped | Rated Torque - 23 lb-in [60 Hz] 26 lb-in [50 Hz] 2.6 N·m [60 Hz] 3 N·m [50 Hz] | Rated Speed (rpm) - 120 [200 VAC, 50 Hz] 144 [60 Hz] | $274.00 |
Add To Cart
Request Quote |
5IK40GN-SW2M / 5GN12.5SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 23 lb-in [60 Hz] 26 lb-in [50 Hz] 2.6 N·m [60 Hz] 3 N·m [50 Hz] | Rated Speed (rpm) - 120[200 VAC, 50 Hz] 144 [60 Hz] | $454.00 |
Add To Cart
Request Quote |
2IK6GN-SW2 / 2GN15SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 4.4 lb-in [60 Hz] 5.3 lb-in [50 Hz] 0.5 N·m [60 Hz] 0.6 N·m [50 Hz] | Rated Speed (rpm) - 100 [200 VAC, 50 Hz] 120 [60 Hz] | $182.00 |
Add To Cart
Request Quote |
2IK6GN-SW2M / 2GN15SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 4.4 lb-in [60 Hz] 5.3 lb-in [50 Hz] 0.5 N·m [60 Hz] 0.6 N·m [50 Hz] | Rated Speed (rpm) - 100 [200 VAC, 50 Hz] 120 [60 Hz] | $306.00 |
Add To Cart
Request Quote |
3IK15GN-SW2 / 3GN15SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 10.6 lb-in [60 Hz] 11.5 lb-in [50 Hz] 1.2 N·m [60 Hz] 1.3 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | $196.00 |
Add To Cart
Request Quote |
3IK15GN-SW2M / 3GN15SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 10.6 lb-in [60 Hz] 11.5 lb-in [50 Hz] 1.2 N·m [60 Hz] 1.3 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | $337.00 |
Add To Cart
Request Quote |
4IK25GN-SW2 / 4GN15SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 16.8 lb-in [60 Hz] 20 lb-in [50 Hz] 1.9 N·m [60 Hz] 2.3 N·m [50 Hz] | Rated Speed (rpm) - 100 [200 VAC, 50 Hz] 120 [60 Hz] | $212.00 |
Add To Cart
Request Quote |
4IK25GN-SW2T / 4GN15SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 16.8 lb-in [60 Hz] 20 lb-in [50 Hz] 1.9 N·m [60 Hz] 2.3 N·m [50 Hz] | Rated Speed (rpm) - 100 [200 VAC, 50 Hz] 120 [60 Hz] | $252.00 |
Add To Cart
Request Quote |
4IK25GN-SH / 4GN15SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Conduit Box | Electromagnetic Brake - Not Equipped | Rated Torque - 16.8 lb-in [60 Hz] 20 lb-in [50 Hz] 1.9 N·m [60 Hz] 2.3 N·m [50 Hz] | Rated Speed (rpm) - 100 [200 VAC, 50 Hz] 120 [60 Hz] | $235.00 |
Add To Cart
Request Quote |
4IK25GN-SW2M / 4GN15SA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 16.8 lb-in [60 Hz] 20 lb-in [50 Hz] 1.9 N·m [60 Hz] 2.3 N·m [50 Hz] | Rated Speed (rpm) - 100[200 VAC, 50 Hz] 120 [60 Hz] | $368.00 |
Add To Cart
Request Quote |
5IK40GN-SW2 / 5GN15SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 28 lb-in [60 Hz] 31 lb-in [50 Hz] 3.2 N·m [60 Hz] 3.6 N·m [50 Hz] | Rated Speed (rpm) - 100 [200 VAC, 50 Hz] 120 [60 Hz] | $252.00 |
Add To Cart
Request Quote |
5IK40GN-SW2T / 5GN15SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 28 lb-in [60 Hz] 31 lb-in [50 Hz] 3.2 N·m [60 Hz] 3.6 N·m [50 Hz] | Rated Speed (rpm) - 100 [200 VAC, 50 Hz] 120 [60 Hz] | $293.00 |
Add To Cart
Request Quote |
5IK40GN-SH / 5GN15SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Type - Conduit Box | Electromagnetic Brake - Not Equipped | Rated Torque - 28 lb-in [60 Hz] 31 lb-in [50 Hz] 3.2 N·m [60 Hz] 3.6 N·m [50 Hz] | Rated Speed (rpm) - 100 [200 VAC, 50 Hz] 120 [60 Hz] | $274.00 |
Add To Cart
Request Quote |
5IK40GN-SW2M / 5GN15SA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 1/2 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 28 lb-in [60 Hz] 31 lb-in [50 Hz] 3.2 N·m [60 Hz] 3.6 N·m [50 Hz] | Rated Speed (rpm) - 100[200 VAC, 50 Hz] 120 [60 Hz] | $454.00 |
Add To Cart
Request Quote |
2IK6GN-SW2 / 2GN18SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 5.3 lb-in [60 Hz] 6.2 lb-in [50 Hz] 0.6 N·m [60 Hz] 0.71 N·m [50 Hz] | Rated Speed (rpm) - 83 [200 VAC, 50 Hz] 100 [60 Hz] | $182.00 |
Add To Cart
Request Quote |
2IK6GN-SW2M / 2GN18SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 5.3 lb-in [60 Hz] 6.2 lb-in [50 Hz] 0.6 N·m [60 Hz] 0.71 N·m [50 Hz] | Rated Speed (rpm) - 83 [200 VAC, 50 Hz] 100 [60 Hz] | $306.00 |
Add To Cart
Request Quote |
3IK15GN-SW2 / 3GN18SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 13.2 lb-in [60 Hz] 14.1 lb-in [50 Hz] 1.5 N·m [60 Hz] 1.6 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | $196.00 |
Add To Cart
Request Quote |
3IK15GN-SW2M / 3GN18SA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 13.2 lb-in [60 Hz] 14.1 lb-in [50 Hz] 1.5 N·m [60 Hz] 1.6 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | $337.00 |
Add To Cart
Request Quote |