COMPANY HEADER
The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
1 - 25 of 240 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft

Output Shaft Diameter

Type

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Web Price

Add To Cart/Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Three-Phase 200/220/230 VAC N/A Parallel Shaft Gearhead N/A 3 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 0.88 lb-in [60 Hz]  1.06 lb-in [50 Hz]  0.1 N·m [60 Hz]  0.12 N·m [50 Hz]   N/A 500 [200 VAC, 50 Hz] 600 [60 Hz] $182.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Three-Phase 200/220/230 VAC N/A Parallel Shaft Gearhead N/A 3.6 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 1.06 lb-in [60 Hz]  1.23 lb-in [50 Hz]  0.12 N·m [60 Hz]  0.14 N·m [50 Hz]   N/A 416 [200 VAC, 50 Hz] 500 [60 Hz] $182.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Three-Phase 200/220/230 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 1.5 lb-in [60 Hz]  1.77 lb-in [50 Hz]  0.17 N·m [60 Hz]  0.2 N·m [50 Hz]   N/A 300 [200 VAC, 50 Hz] 360 [60 Hz] $182.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Three-Phase 200/220/230 VAC N/A Parallel Shaft Gearhead N/A 6 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 1.77 lb-in [60 Hz]  2.1 lb-in [50 Hz]  0.2 N·m [60 Hz]  0.24 N·m [50 Hz]   N/A 250 [200 VAC, 50 Hz] 300 [60 Hz] $182.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Three-Phase 200/220/230 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 2.2 lb-in [60 Hz]  2.6 lb-in [50 Hz]  0.25 N·m [60 Hz]  0.3 N·m [50 Hz]   N/A 200 [200 VAC, 50 Hz] 240 [60 Hz] $182.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Three-Phase 200/220/230 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 2.6 lb-in [60 Hz]  3.1 lb-in [50 Hz]  0.3 N·m [60 Hz]  0.36 N·m [50 Hz]   N/A 166 [200 VAC, 50 Hz] 200 [60 Hz] $182.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Three-Phase 200/220/230 VAC N/A Parallel Shaft Gearhead N/A 12.5 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 3.7 lb-in [60 Hz]  4.4 lb-in [50 Hz]  0.42 N·m [60 Hz]  0.5 N·m [50 Hz]   N/A 120 [200 VAC, 50 Hz] 144 [60 Hz] $182.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Three-Phase 200/220/230 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 4.4 lb-in [60 Hz]  5.3 lb-in [50 Hz]  0.5 N·m [60 Hz]  0.6 N·m [50 Hz]   N/A 100 [200 VAC, 50 Hz] 120 [60 Hz] $182.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Three-Phase 200/220/230 VAC N/A Parallel Shaft Gearhead N/A 18 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 5.3 lb-in [60 Hz]  6.2 lb-in [50 Hz]  0.6 N·m [60 Hz]  0.71 N·m [50 Hz]   N/A 83 [200 VAC, 50 Hz] 100 [60 Hz] $182.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Three-Phase 200/220/230 VAC N/A Parallel Shaft Gearhead N/A 25 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 6.6 lb-in [60 Hz]  7.8 lb-in [50 Hz]  0.75 N·m [60 Hz]  0.89 N·m [50 Hz]   N/A 60 [200 VAC, 50 Hz] 72 [60 Hz] $191.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Three-Phase 200/220/230 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 7.9 lb-in [60 Hz]  9.7 lb-in [50 Hz]  0.9 N·m [60 Hz]  1.1 N·m [50 Hz]   N/A 50 [200 VAC, 50 Hz] 60 [60 Hz] $191.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Three-Phase 200/220/230 VAC N/A Parallel Shaft Gearhead N/A 36 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 11.5 lb-in [50 Hz]  9.7 lb-in [60 Hz]  1.1 N·m [60 Hz]  1.3 N·m [50 Hz]   N/A 41 [200 VAC, 50 Hz] 50 [60 Hz] $191.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Three-Phase 200/220/230 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 12.3 lb-in [60 Hz]  14.1 lb-in [50 Hz]  1.4 N·m [60 Hz]  1.6 N·m [50 Hz]   N/A 30 [200 VAC, 50 Hz] 36 [60 Hz] $201.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Three-Phase 200/220/230 VAC N/A Parallel Shaft Gearhead N/A 60 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 14.1 lb-in [60 Hz]  16.8 lb-in [50 Hz]  1.6 N·m [60 Hz]  1.9 N·m [50 Hz]   N/A 25 [200 VAC, 50 Hz] 30 [60 Hz] $201.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Three-Phase 200/220/230 VAC N/A Parallel Shaft Gearhead N/A 75 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 17.7 lb-in [60 Hz]  21 lb-in [50 Hz]  2 N·m [60 Hz]  2.4 N·m [50 Hz]   N/A 20 [200 VAC, 50 Hz] 24 [60 Hz] $201.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Three-Phase 200/220/230 VAC N/A Parallel Shaft Gearhead N/A 90 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 21 lb-in [60 Hz]  25 lb-in [50 Hz]  2.4 N·m [60 Hz]  2.9 N·m [50 Hz]   N/A 16 [200 VAC, 50 Hz] 20 [60 Hz] $201.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Three-Phase 200/220/230 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 23 lb-in [60 Hz]  26 lb-in [50 Hz]  2.7 N·m [60 Hz]  3 N·m [50 Hz]   N/A 15 [200 VAC, 50 Hz] 18 [60 Hz] $201.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Three-Phase 200/220/230 VAC N/A Parallel Shaft Gearhead N/A 120 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 26 lb-in  3 N·m   N/A 12.5 [200 VAC, 50 Hz] 15 [60 Hz] $201.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Three-Phase 200/220/230 VAC N/A Parallel Shaft Gearhead N/A 150 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 26 lb-in  3 N·m   N/A 10 [200 VAC, 50 Hz] 12 [60 Hz] $201.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Three-Phase 200/220/230 VAC N/A Parallel Shaft Gearhead N/A 180 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Not Equipped N/A 26 lb-in  3 N·m   N/A 8.3 [200 VAC, 50 Hz] 10 [60 Hz] $201.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Three-Phase 200/220/230 VAC N/A Parallel Shaft Gearhead N/A 3 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Equipped N/A 0.88 lb-in [60 Hz]  1.06 lb-in [50 Hz]  0.1 N·m [60 Hz]  0.12 N·m [50 Hz]   N/A 500 [200 VAC, 50 Hz] 600 [60 Hz] $306.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Three-Phase 200/220/230 VAC N/A Parallel Shaft Gearhead N/A 3.6 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Equipped N/A 1.06 lb-in [60 Hz]  1.23 lb-in [50 Hz]  0.12 N·m [60 Hz]  0.14 N·m [50 Hz]   N/A 416 [200 VAC, 50 Hz] 500 [60 Hz] $306.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Three-Phase 200/220/230 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Equipped N/A 1.5 lb-in [60 Hz]  1.77 lb-in [50 Hz]  0.17 N·m [60 Hz]  0.2 N·m [50 Hz]   N/A 300 [200 VAC, 50 Hz] 360 [60 Hz] $306.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Three-Phase 200/220/230 VAC N/A Parallel Shaft Gearhead N/A 6 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Equipped N/A 1.77 lb-in [60 Hz]  2.1 lb-in [50 Hz]  0.2 N·m [60 Hz]  0.24 N·m [50 Hz]   N/A 250 [200 VAC, 50 Hz] 300 [60 Hz] $306.00 Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Three-Phase 200/220/230 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A Imperial N/A 5/16 in. N/A Lead Wire N/A Equipped N/A 2.2 lb-in [60 Hz]  2.6 lb-in [50 Hz]  0.25 N·m [60 Hz]  0.3 N·m [50 Hz]   N/A 200 [200 VAC, 50 Hz] 240 [60 Hz] $306.00 Add To Cart
Request Quote
1 - 25 of 240 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »