This category has 3,289 items. Only the first 1000 records are returned.
Item # |
Item Name |
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
---|---|---|---|---|---|---|---|---|---|---|
3RK15RA-AWU | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
3RK15RA-CWE | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
3RK15RGN-AWU / 3GN100KA | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
3RK15RGN-AWU / 3GN12.5KA | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
3RK15RGN-AWU / 3GN120KA | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
3RK15RGN-AWU / 3GN150KA | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
3RK15RGN-AWU / 3GN15KA | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
3RK15RGN-AWU / 3GN180KA | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
3RK15RGN-AWU / 3GN18KA | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
3RK15RGN-AWU / 3GN25KA | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
3RK15RGN-AWU / 3GN3.6KA | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
3RK15RGN-AWU / 3GN30KA | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
3RK15RGN-AWU / 3GN36KA | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
3RK15RGN-AWU / 3GN3KA | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
3RK15RGN-AWU / 3GN50KA | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
3RK15RGN-AWU / 3GN5KA | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
3RK15RGN-AWU / 3GN60KA | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
3RK15RGN-AWU / 3GN6KA | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
3RK15RGN-AWU / 3GN7.5KA | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
3RK15RGN-AWU / 3GN75KA | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
3RK15RGN-AWU / 3GN90KA | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
3RK15RGN-AWU / 3GN9KA | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
3RK15RGN-CWE / 3GN100KA | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
3RK15RGN-CWE / 3GN12.5KA | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
3RK15RGN-CWE / 3GN120KA | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |