This category has 3,289 items. Only the first 1000 records are returned.

76 - 100 of 1000 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Web Price

Add To Cart / Contact Sales
- Brushless DC Motor - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 15 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 20 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 30 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 50 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 100 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 200 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 3 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 3.6 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 6 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 7.5 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 9 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 12.5 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 15 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 18 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 25 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 30 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 36 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 50 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 60 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
76 - 100 of 1000 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved