This category has 3,289 items. Only the first 1000 records are returned.
Item # |
Item Name |
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
---|---|---|---|---|---|---|---|---|---|---|
BLFM6400-GFS / GFS6G20FR | - Brushless DC Motor | Motor Frame Size - 4.33 in. sq. | Output Power - 400 W (1/2 HP) | Power Supply - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLFM6400-GFS / GFS6G30FR | - Brushless DC Motor | Motor Frame Size - 4.33 in. sq. | Output Power - 400 W (1/2 HP) | Power Supply - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLFM6400-GFS / GFS6G50FR | - Brushless DC Motor | Motor Frame Size - 4.33 in. sq. | Output Power - 400 W (1/2 HP) | Power Supply - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLFM6400-GFS / GFS6G100FR | - Brushless DC Motor | Motor Frame Size - 4.33 in. sq. | Output Power - 400 W (1/2 HP) | Power Supply - | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLM6200S-5 | - Brushless DC Motor | Motor Frame Size - 4.33 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLM6200S-10 | - Brushless DC Motor | Motor Frame Size - 4.33 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLM6200S-15 | - Brushless DC Motor | Motor Frame Size - 4.33 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLM6200S-20 | - Brushless DC Motor | Motor Frame Size - 4.33 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLM6200S-30 | - Brushless DC Motor | Motor Frame Size - 4.33 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLM6200S-50 | - Brushless DC Motor | Motor Frame Size - 4.33 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLM6200S-100 | - Brushless DC Motor | Motor Frame Size - 4.33 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLM6200S-200 | - Brushless DC Motor | Motor Frame Size - 4.33 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLM6200SP-5A | - Brushless DC Motor | Motor Frame Size - 4.33 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 7/8 in. | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLM6200SP-10A | - Brushless DC Motor | Motor Frame Size - 4.33 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 7/8 in. | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLM6200SP-15A | - Brushless DC Motor | Motor Frame Size - 4.33 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 7/8 in. | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLM6200SP-20A | - Brushless DC Motor | Motor Frame Size - 4.33 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 7/8 in. | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLM6200SP-30A | - Brushless DC Motor | Motor Frame Size - 4.33 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 7/8 in. | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLM6200SP-50A | - Brushless DC Motor | Motor Frame Size - 4.33 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 7/8 in. | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLM6200SP-100A | - Brushless DC Motor | Motor Frame Size - 4.33 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 7/8 in. | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLM6200SP-200A | - Brushless DC Motor | Motor Frame Size - 4.33 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 7/8 in. | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLM6200SP-5 | - Brushless DC Motor | Motor Frame Size - 4.33 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLM6200SP-10 | - Brushless DC Motor | Motor Frame Size - 4.33 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLM6200SP-15 | - Brushless DC Motor | Motor Frame Size - 4.33 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLM6200SP-20 | - Brushless DC Motor | Motor Frame Size - 4.33 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLM6200SP-30 | - Brushless DC Motor | Motor Frame Size - 4.33 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |