This category has 3,289 items. Only the first 1000 records are returned.

101 - 125 of 1000 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Web Price

Add To Cart / Contact Sales
Sort by
- AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 3 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 3 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 3 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 3 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 3 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 3 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 4.09 in. sq. - 200 W (1/4 HP) - Three-Phase 200/230 VAC - Parallel Shaft Gearhead - 3 :1 - - Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 4.09 in. sq. - 200 W (1/4 HP) - Three-Phase 200/230 VAC - Parallel Shaft Gearhead - 3 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 3.6 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 3.6 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 3.6 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 3.6 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
101 - 125 of 1000 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved