This category has 3,769 items. Only the first 1000 records are returned.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Web Price |
California Proposition 65 |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BXM230-GFH2 / GFH2G5 | N/A Brushless DC Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | QUOTE |
California Proposition 65
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
CAD N/A |
Add To Cart
Request Quote |
| BXM230-GFH2 / GFH2G10 | N/A Brushless DC Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | QUOTE |
California Proposition 65
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
CAD N/A |
Add To Cart
Request Quote |
| BXM230-GFH2 / GFH2G15 | N/A Brushless DC Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | QUOTE |
California Proposition 65
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
CAD N/A |
Add To Cart
Request Quote |
| BXM230-GFH2 / GFH2G20 | N/A Brushless DC Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | QUOTE |
California Proposition 65
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
CAD N/A |
Add To Cart
Request Quote |
| BXM230-GFH2 / GFH2G30 | N/A Brushless DC Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | QUOTE |
California Proposition 65
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
CAD N/A |
Add To Cart
Request Quote |
| BXM230-GFH2 / GFH2G50 | N/A Brushless DC Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | QUOTE |
California Proposition 65
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
CAD N/A |
Add To Cart
Request Quote |
| BXM230-GFH2 / GFH2G100 | N/A Brushless DC Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | QUOTE |
California Proposition 65
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
CAD N/A |
Add To Cart
Request Quote |
| BXM230-GFH2 / GFH2G200 | N/A Brushless DC Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | QUOTE |
California Proposition 65
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
CAD N/A |
Add To Cart
Request Quote |
| BXM230M-GFH2 / GFH2G5 | N/A Brushless DC Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Equipped | QUOTE |
California Proposition 65
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
CAD N/A |
Add To Cart
Request Quote |
| BXM230M-GFH2 / GFH2G10 | N/A Brushless DC Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Equipped | QUOTE |
California Proposition 65
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
CAD N/A |
Add To Cart
Request Quote |
| BXM230M-GFH2 / GFH2G15 | N/A Brushless DC Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Equipped | QUOTE |
California Proposition 65
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
CAD N/A |
Add To Cart
Request Quote |
| BXM230M-GFH2 / GFH2G20 | N/A Brushless DC Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Equipped | QUOTE |
California Proposition 65
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
CAD N/A |
Add To Cart
Request Quote |
| BXM230M-GFH2 / GFH2G30 | N/A Brushless DC Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Equipped | QUOTE |
California Proposition 65
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
CAD N/A |
Add To Cart
Request Quote |
| BXM230M-GFH2 / GFH2G50 | N/A Brushless DC Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Equipped | QUOTE |
California Proposition 65
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
CAD N/A |
Add To Cart
Request Quote |
| BXM230M-GFH2 / GFH2G100 | N/A Brushless DC Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Equipped | QUOTE |
California Proposition 65
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
CAD N/A |
Add To Cart
Request Quote |
| BXM230M-GFH2 / GFH2G200 | N/A Brushless DC Motor | Motor Frame Size N/A 2.36 in. sq. | Output Power N/A 30 W (1/25 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Equipped | QUOTE |
California Proposition 65
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
CAD N/A |
Add To Cart
Request Quote |
| BXM460-GFH2 / GFH4G5 | N/A Brushless DC Motor | Motor Frame Size N/A 3.15 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | QUOTE |
California Proposition 65
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
CAD N/A |
Add To Cart
Request Quote |
| BXM460-GFH2 / GFH4G10 | N/A Brushless DC Motor | Motor Frame Size N/A 3.15 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | QUOTE |
California Proposition 65
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
CAD N/A |
Add To Cart
Request Quote |
| BXM460-GFH2 / GFH4G15 | N/A Brushless DC Motor | Motor Frame Size N/A 3.15 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | QUOTE |
California Proposition 65
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
CAD N/A |
Add To Cart
Request Quote |
| BXM460-GFH2 / GFH4G20 | N/A Brushless DC Motor | Motor Frame Size N/A 3.15 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | QUOTE |
California Proposition 65
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
CAD N/A |
Add To Cart
Request Quote |
| BXM460-GFH2 / GFH4G30 | N/A Brushless DC Motor | Motor Frame Size N/A 3.15 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | QUOTE |
California Proposition 65
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
CAD N/A |
Add To Cart
Request Quote |
| BXM460-GFH2 / GFH4G50 | N/A Brushless DC Motor | Motor Frame Size N/A 3.15 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | QUOTE |
California Proposition 65
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
CAD N/A |
Add To Cart
Request Quote |
| BXM460-GFH2 / GFH4G100 | N/A Brushless DC Motor | Motor Frame Size N/A 3.15 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | QUOTE |
California Proposition 65
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
CAD N/A |
Add To Cart
Request Quote |
| BXM460-GFH2 / GFH4G200 | N/A Brushless DC Motor | Motor Frame Size N/A 3.15 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Not Equipped | QUOTE |
California Proposition 65
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
CAD N/A |
Add To Cart
Request Quote |
| BXM460M-GFH2 / GFH4G5 | N/A Brushless DC Motor | Motor Frame Size N/A 3.15 in. sq. | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A | Electromagnetic Brake N/A Equipped | QUOTE |
California Proposition 65
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
CAD N/A |
Add To Cart
Request Quote |