COMPANY HEADER

The smallest high torque 1/4 HP AC induction motors, 4.09 in. (104 mm) and conforms to major safety standards and supports global power supply voltages.

  • 200 W (1/4 HP)
  • 4.09 in. (104 mm)
  • Permissible Torque
    • Round Shaft = 210 oz-in (1.52 N·m)
    • Parallel Shaft Gear = 36 ~ 350 lb-in (4.1 ~ 40 N·m)
    • Right-Angle Gear = 48 ~ 530 lb-in (5.5 ~ 60 N·m)
  • Brake Motors Available
  • Cable or Terminal Box Types
1 - 25 of 228 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Web Price

CAD

Add To Cart/Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Single-Phase 220/230 VAC N/A Round Shaft (No Gearhead) N/A N/A 14 mm N/A Not Equipped N/A 11.25 lb-in [60 Hz]  13.125 lb-in [50 Hz]  1.27 N·m [60 Hz]  1.52 N·m [50 Hz]   N/A 1500 [60 Hz] 1250 [50 Hz] QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Single-Phase 110/115 VAC N/A Round Shaft (No Gearhead) N/A N/A 14 mm N/A Not Equipped N/A 11.25 lb-in  1.27 N·m   N/A 1500 [60 Hz] QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 3.6 :1 N/A 18 mm N/A Not Equipped N/A 36 lb-in [60 Hz]  43 lb-in [50 Hz]  4.1 N·m [60 Hz]  4.9 N·m [50 Hz]   N/A 417 [50 Hz] 500 [60 Hz] QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 6 :1 N/A 18 mm N/A Not Equipped N/A 61 lb-in [60 Hz]  72 lb-in [50 Hz]  6.9 N·m [60 Hz]  8.2 N·m [50 Hz]   N/A 250 [50 Hz] 300 [60 Hz] QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A 18 mm N/A Not Equipped N/A 108 lb-in [50 Hz]  91 lb-in [60 Hz]  10.3 N·m [60 Hz]  12.3 N·m [50 Hz]   N/A 167 [50 Hz] 200 [60 Hz] QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 18 mm N/A Not Equipped N/A 145 lb-in [60 Hz]  173 lb-in [50 Hz]  16.4 N·m [60 Hz]  19.6 N·m [50 Hz]   N/A 100 [50 Hz] 120 [60 Hz] QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 18 :1 N/A 18 mm N/A Not Equipped N/A 174 lb-in [60 Hz]  200 lb-in [50 Hz]  19.7 N·m [60 Hz]  23.5 N·m [50 Hz]   N/A 83 [50 Hz] 100 [60 Hz] QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 18 mm N/A Not Equipped N/A 290 lb-in [60 Hz]  340 lb-in [50 Hz]  32.8 N·m [60 Hz]  39.2 N·m [50 Hz]   N/A 50 [50 Hz] 60 [60 Hz] QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 36 :1 N/A 18 mm N/A Not Equipped N/A 340 lb-in [60 Hz]  350 lb-in [50 Hz]  39.3 N·m [60 Hz]  40 N·m [50 Hz]   N/A 42 [50 Hz] 50 [60 Hz] QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 60 :1 N/A 18 mm N/A Not Equipped N/A 350 lb-in  40 N·m   N/A 25 [50 Hz] 30 [60 Hz] QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 90 :1 N/A 18 mm N/A Not Equipped N/A 350 lb-in  40 N·m   N/A 20 [60 Hz] 17 [50 Hz] QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 120 :1 N/A 18 mm N/A Not Equipped N/A 350 lb-in  40 N·m   N/A 15 [60 Hz] 12.5 [50 Hz] QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 180 :1 N/A 18 mm N/A Not Equipped N/A 350 lb-in  40 N·m   N/A 10 [60 Hz] 8.3 [50 Hz] QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 3.6 :1 N/A 18 mm N/A Not Equipped N/A 36 lb-in  4.1 N·m   N/A 500 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 6 :1 N/A 18 mm N/A Not Equipped N/A 61 lb-in  6.9 N·m   N/A 300 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A 18 mm N/A Not Equipped N/A 91 lb-in  10.3 N·m   N/A 200 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 18 mm N/A Not Equipped N/A 145 lb-in  16.4 N·m   N/A 120 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 18 :1 N/A 18 mm N/A Not Equipped N/A 174 lb-in  19.7 N·m   N/A 100 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 18 mm N/A Not Equipped N/A 290 lb-in  32.8 N·m   N/A 60 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 36 :1 N/A 18 mm N/A Not Equipped N/A 340 lb-in  39.3 N·m   N/A 50 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 60 :1 N/A 18 mm N/A Not Equipped N/A 350 lb-in  40 N·m   N/A 30 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 90 :1 N/A 18 mm N/A Not Equipped N/A 350 lb-in  40 N·m   N/A 20 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 120 :1 N/A 18 mm N/A Not Equipped N/A 350 lb-in  40 N·m   N/A 15 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 180 :1 N/A 18 mm N/A Not Equipped N/A 350 lb-in  40 N·m   N/A 10 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4.09 in104 mm N/A 200 W (1/4 HP) N/A Single-Phase 220/230 VAC N/A Right-Angle Solid Shaft Gearhead N/A 6 :1 N/A 22 mm N/A Not Equipped N/A 49 lb-in [60 Hz]  59 lb-in [50 Hz]  5.6 N·m [60 Hz]  6.7 N·m [50 Hz]   N/A 250 [50 Hz] 300 [60 Hz] QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 25 of 228 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »