This category has 1,080 items. Only the first 1000 records are returned.
Item # |
Drive Method |
Power Supply |
Electromagnetic Brake |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
EZSM6D035C | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 13.78 in.350 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM6D035MC | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 13.78 in.350 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM6E035C | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 13.78 in.350 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM6E035MC | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 13.78 in.350 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS3D040-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 17 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.7 lb43 N | Stroke - 15.75 in.400 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS3D040M-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 17 lb7.5 kg | Max. Vertical Transportable Mass - 7.7 lb3.5 kg | Thrust - 9.7 lb43 N | Stroke - 15.75 in.400 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS3E040-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 19 lb86 N | Stroke - 15.75 in.400 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS3E040M-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 19 lb86 N | Stroke - 15.75 in.400 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4D040-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 16 lb70 N | Stroke - 15.75 in.400 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4D040M-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 16 lb70 N | Stroke - 15.75 in.400 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4E040-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 31 lb140 N | Stroke - 15.75 in.400 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4E040M-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 31 lb14 kg | Thrust - 31 lb140 N | Stroke - 15.75 in.400 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6D040-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 45 lb200 N | Stroke - 15.75 in.400 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6D040M-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 33 lb15 kg | Thrust - 45 lb200 N | Stroke - 15.75 in.400 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6E040-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 90 lb400 N | Stroke - 15.75 in.400 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6E040M-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | Thrust - 90 lb400 N | Stroke - 15.75 in.400 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS3D040-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 17 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.7 lb43 N | Stroke - 15.75 in.400 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS3D040M-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 17 lb7.5 kg | Max. Vertical Transportable Mass - 7.7 lb3.5 kg | Thrust - 9.7 lb43 N | Stroke - 15.75 in.400 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS3E040-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 19 lb86 N | Stroke - 15.75 in.400 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS3E040M-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 19 lb86 N | Stroke - 15.75 in.400 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4D040-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 16 lb70 N | Stroke - 15.75 in.400 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4D040M-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 16 lb70 N | Stroke - 15.75 in.400 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4E040-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 31 lb140 N | Stroke - 15.75 in.400 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4E040M-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 31 lb14 kg | Thrust - 31 lb140 N | Stroke - 15.75 in.400 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6D040-A | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 45 lb200 N | Stroke - 15.75 in.400 mm | Request Quote | List Price - |
Add To Cart
Request Quote |