This category has 1,080 items. Only the first 1000 records are returned.
Item # |
Drive Method |
Power Supply |
Electromagnetic Brake |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
EZS6E050M-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | Thrust - 90 lb400 N | Stroke - 19.69 in.500 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6E055-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 90 lb400 N | Stroke - 21.65 in.550 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6E055M-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | Thrust - 90 lb400 N | Stroke - 21.65 in.550 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6E060-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 90 lb400 N | Stroke - 23.62 in.600 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6E060M-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | Thrust - 90 lb400 N | Stroke - 23.62 in.600 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6E065-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 90 lb400 N | Stroke - 25.59 in.650 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6E065M-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | Thrust - 90 lb400 N | Stroke - 25.59 in.650 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6E070-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 90 lb400 N | Stroke - 27.56 in.700 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6E070M-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | Thrust - 90 lb400 N | Stroke - 27.56 in.700 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6E075-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 90 lb400 N | Stroke - 29.53 in.750 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6E075M-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | Thrust - 90 lb400 N | Stroke - 29.53 in.750 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6E080-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 90 lb400 N | Stroke - 31.5 in.800 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6E080M-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | Thrust - 90 lb400 N | Stroke - 31.5 in.800 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6E085-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 90 lb400 N | Stroke - 33.46 in.850 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6E085M-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | Thrust - 90 lb400 N | Stroke - 33.46 in.850 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM3D005K | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 1.97 in.50 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM3D005MK | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 1.97 in.50 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM3D010K | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM3D010MK | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM3D015K | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 5.91 in.150 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM3D015MK | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 5.91 in.150 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM3D020K | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 7.87 in.200 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM3D020MK | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 7.87 in.200 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM3D025K | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 9.84 in.250 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM3D025MK | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 9.84 in.250 mm | Request Quote | List Price - |
Add To Cart
Request Quote |