COMPANY HEADER

This category has 1,080 items. Only the first 1000 records are returned.

The EZS II series is a ball screw system ideal for quick positioning of large transportable masses in a compact, space saving body and features 3 frames sizes and up to 17 stroke lengths. The EZS II Series electric linear slide employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operations. The EZS II series is available in 3 frames sizes and up to 17 stroke lengths.

  • Stroke Lengths from 50 to 700 mm (50 to 850mm for EZS6 models)
  • Large Transportable Mass
  • Space Saving Design
  • Easy to Use
1 - 25 of 1000 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Drive Method

Power Supply

Electromagnetic Brake

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

List Price

Add To Cart/Request Quote
N/A Ball Screw N/A 24 VDC N/A Not Equipped N/A 17 lb7.5 kg N/A N/A 9.7 lb43 N N/A 1.97 in.50 mm QUOTE N/A Add To Cart
Request Quote
N/A Ball Screw N/A 24 VDC N/A Equipped N/A 17 lb7.5 kg N/A 7.7 lb3.5 kg N/A 9.7 lb43 N N/A 1.97 in.50 mm QUOTE N/A Add To Cart
Request Quote
N/A Ball Screw N/A 24 VDC N/A Not Equipped N/A 17 lb7.5 kg N/A N/A 9.7 lb43 N N/A 3.94 in.100 mm QUOTE N/A Add To Cart
Request Quote
N/A Ball Screw N/A 24 VDC N/A Equipped N/A 17 lb7.5 kg N/A 7.7 lb3.5 kg N/A 9.7 lb43 N N/A 3.94 in.100 mm QUOTE N/A Add To Cart
Request Quote
N/A Ball Screw N/A 24 VDC N/A Not Equipped N/A 17 lb7.5 kg N/A N/A 9.7 lb43 N N/A 5.91 in.150 mm QUOTE N/A Add To Cart
Request Quote
N/A Ball Screw N/A 24 VDC N/A Equipped N/A 17 lb7.5 kg N/A 7.7 lb3.5 kg N/A 9.7 lb43 N N/A 5.91 in.150 mm QUOTE N/A Add To Cart
Request Quote
N/A Ball Screw N/A 24 VDC N/A Not Equipped N/A 17 lb7.5 kg N/A N/A 9.7 lb43 N N/A 7.87 in.200 mm QUOTE N/A Add To Cart
Request Quote
N/A Ball Screw N/A 24 VDC N/A Equipped N/A 17 lb7.5 kg N/A 7.7 lb3.5 kg N/A 9.7 lb43 N N/A 7.87 in.200 mm QUOTE N/A Add To Cart
Request Quote
N/A Ball Screw N/A 24 VDC N/A Not Equipped N/A 17 lb7.5 kg N/A N/A 9.7 lb43 N N/A 9.84 in.250 mm QUOTE N/A Add To Cart
Request Quote
N/A Ball Screw N/A 24 VDC N/A Equipped N/A 17 lb7.5 kg N/A 7.7 lb3.5 kg N/A 9.7 lb43 N N/A 9.84 in.250 mm QUOTE N/A Add To Cart
Request Quote
N/A Ball Screw N/A 24 VDC N/A Not Equipped N/A 17 lb7.5 kg N/A N/A 9.7 lb43 N N/A 11.81 in.300 mm QUOTE N/A Add To Cart
Request Quote
N/A Ball Screw N/A 24 VDC N/A Equipped N/A 17 lb7.5 kg N/A 7.7 lb3.5 kg N/A 9.7 lb43 N N/A 11.81 in.300 mm QUOTE N/A Add To Cart
Request Quote
N/A Ball Screw N/A 24 VDC N/A Not Equipped N/A 17 lb7.5 kg N/A N/A 9.7 lb43 N N/A 13.78 in.350 mm QUOTE N/A Add To Cart
Request Quote
N/A Ball Screw N/A 24 VDC N/A Equipped N/A 17 lb7.5 kg N/A 7.7 lb3.5 kg N/A 9.7 lb43 N N/A 13.78 in.350 mm QUOTE N/A Add To Cart
Request Quote
N/A Ball Screw N/A 24 VDC N/A Not Equipped N/A 17 lb7.5 kg N/A N/A 9.7 lb43 N N/A 15.75 in.400 mm QUOTE N/A Add To Cart
Request Quote
N/A Ball Screw N/A 24 VDC N/A Equipped N/A 17 lb7.5 kg N/A 7.7 lb3.5 kg N/A 9.7 lb43 N N/A 15.75 in.400 mm QUOTE N/A Add To Cart
Request Quote
N/A Ball Screw N/A 24 VDC N/A Not Equipped N/A 17 lb7.5 kg N/A N/A 9.7 lb43 N N/A 17.72 in.450 mm QUOTE N/A Add To Cart
Request Quote
N/A Ball Screw N/A 24 VDC N/A Equipped N/A 17 lb7.5 kg N/A 7.7 lb3.5 kg N/A 9.7 lb43 N N/A 17.72 in.450 mm QUOTE N/A Add To Cart
Request Quote
N/A Ball Screw N/A 24 VDC N/A Not Equipped N/A 17 lb7.5 kg N/A N/A 9.7 lb43 N N/A 19.69 in.500 mm QUOTE N/A Add To Cart
Request Quote
N/A Ball Screw N/A 24 VDC N/A Equipped N/A 17 lb7.5 kg N/A 7.7 lb3.5 kg N/A 9.7 lb43 N N/A 19.69 in.500 mm QUOTE N/A Add To Cart
Request Quote
N/A Ball Screw N/A 24 VDC N/A Not Equipped N/A 17 lb7.5 kg N/A N/A 9.7 lb43 N N/A 21.65 in.550 mm QUOTE N/A Add To Cart
Request Quote
N/A Ball Screw N/A 24 VDC N/A Equipped N/A 17 lb7.5 kg N/A 7.7 lb3.5 kg N/A 9.7 lb43 N N/A 21.65 in.550 mm QUOTE N/A Add To Cart
Request Quote
N/A Ball Screw N/A 24 VDC N/A Not Equipped N/A 17 lb7.5 kg N/A N/A 9.7 lb43 N N/A 23.62 in.600 mm QUOTE N/A Add To Cart
Request Quote
N/A Ball Screw N/A 24 VDC N/A Equipped N/A 17 lb7.5 kg N/A 7.7 lb3.5 kg N/A 9.7 lb43 N N/A 23.62 in.600 mm QUOTE N/A Add To Cart
Request Quote
N/A Ball Screw N/A 24 VDC N/A Not Equipped N/A 17 lb7.5 kg N/A N/A 9.7 lb43 N N/A 25.59 in.650 mm QUOTE N/A Add To Cart
Request Quote
1 - 25 of 1000 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »