The FM Series offers modular products combining a fan with peripherals. These modules help reduce equipment problems caused by ingress of dust or water, while saving installation and replacement costs.
Item # |
Item Name |
Module Dimensions |
Power Supply |
Degree of Protection |
Air Flow Direction |
Max. Air Flow |
Max. Static Pressure |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| FMA23CI-2H221 | N/A Cooling Module | Module Dimensions N/A 8.23 in. (W) x 8.90 in. (H) 209 mm (W) x 226 mm (H) | Power Supply N/A Single-Phase 115 VAC | Degree of Protection N/A IP55 | Air Flow Direction N/A Exhaust |
Max. Air Flow
N/A 19.4 CFM [50 Hz] 21.5 CFM [60 Hz] 0.55 m3/min [50 Hz] 0.61 m3/min [60 Hz] |
Max. Static Pressure
N/A 0.213 inH2O [50 Hz] 0.225 inH2O [60 Hz] 53 Pa [50 Hz] 56 Pa [60 Hz] |
List Price N/A |
Add To Cart
Request Quote |
| FMA23CI-2H251 | N/A Cooling Module | Module Dimensions N/A 8.23 in. (W) x 8.90 in. (H) 209 mm (W) x 226 mm (H) | Power Supply N/A Single-Phase 220/230 VAC | Degree of Protection N/A IP55 | Air Flow Direction N/A Exhaust |
Max. Air Flow
N/A 19.4 CFM [220/230 VAC, 50 Hz] 21.5 CFM [230 VAC, 60 Hz] 0.55 m3/min [220/230 VAC, 50 Hz] 0.61 m3/min [230 VAC, 60 Hz] |
Max. Static Pressure
N/A 0.205 inH2O [220 VAC, 50 Hz] 0.213 inH2O [230 VAC, 50 Hz] 0.225 inH2O [230 VAC, 60 Hz] 51 Pa [220 VAC, 50 Hz] 53 Pa [230 VAC, 50 Hz] 56 Pa [230 VAC, 60 Hz] |
List Price N/A |
Add To Cart
Request Quote |
| FMA23CI-2J221 | N/A Cooling Module | Module Dimensions N/A 6.18 in. (W) x 6.69 in. (H) 157 mm (W) x 170 mm (H) | Power Supply N/A Single-Phase 115 VAC | Degree of Protection N/A IP55 | Air Flow Direction N/A Exhaust |
Max. Air Flow
N/A 13.1 CFM [50 Hz] 14.5 CFM [60 Hz] 0.37 m3/min [50 Hz] 0.41 m3/min [60 Hz] |
Max. Static Pressure
N/A 0.241 inH2O [50 Hz] 0.253 inH2O [60 Hz] 60 Pa [50 Hz] 63 Pa [60 Hz] |
List Price N/A |
Add To Cart
Request Quote |
| FMA23CI-2J251 | N/A Cooling Module | Module Dimensions N/A 6.18 in. (W) x 6.69 in. (H) 157 mm (W) x 170 mm (H) | Power Supply N/A Single-Phase 220/230 VAC | Degree of Protection N/A IP55 | Air Flow Direction N/A Exhaust |
Max. Air Flow
N/A 13.1 CFM [220/230 VAC, 50 Hz] 14.5 CFM [230 VAC, 60 Hz] 0.37 m3/min [220/230 VAC, 50 Hz] 0.41 m3/min [230 VAC, 60 Hz] |
Max. Static Pressure
N/A 0.237 inH2O [220 VAC, 50 Hz] 0.241 inH2O [230 VAC, 50 Hz] 0.253 inH2O [230 VAC, 60 Hz] 59 Pa [220 VAC, 50 Hz] 60 Pa [230 VAC, 50 Hz] 63 Pa [230 VAC, 60 Hz] |
List Price N/A |
Add To Cart
Request Quote |
| FMA23CI-2K121 | N/A Cooling Module | Module Dimensions N/A 5.08 in. (W) x 5.28 in. (H) 129 mm (W) x 134 mm (H) | Power Supply N/A Single-Phase 115 VAC | Degree of Protection N/A IP55 | Air Flow Direction N/A Exhaust |
Max. Air Flow
N/A 5.65 CFM [50 Hz] 7.06 CFM [60 Hz] 0.16 m3/min [50 Hz] 0.2 m3/min [60 Hz] |
Max. Static Pressure
N/A 0.165 inH2O [50 Hz] 0.221 inH2O [60 Hz] 41 Pa [50 Hz] 55 Pa [60 Hz] |
List Price N/A |
Add To Cart
Request Quote |
| FMA23CI-2K151 | N/A Cooling Module | Module Dimensions N/A 5.08 in. (W) x 5.28 in. (H) 129 mm (W) x 134 mm (H) | Power Supply N/A Single-Phase 220/230 VAC | Degree of Protection N/A IP55 | Air Flow Direction N/A Exhaust |
Max. Air Flow
N/A 5.65 CFM [220/230 VAC, 50 Hz] 7.06 CFM [230 VAC, 60 Hz] 0.16 m3/min [220/230 VAC, 50 Hz] 0.2 m3/min [230 VAC, 60 Hz] |
Max. Static Pressure
N/A 0.165 inH2O [220/230 VAC, 50 Hz] 0.221 inH2O [230 VAC, 60 Hz] 41 Pa [220/230 VAC, 50 Hz] 55 Pa [230 VAC, 60 Hz] |
List Price N/A |
Add To Cart
Request Quote |
| FMB23CI-2H221 | N/A Cooling Module | Module Dimensions N/A 8.23 in. (W) x 8.90 in. (H) 209 mm (W) x 226 mm (H) | Power Supply N/A Single-Phase 115 VAC | Degree of Protection N/A IP55 | Air Flow Direction N/A Suction |
Max. Air Flow
N/A 16.6 CFM [50 Hz] 18.4 CFM [60 Hz] 0.47 m3/min [50 Hz] 0.52 m3/min [60 Hz] |
Max. Static Pressure
N/A 0.149 inH2O [50 Hz] 0.165 inH2O [60 Hz] 37 Pa [50 Hz] 41 Pa [60 Hz] |
List Price N/A |
Add To Cart
Request Quote |
| FMB23CI-2H251 | N/A Cooling Module | Module Dimensions N/A 8.23 in. (W) x 8.90 in. (H) 209 mm (W) x 226 mm (H) | Power Supply N/A Single-Phase 220/230 VAC | Degree of Protection N/A IP55 | Air Flow Direction N/A Suction |
Max. Air Flow
N/A 15.5 CFM [220 VAC, 50 Hz] 16.6 CFM [230 VAC, 50 Hz] 18.4 CFM [230 VAC, 60 Hz] 0.44 m3/min [220 VAC, 50 Hz] 0.47 m3/min [230 VAC, 50 Hz] 0.52 m3/min [230 VAC, 60 Hz] |
Max. Static Pressure
N/A 0.136 inH2O [220 VAC, 50 Hz] 0.149 inH2O [230 VAC, 50 Hz] 0.165 inH2O [230 VAC, 60 Hz] 34 Pa [220 VAC, 50 Hz] 37 Pa [230 VAC, 50 Hz] 41 Pa [230 VAC, 60 Hz] |
List Price N/A |
Add To Cart
Request Quote |
| FMB23CI-2J221 | N/A Cooling Module | Module Dimensions N/A 6.18 in. (W) x 6.69 in. (H) 157 mm (W) x 170 mm (H) | Power Supply N/A Single-Phase 115 VAC | Degree of Protection N/A IP55 | Air Flow Direction N/A Suction |
Max. Air Flow
N/A 11.3 CFM [50 Hz] 12.0 CFM [60 Hz] 0.32 m3/min [50 Hz] 0.34 m3/min [60 Hz] |
Max. Static Pressure
N/A 0.181 inH2O [50 Hz] 0.189 inH2O [60 Hz] 45 Pa [50 Hz] 47 Pa [60 Hz] |
List Price N/A |
Add To Cart
Request Quote |
| FMB23CI-2J251 | N/A Cooling Module | Module Dimensions N/A 6.18 in. (W) x 6.69 in. (H) 157 mm (W) x 170 mm (H) | Power Supply N/A Single-Phase 220/230 VAC | Degree of Protection N/A IP55 | Air Flow Direction N/A Suction |
Max. Air Flow
N/A 10.6 CFM [220 VAC, 50 Hz] 11.3 CFM [230 VAC, 50 Hz] 12.0 CFM [230 VAC, 60 Hz] 0.3 m3/min [220 VAC, 50 Hz] 0.32 m3/min [230 VAC, 50 Hz] 0.34 m3/min [230 VAC, 60 Hz] |
Max. Static Pressure
N/A 0.169 inH2O [220 VAC, 50 Hz] 0.181 inH2O [230 VAC, 50 Hz] 0.189 inH2O [230 VAC, 60 Hz] 42 Pa [220 VAC, 50 Hz] 45 Pa [230 VAC, 50 Hz] 47 Pa [230 VAC, 60 Hz] |
List Price N/A |
Add To Cart
Request Quote |
| FMB23CI-2K121 | N/A Cooling Module | Module Dimensions N/A 5.08 in. (W) x 5.28 in. (H) 129 mm (W) x 134 mm (H) | Power Supply N/A Single-Phase 115 VAC | Degree of Protection N/A IP55 | Air Flow Direction N/A Suction |
Max. Air Flow
N/A 4.94 CFM [50 Hz] 6.0 CFM [60 Hz] 0.14 m3/min [50 Hz] 0.17 m3/min [60 Hz] |
Max. Static Pressure
N/A 0.124 inH2O [50 Hz] 0.169 inH2O [60 Hz] 31 Pa [50 Hz] 42 Pa [60 Hz] |
List Price N/A |
Add To Cart
Request Quote |
| FMB23CI-2K151 | N/A Cooling Module | Module Dimensions N/A 5.08 in. (W) x 5.28 in. (H) 129 mm (W) x 134 mm (H) | Power Supply N/A Single-Phase 220/230 VAC | Degree of Protection N/A IP55 | Air Flow Direction N/A Suction |
Max. Air Flow
N/A 4.94 CFM [220/230 VAC, 50 Hz] 6.0 CFM [230 VAC, 60 Hz] 0.14 m3/min [220/230 VAC, 50 Hz] 0.17 m3/min [230 VAC, 60 Hz] |
Max. Static Pressure
N/A 0.112 inH2O [220 VAC, 50 Hz] 0.124 inH2O [230 VAC, 50 Hz] 0.169 inH2O [230 VAC, 60 Hz] 28 Pa [220 VAC, 50 Hz] 31 Pa [230 VAC, 50 Hz] 42 Pa [230 VAC, 60 Hz] |
List Price N/A |
Add To Cart
Request Quote |
| FMA23BI-2H221 | N/A Cooling Module | Module Dimensions N/A 8.23 in. (W) x 8.90 in. (H) 209 mm (W) x 226 mm (H) | Power Supply N/A Single-Phase 115 VAC | Degree of Protection N/A IP43 | Air Flow Direction N/A Exhaust |
Max. Air Flow
N/A 42.7 CFM [50 Hz] 48.4 CFM [60 Hz] 1.21 m3/min [50 Hz] 1.37 m3/min [60 Hz] |
Max. Static Pressure
N/A 0.205 inH2O [50 Hz] 0.225 inH2O [60 Hz] 51 Pa [50 Hz] 56 Pa [60 Hz] |
List Price N/A |
Add To Cart
Request Quote |
| FMA23BI-2H251 | N/A Cooling Module | Module Dimensions N/A 8.23 in. (W) x 8.90 in. (H) 209 mm (W) x 226 mm (H) | Power Supply N/A Single-Phase 220/230 VAC | Degree of Protection N/A IP43 | Air Flow Direction N/A Exhaust |
Max. Air Flow
N/A 41.7 CFM [220 VAC, 50 Hz] 42.7 CFM [230 VAC, 50 Hz] 48.4 CFM [230 VAC, 60 Hz] 1.18 m3/min [220 VAC, 50 Hz] 1.21 m3/min [230 VAC, 50 Hz] 1.37 m3/min [230 VAC, 60 Hz] |
Max. Static Pressure
N/A 0.197 inH2O [220 VAC, 50 Hz] 0.205 inH2O [230 VAC, 50 Hz] 0.225 inH2O [230 VAC. 60 Hz] 49 Pa [220 VAC, 50 Hz] 51 Pa [230 VAC, 50 Hz] 56 Pa [230 VAC. 60 Hz] |
List Price N/A |
Add To Cart
Request Quote |
| FMA23BI-2J221 | N/A Cooling Module | Module Dimensions N/A 6.18 in. (W) x 6.69 in. (H) 157 mm (W) x 170 mm (H) | Power Supply N/A Single-Phase 115 VAC | Degree of Protection N/A IP43 | Air Flow Direction N/A Exhaust |
Max. Air Flow
N/A 26.8 CFM [50 Hz] 29.3 CFM [60 Hz] 0.76 m3/min [50 Hz] 0.83 m3/min [60 Hz] |
Max. Static Pressure
N/A 0.233 inH2O [50 Hz] 0.245 inH2O [60 Hz] 58 Pa [50 Hz] 61 Pa [60 Hz] |
List Price N/A |
Add To Cart
Request Quote |
| FMA23BI-2J251 | N/A Cooling Module | Module Dimensions N/A 6.18 in. (W) x 6.69 in. (H) 157 mm (W) x 170 mm (H) | Power Supply N/A Single-Phase 220/230 VAC | Degree of Protection N/A IP43 | Air Flow Direction N/A Exhaust |
Max. Air Flow
N/A 26.5 CFM [220 VAC, 50 Hz] 26.8 CFM [230 VAC, 50 Hz] 29.3 CFM [230 VAC, 60 Hz] 0.75 m3/min [220 VAC, 50 Hz] 0.76 m3/min [230 VAC, 50 Hz] 0.83 m3/min [230 VAC, 60 Hz] |
Max. Static Pressure
N/A 0.225 inH2O [220 VAC, 50 Hz] 0.233 inH2O [230 VAC, 50 Hz] 0.245 inH2O [230 VAC, 60 Hz] 56 Pa [220 VAC, 50 Hz] 58 Pa [230 VAC, 50 Hz] 61 Pa [230 VAC, 60 Hz] |
List Price N/A |
Add To Cart
Request Quote |
| FMA23BI-2K121 | N/A Cooling Module | Module Dimensions N/A 5.08 in. (W) x 5.28 in. (H) 129 mm (W) x 134 mm (H) | Power Supply N/A Single-Phase 115 VAC | Degree of Protection N/A IP43 | Air Flow Direction N/A Exhaust |
Max. Air Flow
N/A 12.0 CFM [50 Hz] 14.5 CFM [60 Hz] 0.34 m3/min [50 Hz] 0.41 m3/min [60 Hz] |
Max. Static Pressure
N/A 0.165 inH2O [50 Hz] 0.221 inH2O [60 Hz] 41 Pa [50 Hz] 55 Pa [60 Hz] |
List Price N/A |
Add To Cart
Request Quote |
| FMA23BI-2K151 | N/A Cooling Module | Module Dimensions N/A 5.08 in. (W) x 5.28 in. (H) 129 mm (W) x 134 mm (H) | Power Supply N/A Single-Phase 220/230 VAC | Degree of Protection N/A IP43 | Air Flow Direction N/A Exhaust |
Max. Air Flow
N/A 11.6 CFM [220 VAC, 50 Hz] 12.0 CFM [230 VAC, 50 Hz] 14.5 CFM [230 VAC, 60 Hz] 0.33 m3/min [220 VAC, 50 Hz] 0.34 m3/min [230 VAC, 50 Hz] 0.41 m3/min [230 VAC, 60 Hz] |
Max. Static Pressure
N/A 0.161 inH2O [220 VAC, 50 Hz] 0.165 inH2O [230 VAC, 50 Hz] 0.221 inH2O [230 VAC, 60 Hz] 40 Pa [220 VAC, 50 Hz] 41 Pa [230 VAC, 50 Hz] 55 Pa [230 VAC, 60 Hz] |
List Price N/A |
Add To Cart
Request Quote |
| FMB23BI-2H221 | N/A Cooling Module | Module Dimensions N/A 8.23 in. (W) x 8.90 in. (H) 209 mm (W) x 226 mm (H) | Power Supply N/A Single-Phase 115 VAC | Degree of Protection N/A IP43 | Air Flow Direction N/A Suction |
Max. Air Flow
N/A 38.1 CFM [50 Hz] 44.1 CFM [60 Hz] 1.08 m3/min [50 Hz] 1.25 m3/min [60 Hz] |
Max. Static Pressure
N/A 0.165 inH2O [50 Hz] 0.185 inH2O [60 Hz] 41 Pa [50 Hz] 46 Pa [60 Hz] |
List Price N/A |
Add To Cart
Request Quote |
| FMB23BI-2H251 | N/A Cooling Module | Module Dimensions N/A 8.23 in. (W) x 8.90 in. (H) 209 mm (W) x 226 mm (H) | Power Supply N/A Single-Phase 220/230 VAC | Degree of Protection N/A IP43 | Air Flow Direction N/A Suction |
Max. Air Flow
N/A 38.1 CFM [220/230 VAC, 50 Hz] 44.1 CFM [230 VAC, 60 Hz] 1.08 m3/min [220/230 VAC, 50 Hz] 1.25 m3/min [230 VAC, 60 Hz] |
Max. Static Pressure
N/A 0.161 inH2O [220 VAC, 50 Hz] 0.165 inH2O [230 VAC, 50 Hz] 0.185 inH2O [230 VAC, 60 Hz] 40 Pa [220 VAC, 50 Hz] 41 Pa [230 VAC, 50 Hz] 46 Pa [230 VAC, 60 Hz] |
List Price N/A |
Add To Cart
Request Quote |
| FMB23BI-2J221 | N/A Cooling Module | Module Dimensions N/A 6.18 in. (W) x 6.69 in. (H) 157 mm (W) x 170 mm (H) | Power Supply N/A Single-Phase 115 VAC | Degree of Protection N/A IP43 | Air Flow Direction N/A Suction |
Max. Air Flow
N/A 25.1 CFM [50 Hz] 28.2 CFM [60 Hz] 0.71 m3/min [50 Hz] 0.8 m3/min [60 Hz] |
Max. Static Pressure
N/A 0.173 inH2O [50 Hz] 0.181 inH2O [60 Hz] 43 Pa [50 Hz] 45 Pa [60 Hz] |
List Price N/A |
Add To Cart
Request Quote |
| FMB23BI-2J251 | N/A Cooling Module | Module Dimensions N/A 6.18 in. (W) x 6.69 in. (H) 157 mm (W) x 170 mm (H) | Power Supply N/A Single-Phase 220/230 VAC | Degree of Protection N/A IP43 | Air Flow Direction N/A Suction |
Max. Air Flow
N/A 24.7 CFM [220 VAC, 50 Hz] 25.1 CFM [230 VAC, 50 Hz] 28.2 CFM [230 VAC, 60 Hz] 0.7 m3/min [220 VAC, 50 Hz] 0.71 m3/min [230 VAC, 50 Hz] 0.8 m3/min [230 VAC, 60 Hz] |
Max. Static Pressure
N/A 0.169 inH2O [220 VAC, 50 Hz] 0.173 inH2O [230 VAC, 50 Hz] 0.181 inH2O [230 VAC, 60 Hz] 42 Pa [220 VAC, 50 Hz] 43 Pa [230 VAC, 50 Hz] 45 Pa [230 VAC, 60 Hz] |
List Price N/A |
Add To Cart
Request Quote |
| FMB23BI-2K121 | N/A Cooling Module | Module Dimensions N/A 5.08 in. (W) x 5.28 in. (H) 129 mm (W) x 134 mm (H) | Power Supply N/A Single-Phase 115 VAC | Degree of Protection N/A IP43 | Air Flow Direction N/A Suction |
Max. Air Flow
N/A 14.1 CFM [50 Hz] 17.3 CFM [60 Hz] 0.4 m3/min [50 Hz] 0.49 m3/min [60 Hz] |
Max. Static Pressure
N/A 0.132 inH2O [50 Hz] 0.177 inH2O [60 Hz] 33 Pa [50 Hz] 44 Pa [60 Hz] |
List Price N/A |
Add To Cart
Request Quote |
| FMB23BI-2K151 | N/A Cooling Module | Module Dimensions N/A 5.08 in. (W) x 5.28 in. (H) 129 mm (W) x 134 mm (H) | Power Supply N/A Single-Phase 220/230 VAC | Degree of Protection N/A IP43 | Air Flow Direction N/A Suction |
Max. Air Flow
N/A 14.1 CFM [220/230 VAC, 50 Hz] 17.3 CFM [230 VAC, 60 Hz] 0.4 m3/min [220/230 VAC, 50 Hz] 0.49 m3/min [230 VAC, 60 Hz] |
Max. Static Pressure
N/A 0.132 inH2O [220/230 VAC, 50 Hz] 0.177 inH2O [230 VAC, 60 Hz] 33 Pa [220/230 VAC, 50 Hz] 44 Pa [230 VAC, 60 Hz] |
List Price N/A |
Add To Cart
Request Quote |
| FMZ23BI-D | N/A Filter Panel IP43 (8.23 in. x 8.90 in.) | Module Dimensions N/A 8.23 in. (W) x 8.90 in. (H) 209 mm (W) x 226 mm (H) | Power Supply N/A | Degree of Protection N/A IP43 | Air Flow Direction N/A | Max. Air Flow N/A | Max. Static Pressure N/A | List Price N/A |
Add To Cart
Request Quote |