Compact linear actuator incorporates a stepping motor with an integrated ball screw. Includes a 5-phase 24 VDC microstepping driver with photocoupler inputs.
Item # |
Actuator Frame Size |
Guide |
Electromagnetic Brake |
Adjusting Knob |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Lead |
Web Price |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| DRL20PB1-02G | Actuator Frame Size N/A 0.79 in.20 mm | Guide N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Max. Vertical Transportable Mass N/A 3.30 lb1.5 kg | Max. Thrust Force N/A 3.30 lb15 N | Max. Holding Force N/A 3.30 lb15 N | Lead N/A 0.039 in.1 mm | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| DRL20PB1-02NG | Actuator Frame Size N/A 0.79 in.20 mm | Guide N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Equipped | Max. Vertical Transportable Mass N/A 3.30 lb1.5 kg | Max. Thrust Force N/A 3.30 lb15 N | Max. Holding Force N/A 3.30 lb15 N | Lead N/A 0.039 in.1 mm | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| DRL20PB1G-02G | Actuator Frame Size N/A 0.79 in.20 mm | Guide N/A Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Max. Vertical Transportable Mass N/A 2.20 lb1 kg | Max. Thrust Force N/A 3.30 lb15 N | Max. Holding Force N/A 3.30 lb15 N | Lead N/A 0.039 in.1 mm | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| DRL20PB1G-02NG | Actuator Frame Size N/A 0.79 in.20 mm | Guide N/A Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Equipped | Max. Vertical Transportable Mass N/A 2.20 lb1 kg | Max. Thrust Force N/A 3.30 lb15 N | Max. Holding Force N/A 3.30 lb15 N | Lead N/A 0.039 in.1 mm | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| DRL20PB1-02 | Actuator Frame Size N/A 0.79 in.20 mm | Guide N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Max. Vertical Transportable Mass N/A 3.30 lb1.5 kg | Max. Thrust Force N/A 3.30 lb15 N | Max. Holding Force N/A 3.30 lb15 N | Lead N/A 0.039 in.1 mm | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| DRL20PB1-02N | Actuator Frame Size N/A 0.79 in.20 mm | Guide N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Equipped | Max. Vertical Transportable Mass N/A 3.30 lb1.5 kg | Max. Thrust Force N/A 3.30 lb15 N | Max. Holding Force N/A 3.30 lb15 N | Lead N/A 0.039 in.1 mm | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| DRL20PB1G-02 | Actuator Frame Size N/A 0.79 in.20 mm | Guide N/A Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Max. Vertical Transportable Mass N/A 2.20 lb1 kg | Max. Thrust Force N/A 3.30 lb15 N | Max. Holding Force N/A 3.30 lb15 N | Lead N/A 0.039 in.1 mm | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| DRL20PB1G-02N | Actuator Frame Size N/A 0.79 in.20 mm | Guide N/A Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Equipped | Max. Vertical Transportable Mass N/A 2.20 lb1 kg | Max. Thrust Force N/A 3.30 lb15 N | Max. Holding Force N/A 3.30 lb15 N | Lead N/A 0.039 in.1 mm | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| DRL28PA1-03G | Actuator Frame Size N/A 1.1 in.28 mm | Guide N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Max. Vertical Transportable Mass N/A 6.60 lb3 kg | Max. Thrust Force N/A 6.70 lb30 N | Max. Holding Force N/A 6.70 lb30 N | Lead N/A 0.039 in.1 mm | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| DRL28PA1-03NG | Actuator Frame Size N/A 1.1 in.28 mm | Guide N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Equipped | Max. Vertical Transportable Mass N/A 6.60 lb3 kg | Max. Thrust Force N/A 6.70 lb30 N | Max. Holding Force N/A 6.70 lb30 N | Lead N/A 0.039 in.1 mm | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| DRL28PA1-06G | Actuator Frame Size N/A 1.1 in.28 mm | Guide N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Max. Vertical Transportable Mass N/A 6.60 lb3 kg | Max. Thrust Force N/A 6.70 lb30 N | Max. Holding Force N/A 6.70 lb30 N | Lead N/A 0.039 in.1 mm | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| DRL28PA1G-03G | Actuator Frame Size N/A 1.1 in.28 mm | Guide N/A Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Max. Vertical Transportable Mass N/A 3.30 lb1.5 kg | Max. Thrust Force N/A 6.70 lb30 N | Max. Holding Force N/A 6.70 lb30 N | Lead N/A 0.039 in.1 mm | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| DRL28PA1G-03NG | Actuator Frame Size N/A 1.1 in.28 mm | Guide N/A Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Equipped | Max. Vertical Transportable Mass N/A 3.30 lb1.5 kg | Max. Thrust Force N/A 6.70 lb30 N | Max. Holding Force N/A 6.70 lb30 N | Lead N/A 0.039 in.1 mm | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| DRL28PA1-03 | Actuator Frame Size N/A 1.1 in.28 mm | Guide N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Max. Vertical Transportable Mass N/A 6.60 lb3 kg | Max. Thrust Force N/A 6.70 lb30 N | Max. Holding Force N/A 6.70 lb30 N | Lead N/A 0.039 in.1 mm | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| DRL28PA1-03N | Actuator Frame Size N/A 1.1 in.28 mm | Guide N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Equipped | Max. Vertical Transportable Mass N/A 6.60 lb3 kg | Max. Thrust Force N/A 6.70 lb30 N | Max. Holding Force N/A 6.70 lb30 N | Lead N/A 0.039 in.1 mm | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| DRL28PA1-06 | Actuator Frame Size N/A 1.1 in.28 mm | Guide N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Max. Vertical Transportable Mass N/A 6.60 lb3 kg | Max. Thrust Force N/A 6.70 lb30 N | Max. Holding Force N/A 6.70 lb30 N | Lead N/A 0.039 in.1 mm | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| DRL28PA1G-03 | Actuator Frame Size N/A 1.1 in.28 mm | Guide N/A Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Max. Vertical Transportable Mass N/A 3.30 lb1.5 kg | Max. Thrust Force N/A 6.70 lb30 N | Max. Holding Force N/A 6.70 lb30 N | Lead N/A 0.039 in.1 mm | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| DRL28PA1G-03N | Actuator Frame Size N/A 1.1 in.28 mm | Guide N/A Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Equipped | Max. Vertical Transportable Mass N/A 3.30 lb1.5 kg | Max. Thrust Force N/A 6.70 lb30 N | Max. Holding Force N/A 6.70 lb30 N | Lead N/A 0.039 in.1 mm | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| DRL28MB1-03G | Actuator Frame Size N/A 1.1 in.28 mm | Guide N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Max. Vertical Transportable Mass N/A 6.60 lb3 kg | Max. Thrust Force N/A 6.70 lb30 N | Max. Holding Force N/A 6.70 lb30 N | Lead N/A 0.039 in.1 mm | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| DRL28MB1-03NG | Actuator Frame Size N/A 1.1 in.28 mm | Guide N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Equipped | Max. Vertical Transportable Mass N/A 6.60 lb3 kg | Max. Thrust Force N/A 6.70 lb30 N | Max. Holding Force N/A 6.70 lb30 N | Lead N/A 0.039 in.1 mm | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| DRL28MB1G-03G | Actuator Frame Size N/A 1.1 in.28 mm | Guide N/A Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Max. Vertical Transportable Mass N/A 3.30 lb1.5 kg | Max. Thrust Force N/A 6.70 lb30 N | Max. Holding Force N/A 6.70 lb30 N | Lead N/A 0.039 in.1 mm | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| DRL28MB1G-03NG | Actuator Frame Size N/A 1.1 in.28 mm | Guide N/A Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Equipped | Max. Vertical Transportable Mass N/A 3.30 lb1.5 kg | Max. Thrust Force N/A 6.70 lb30 N | Max. Holding Force N/A 6.70 lb30 N | Lead N/A 0.039 in.1 mm | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| DRL28PB1-03G | Actuator Frame Size N/A 1.1 in.28 mm | Guide N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Max. Vertical Transportable Mass N/A 6.60 lb3 kg | Max. Thrust Force N/A 6.70 lb30 N | Max. Holding Force N/A 6.70 lb30 N | Lead N/A 0.039 in.1 mm | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| DRL28PB1-03NG | Actuator Frame Size N/A 1.1 in.28 mm | Guide N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Equipped | Max. Vertical Transportable Mass N/A 6.60 lb3 kg | Max. Thrust Force N/A 6.70 lb30 N | Max. Holding Force N/A 6.70 lb30 N | Lead N/A 0.039 in.1 mm | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| DRL28PB1-06G | Actuator Frame Size N/A 1.1 in.28 mm | Guide N/A Not Equipped | Electromagnetic Brake N/A Not Equipped | Adjusting Knob N/A Not Equipped | Max. Vertical Transportable Mass N/A 6.60 lb3 kg | Max. Thrust Force N/A 6.70 lb30 N | Max. Holding Force N/A 6.70 lb30 N | Lead N/A 0.039 in.1 mm | QUOTE | List Price N/A |
Add To Cart
Request Quote |