Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EASM4LXD040ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 15.75 in.400 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LXD040ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - 15.43 lb7 kg | Thrust - 15.74 lb70 N | Stroke - 15.75 in.400 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LXD040ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - 15.43 lb7 kg | Thrust - 15.74 lb70 N | Stroke - 15.75 in.400 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LXD050ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 19.69 in.500 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LXD050ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 19.69 in.500 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LXD050ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - 15.43 lb7 kg | Thrust - 15.74 lb70 N | Stroke - 19.69 in.500 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LXD050ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - 15.43 lb7 kg | Thrust - 15.74 lb70 N | Stroke - 19.69 in.500 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LXE005ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 1.97 in.50 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LXE005ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 1.97 in.50 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LXE005ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 30.86 lb14 kg | Thrust - 28.1 lb125 N | Stroke - 1.97 in.50 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LXE005ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 27.56 lb12.5 kg | Thrust - 28.1 lb125 N | Stroke - 1.97 in.50 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LXE010ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 3.94 in.100 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LXE010ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 3.94 in.100 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LXE010ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 30.86 lb14 kg | Thrust - 28.1 lb125 N | Stroke - 3.94 in.100 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LXE010ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 27.56 lb12.5 kg | Thrust - 28.1 lb125 N | Stroke - 3.94 in.100 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LXE015ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 5.91 in.150 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LXE015ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 5.91 in.150 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LXE015ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 30.86 lb14 kg | Thrust - 28.1 lb125 N | Stroke - 5.91 in.150 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LXE015ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 27.56 lb12.5 kg | Thrust - 28.1 lb125 N | Stroke - 5.91 in.150 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LXE020ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 7.87 in.200 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LXE020ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 7.87 in.200 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LXE020ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 30.86 lb14 kg | Thrust - 28.1 lb125 N | Stroke - 7.87 in.200 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LXE020ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 27.56 lb12.5 kg | Thrust - 28.1 lb125 N | Stroke - 7.87 in.200 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LXE025ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 9.84 in.250 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LXE025ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 9.84 in.250 mm | Request Quote | CAD - |
Add To Cart
Request Quote |