Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||
EASM6RYD040ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 44.96 lb200 N | Stroke - 15.75 in.400 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM6RYD040ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 44.96 lb200 N | Stroke - 15.75 in.400 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM6RYD040ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 15.75 in.400 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM6RYD040ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 15.75 in.400 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM6RYD050ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 44.96 lb200 N | Stroke - 19.69 in.500 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM6RYD050ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 44.96 lb200 N | Stroke - 19.69 in.500 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM6RYD050ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 19.69 in.500 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM6RYD050ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 19.69 in.500 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM6RYE005ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 80.93 lb360 N | Stroke - 1.97 in.50 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM6RYE005ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 80.93 lb360 N | Stroke - 1.97 in.50 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM6RYE005ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - 66.14 lb30 kg | Thrust - 80.93 lb360 N | Stroke - 1.97 in.50 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM6RYE005ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - 66.14 lb30 kg | Thrust - 80.93 lb360 N | Stroke - 1.97 in.50 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM6RYE010ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 80.93 lb360 N | Stroke - 3.94 in.100 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM6RYE010ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 80.93 lb360 N | Stroke - 3.94 in.100 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM6RYE010ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - 66.14 lb30 kg | Thrust - 80.93 lb360 N | Stroke - 3.94 in.100 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM6RYE010ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - 66.14 lb30 kg | Thrust - 80.93 lb360 N | Stroke - 3.94 in.100 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM6RYE015ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 80.93 lb360 N | Stroke - 5.91 in.150 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM6RYE015ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 80.93 lb360 N | Stroke - 5.91 in.150 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM6RYE015ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - 66.14 lb30 kg | Thrust - 80.93 lb360 N | Stroke - 5.91 in.150 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM6RYE015ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - 66.14 lb30 kg | Thrust - 80.93 lb360 N | Stroke - 5.91 in.150 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM6RYE020ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 80.93 lb360 N | Stroke - 7.87 in.200 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM6RYE020ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 80.93 lb360 N | Stroke - 7.87 in.200 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM6RYE020ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - 66.14 lb30 kg | Thrust - 80.93 lb360 N | Stroke - 7.87 in.200 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM6RYE020ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - 66.14 lb30 kg | Thrust - 80.93 lb360 N | Stroke - 7.87 in.200 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM6RYE025ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 80.93 lb360 N | Stroke - 9.84 in.250 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |