Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||
EASM4RXE030ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 11.81 in.300 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM4RXE040ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 15.75 in.400 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM4RXE050ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 19.69 in.500 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM4LYE005ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 30.86 lb14 kg | Thrust - 28.1 lb125 N | Stroke - 1.97 in.50 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM4LYE010ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 30.86 lb14 kg | Thrust - 28.1 lb125 N | Stroke - 3.94 in.100 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM4LYE015ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 30.86 lb14 kg | Thrust - 28.1 lb125 N | Stroke - 5.91 in.150 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM4LYE020ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 30.86 lb14 kg | Thrust - 28.1 lb125 N | Stroke - 7.87 in.200 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM4LYE025ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 30.86 lb14 kg | Thrust - 28.1 lb125 N | Stroke - 9.84 in.250 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM4LYE030ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 30.86 lb14 kg | Thrust - 28.1 lb125 N | Stroke - 11.81 in.300 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM4LYE040ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 30.86 lb14 kg | Thrust - 28.1 lb125 N | Stroke - 15.75 in.400 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM4LYE050ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 30.86 lb14 kg | Thrust - 28.1 lb125 N | Stroke - 19.69 in.500 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM4LYE005ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 1.97 in.50 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM4LYE010ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 3.94 in.100 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM4LYE015ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 5.91 in.150 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM4LYE020ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 7.87 in.200 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM4LYE025ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 9.84 in.250 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM4LYE030ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 11.81 in.300 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM4LYE040ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 15.75 in.400 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM4LYE050ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 19.69 in.500 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM4LYE005ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 27.56 lb12.5 kg | Thrust - 28.1 lb125 N | Stroke - 1.97 in.50 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM4LYE010ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 27.56 lb12.5 kg | Thrust - 28.1 lb125 N | Stroke - 3.94 in.100 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM4LYE015ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 27.56 lb12.5 kg | Thrust - 28.1 lb125 N | Stroke - 5.91 in.150 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM4LYE020ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 27.56 lb12.5 kg | Thrust - 28.1 lb125 N | Stroke - 7.87 in.200 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM4LYE025ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 27.56 lb12.5 kg | Thrust - 28.1 lb125 N | Stroke - 9.84 in.250 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
EASM4LYE030ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 27.56 lb12.5 kg | Thrust - 28.1 lb125 N | Stroke - 11.81 in.300 mm | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |