Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EASM6XD005ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 1.97 in.50 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6XD010ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 3.94 in.100 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6XD015ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 5.91 in.150 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6XD020ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 7.87 in.200 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6XD025ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 9.84 in.250 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6XD030ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 11.81 in.300 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6XD040ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 15.75 in.400 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6XD050ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 19.69 in.500 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6YD005ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 1.97 in.50 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6YD010ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 3.94 in.100 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6YD015ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 5.91 in.150 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6YD020ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 7.87 in.200 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6YD025ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 9.84 in.250 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6YD030ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 11.81 in.300 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6YD040ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 15.75 in.400 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6YD050ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 19.69 in.500 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6YD005ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 1.97 in.50 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6YD010ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 3.94 in.100 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6YD015ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 5.91 in.150 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6YD020ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 7.87 in.200 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6YD025ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 9.84 in.250 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6YD030ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 11.81 in.300 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6YD040ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 15.75 in.400 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6YD050ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 19.69 in.500 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6LXD005ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 33.07 lb15 kg | Thrust - 44.96 lb200 N | Stroke - 1.97 in.50 mm | Request Quote | CAD - |
Add To Cart
Request Quote |