Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EASM6YE015ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 89.92 lb400 N | Stroke - 5.91 in.150 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6YE020ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 89.92 lb400 N | Stroke - 7.87 in.200 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6YE025ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 89.92 lb400 N | Stroke - 9.84 in.250 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6YE030ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 89.92 lb400 N | Stroke - 11.81 in.300 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6YE040ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 89.92 lb400 N | Stroke - 15.75 in.400 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6YE050ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 89.92 lb400 N | Stroke - 19.69 in.500 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6LXD005ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 44.96 lb200 N | Stroke - 1.97 in.50 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6LXD010ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 44.96 lb200 N | Stroke - 3.94 in.100 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6LXD015ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 44.96 lb200 N | Stroke - 5.91 in.150 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6LXD020ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 44.96 lb200 N | Stroke - 7.87 in.200 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6LXD025ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 44.96 lb200 N | Stroke - 9.84 in.250 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6LXD030ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 44.96 lb200 N | Stroke - 11.81 in.300 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6LXD040ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 44.96 lb200 N | Stroke - 15.75 in.400 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6LXD050ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 44.96 lb200 N | Stroke - 19.69 in.500 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6LXE005ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 80.93 lb360 N | Stroke - 1.97 in.50 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6LXE010ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 80.93 lb360 N | Stroke - 3.94 in.100 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6LXE015ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 80.93 lb360 N | Stroke - 5.91 in.150 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6LXE020ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 80.93 lb360 N | Stroke - 7.87 in.200 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6LXE025ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 80.93 lb360 N | Stroke - 9.84 in.250 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6LXE030ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 80.93 lb360 N | Stroke - 11.81 in.300 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6LXE040ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 80.93 lb360 N | Stroke - 15.75 in.400 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6LXE050ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 80.93 lb360 N | Stroke - 19.69 in.500 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6LXD005ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 44.96 lb200 N | Stroke - 1.97 in.50 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6LXD010ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 44.96 lb200 N | Stroke - 3.94 in.100 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM6LXD015ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 44.96 lb200 N | Stroke - 5.91 in.150 mm | Request Quote | CAD - |
Add To Cart
Request Quote |