Linear Actuators / Linear Slides
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EASM4XD005ARAK | Drive Method N/A Ball Screw | Power Input N/A DC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 33.07 lb15 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 15.74 lb70 N | Stroke N/A 1.97 in.50 mm | $932.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EASM4XD010ARAK | Drive Method N/A Ball Screw | Power Input N/A DC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 33.07 lb15 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 15.74 lb70 N | Stroke N/A 3.94 in.100 mm | $932.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EASM4XD015ARAK | Drive Method N/A Ball Screw | Power Input N/A DC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 33.07 lb15 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 15.74 lb70 N | Stroke N/A 5.91 in.150 mm | $968.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EASM4XD020ARAK | Drive Method N/A Ball Screw | Power Input N/A DC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 33.07 lb15 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 15.74 lb70 N | Stroke N/A 7.87 in.200 mm | $968.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EASM4XD025ARAK | Drive Method N/A Ball Screw | Power Input N/A DC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 33.07 lb15 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 15.74 lb70 N | Stroke N/A 9.84 in.250 mm | $1,009.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EASM4XD030ARAK | Drive Method N/A Ball Screw | Power Input N/A DC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 33.07 lb15 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 15.74 lb70 N | Stroke N/A 11.81 in.300 mm | $1,009.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EASM4XD040ARAK | Drive Method N/A Ball Screw | Power Input N/A DC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 33.07 lb15 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 15.74 lb70 N | Stroke N/A 15.75 in.400 mm | $1,057.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EASM4XD050ARAK | Drive Method N/A Ball Screw | Power Input N/A DC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 33.07 lb15 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 15.74 lb70 N | Stroke N/A 19.69 in.500 mm | $1,098.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EASM4XD005ARAC | Drive Method N/A Ball Screw | Power Input N/A AC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 33.07 lb15 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 15.74 lb70 N | Stroke N/A 1.97 in.50 mm | $968.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EASM4XD010ARAC | Drive Method N/A Ball Screw | Power Input N/A AC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 33.07 lb15 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 15.74 lb70 N | Stroke N/A 3.94 in.100 mm | $968.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EASM4XD015ARAC | Drive Method N/A Ball Screw | Power Input N/A AC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 33.07 lb15 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 15.74 lb70 N | Stroke N/A 5.91 in.150 mm | $1,009.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EASM4XD020ARAC | Drive Method N/A Ball Screw | Power Input N/A AC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 33.07 lb15 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 15.74 lb70 N | Stroke N/A 7.87 in.200 mm | $1,009.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EASM4XD025ARAC | Drive Method N/A Ball Screw | Power Input N/A AC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 33.07 lb15 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 15.74 lb70 N | Stroke N/A 9.84 in.250 mm | $1,057.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EASM4XD030ARAC | Drive Method N/A Ball Screw | Power Input N/A AC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 33.07 lb15 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 15.74 lb70 N | Stroke N/A 11.81 in.300 mm | $1,057.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EASM4XD040ARAC | Drive Method N/A Ball Screw | Power Input N/A AC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 33.07 lb15 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 15.74 lb70 N | Stroke N/A 15.75 in.400 mm | $1,098.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EASM4XD050ARAC | Drive Method N/A Ball Screw | Power Input N/A AC | Electromagnetic Brake N/A Not Equipped | Motor Location N/A Straight Type | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 33.07 lb15 kg | Max. Vertical Transportable Mass N/A | Thrust N/A 15.74 lb70 N | Stroke N/A 19.69 in.500 mm | $1,133.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EASM4XD005ARMK | Drive Method N/A Ball Screw | Power Input N/A DC | Electromagnetic Brake N/A Equipped | Motor Location N/A Straight Type | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 33.07 lb15 kg | Max. Vertical Transportable Mass N/A 15.43 lb7 kg | Thrust N/A 15.74 lb70 N | Stroke N/A 1.97 in.50 mm | $1,223.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EASM4XD010ARMK | Drive Method N/A Ball Screw | Power Input N/A DC | Electromagnetic Brake N/A Equipped | Motor Location N/A Straight Type | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 33.07 lb15 kg | Max. Vertical Transportable Mass N/A 15.43 lb7 kg | Thrust N/A 15.74 lb70 N | Stroke N/A 3.94 in.100 mm | $1,223.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EASM4XD015ARMK | Drive Method N/A Ball Screw | Power Input N/A DC | Electromagnetic Brake N/A Equipped | Motor Location N/A Straight Type | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 33.07 lb15 kg | Max. Vertical Transportable Mass N/A 15.43 lb7 kg | Thrust N/A 15.74 lb70 N | Stroke N/A 5.91 in.150 mm | $1,258.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EASM4XD020ARMK | Drive Method N/A Ball Screw | Power Input N/A DC | Electromagnetic Brake N/A Equipped | Motor Location N/A Straight Type | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 33.07 lb15 kg | Max. Vertical Transportable Mass N/A 15.43 lb7 kg | Thrust N/A 15.74 lb70 N | Stroke N/A 7.87 in.200 mm | $1,258.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EASM4XD025ARMK | Drive Method N/A Ball Screw | Power Input N/A DC | Electromagnetic Brake N/A Equipped | Motor Location N/A Straight Type | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 33.07 lb15 kg | Max. Vertical Transportable Mass N/A 15.43 lb7 kg | Thrust N/A 15.74 lb70 N | Stroke N/A 9.84 in.250 mm | $1,300.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EASM4XD030ARMK | Drive Method N/A Ball Screw | Power Input N/A DC | Electromagnetic Brake N/A Equipped | Motor Location N/A Straight Type | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 33.07 lb15 kg | Max. Vertical Transportable Mass N/A 15.43 lb7 kg | Thrust N/A 15.74 lb70 N | Stroke N/A 11.81 in.300 mm | $1,300.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EASM4XD040ARMK | Drive Method N/A Ball Screw | Power Input N/A DC | Electromagnetic Brake N/A Equipped | Motor Location N/A Straight Type | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 33.07 lb15 kg | Max. Vertical Transportable Mass N/A 15.43 lb7 kg | Thrust N/A 15.74 lb70 N | Stroke N/A 15.75 in.400 mm | $1,349.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EASM4XD050ARMK | Drive Method N/A Ball Screw | Power Input N/A DC | Electromagnetic Brake N/A Equipped | Motor Location N/A Straight Type | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 33.07 lb15 kg | Max. Vertical Transportable Mass N/A 15.43 lb7 kg | Thrust N/A 15.74 lb70 N | Stroke N/A 19.69 in.500 mm | $1,382.00 |
CAD
N/A |
Add To Cart
Request Quote |
| EASM4XD005ARMC | Drive Method N/A Ball Screw | Power Input N/A AC | Electromagnetic Brake N/A Equipped | Motor Location N/A Straight Type | Table Orientation N/A X-axis Table | Lead N/A 0.47 in.12 mm | Max. Horizontal Transportable Mass N/A 33.07 lb15 kg | Max. Vertical Transportable Mass N/A 15.43 lb7 kg | Thrust N/A 15.74 lb70 N | Stroke N/A 1.97 in.50 mm | $1,258.00 |
CAD
N/A |
Add To Cart
Request Quote |