These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.

26 - 50 of 168 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Frame Size (in)

  • 1.65
  • 2.05
  • 2.36
  • 2.44
  • 3.15
  • 3.62
  • 4.69
  • 4.72
  • 5.51
  • 6.77

Frame Size (mm)

  • 42
  • 52
  • 60
  • 62
  • 80
  • 92
  • 119
  • 120
  • 140
  • 172

Power Supply

  • 5 VDC
  • 12 VDC
  • 24 VDC
  • 48 VDC

Function

  • Low Speed Alarm - Electronic
  • Pulse Sensor
  • Stall Alarm - Electronic
  • None

Connection Type

  • Lead Wire
  • Connector

Type

  • S Type (Standard)
  • A Type (with Alarm)

Fan Kit

  • Fan Only
  • Fan, Finger Guard, Mounting Screws

Item #

Return Policy

Frame Size

Power Supply

Function

Connection Type

Type

Fan Speed Type

Speed (r/min)

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

Add To Cart / Contact Sales
- - 2.05 in52 mm - 24 VDC - None - Lead Wire - S Type (Standard) - Middle Speed - 5500 - 7.06 CFM0.20 m³/min - 0.13 inH2O32 Pa - Fan Only Request Quote Add To Cart
Request Quote
- - 2.05 in52 mm - 5 VDC - None - Lead Wire - S Type (Standard) - Middle Speed - 5500 - 7.06 CFM0.20 m³/min - 0.13 inH2O32 Pa - Fan Only Request Quote Add To Cart
Request Quote
- - 2.05 in52 mm - 12 VDC - None - Connector - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM0.27 m³/min - 0.22 inH2O54 Pa - Fan Only $35.00 Add To Cart
Request Quote
- - 2.05 in52 mm - 12 VDC - Stall Alarm - Electronic - Connector - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM0.27 m³/min - 0.22 inH2O54 Pa - Fan Only $40.00 Add To Cart
Request Quote
- - 2.05 in52 mm - 24 VDC - None - Connector - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM0.27 m³/min - 0.22 inH2O54 Pa - Fan Only Request Quote Add To Cart
Request Quote
- - 2.05 in52 mm - 24 VDC - Stall Alarm - Electronic - Connector - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM0.27 m³/min - 0.22 inH2O54 Pa - Fan Only Request Quote Add To Cart
Request Quote
- - 2.05 in52 mm - 5 VDC - None - Connector - S Type (Standard) - Middle Speed - 5500 - 7.06 CFM0.20 m³/min - 0.13 inH2O32 Pa - Fan Only Request Quote Add To Cart
Request Quote
- - 2.05 in52 mm - 12 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM0.27 m³/min - 0.22 inH2O54 Pa - Fan, Finger Guard, Mounting Screws $34.00 Add To Cart
Request Quote
- - 2.05 in52 mm - 12 VDC - None - Connector - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM0.27 m³/min - 0.22 inH2O54 Pa - Fan, Finger Guard, Mounting Screws $41.00 Add To Cart
Request Quote
- - 2.05 in52 mm - 12 VDC - Stall Alarm - Electronic - Lead Wire - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM0.27 m³/min - 0.22 inH2O54 Pa - Fan, Finger Guard, Mounting Screws $39.00 Add To Cart
Request Quote
- - 2.05 in52 mm - 12 VDC - Stall Alarm - Electronic - Connector - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM0.27 m³/min - 0.22 inH2O54 Pa - Fan, Finger Guard, Mounting Screws $46.00 Add To Cart
Request Quote
- - 2.05 in52 mm - 24 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM0.27 m³/min - 0.22 inH2O54 Pa - Fan, Finger Guard, Mounting Screws Request Quote Add To Cart
Request Quote
- - 2.05 in52 mm - 24 VDC - None - Connector - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM0.27 m³/min - 0.22 inH2O54 Pa - Fan, Finger Guard, Mounting Screws Request Quote Add To Cart
Request Quote
- - 2.05 in52 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM0.27 m³/min - 0.22 inH2O54 Pa - Fan, Finger Guard, Mounting Screws Request Quote Add To Cart
Request Quote
- - 2.05 in52 mm - 24 VDC - Stall Alarm - Electronic - Connector - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM0.27 m³/min - 0.22 inH2O54 Pa - Fan, Finger Guard, Mounting Screws Request Quote Add To Cart
Request Quote
- - 2.05 in52 mm - 12 VDC - None - Lead Wire - S Type (Standard) - Middle Speed - 5500 - 7.06 CFM0.20 m³/min - 0.13 inH2O32 Pa - Fan, Finger Guard, Mounting Screws $34.00 Add To Cart
Request Quote
- - 2.05 in52 mm - 24 VDC - None - Lead Wire - S Type (Standard) - Middle Speed - 5500 - 7.06 CFM0.20 m³/min - 0.13 inH2O32 Pa - Fan, Finger Guard, Mounting Screws Request Quote Add To Cart
Request Quote
- - 2.05 in52 mm - 5 VDC - None - Lead Wire - S Type (Standard) - Middle Speed - 5500 - 7.06 CFM0.20 m³/min - 0.13 inH2O32 Pa - Fan, Finger Guard, Mounting Screws Request Quote Add To Cart
Request Quote
- - 2.05 in52 mm - 5 VDC - None - Connector - S Type (Standard) - Middle Speed - 5500 - 7.06 CFM0.20 m³/min - 0.13 inH2O32 Pa - Fan, Finger Guard, Mounting Screws Request Quote Add To Cart
Request Quote
- - 2.44 in62 mm - 12 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 4000 - 17.7 CFM0.5 m³/min - 0.20 inH2O49 Pa - Fan Only $30.00 Add To Cart
Request Quote
- - 2.44 in62 mm - 12 VDC - Stall Alarm - Electronic - Lead Wire - S Type (Standard) - Standard Speed - 4000 - 17.7 CFM0.5 m³/min - 0.20 inH2O49 Pa - Fan Only $33.00 Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 2.44 in62 mm - 24 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 4000 - 17.7 CFM0.5 m³/min - 0.20 inH2O49 Pa - Fan Only Request Quote Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 2.44 in62 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - S Type (Standard) - Standard Speed - 4000 - 17.7 CFM0.5 m³/min - 0.20 inH2O49 Pa - Fan Only Request Quote Add To Cart
Request Quote
- - 2.44 in62 mm - 12 VDC - None - Lead Wire - S Type (Standard) - Middle Speed - 3000 - 13.10 CFM0.37 m³/min - 0.11 inH2O27 Pa - Fan Only $30.00 Add To Cart
Request Quote
- - 2.44 in62 mm - 24 VDC - None - Lead Wire - S Type (Standard) - Middle Speed - 3000 - 13.10 CFM0.37 m³/min - 0.11 inH2O27 Pa - Fan Only $30.00 Add To Cart
Request Quote
26 - 50 of 168 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved