These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.
Item # |
Return Policy |
Frame Size |
Power Supply |
Function |
Connection Type |
Type |
Fan Speed Type |
Speed (r/min) |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MD925A-24S | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 3.62 in92 mm | Power Supply - 24 VDC | Function - Pulse Sensor | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3400 | Max. Air Flow - 45.90 CFM1.30 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | $36.00 |
Add To Cart
Request Quote |
MD925A-12SH | Return Policy - | Frame Size - 3.62 in92 mm | Power Supply - 12 VDC | Function - Pulse Sensor | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3400 | Max. Air Flow - 45.90 CFM1.30 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | $50.00 |
Add To Cart
Request Quote |
MD925A-24SH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 3.62 in92 mm | Power Supply - 24 VDC | Function - Pulse Sensor | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3400 | Max. Air Flow - 45.90 CFM1.30 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | $44.00 |
Add To Cart
Request Quote |
T-MD925A-12-G | Return Policy - | Frame Size - 3.62 in92 mm | Power Supply - 12 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3400 | Max. Air Flow - 45.90 CFM1.30 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $40.00 |
Add To Cart
Request Quote |
T-MD925A-12HG | Return Policy - | Frame Size - 3.62 in92 mm | Power Supply - 12 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3400 | Max. Air Flow - 45.90 CFM1.30 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $46.00 |
Add To Cart
Request Quote |
T-MD925A-12L-G | Return Policy - | Frame Size - 3.62 in92 mm | Power Supply - 12 VDC | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3400 | Max. Air Flow - 45.90 CFM1.30 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $43.00 |
Add To Cart
Request Quote |
T-MD925A-12LHG | Return Policy - | Frame Size - 3.62 in92 mm | Power Supply - 12 VDC | Function - Stall Alarm - Electronic | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3400 | Max. Air Flow - 45.90 CFM1.30 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $51.00 |
Add To Cart
Request Quote |
T-MD925A-24-G | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 3.62 in92 mm | Power Supply - 24 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3400 | Max. Air Flow - 45.90 CFM1.30 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $35.00 |
Add To Cart
Request Quote |
T-MD925A-24HG | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 3.62 in92 mm | Power Supply - 24 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3400 | Max. Air Flow - 45.90 CFM1.30 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $42.00 |
Add To Cart
Request Quote |
T-MD925A-24L-G | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 3.62 in92 mm | Power Supply - 24 VDC | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3400 | Max. Air Flow - 45.90 CFM1.30 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $39.00 |
Add To Cart
Request Quote |
T-MD925A-24LHG | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 3.62 in92 mm | Power Supply - 24 VDC | Function - Stall Alarm - Electronic | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3400 | Max. Air Flow - 45.90 CFM1.30 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $46.00 |
Add To Cart
Request Quote |
MD825B-12S | Return Policy - | Frame Size - 3.15 in80 mm | Power Supply - 12 VDC | Function - Pulse Sensor | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3800 | Max. Air Flow - 35.30 CFM1 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | $35.00 |
Add To Cart
Request Quote |
MD825B-24S | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 3.15 in80 mm | Power Supply - 24 VDC | Function - Pulse Sensor | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3800 | Max. Air Flow - 35.30 CFM1 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | $33.00 |
Add To Cart
Request Quote |
MD825B-12SH | Return Policy - | Frame Size - 3.15 in80 mm | Power Supply - 12 VDC | Function - Pulse Sensor | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3800 | Max. Air Flow - 35.30 CFM1 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | $44.00 |
Add To Cart
Request Quote |
MD825B-24SH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 3.15 in80 mm | Power Supply - 24 VDC | Function - Pulse Sensor | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3800 | Max. Air Flow - 35.30 CFM1 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | $41.00 |
Add To Cart
Request Quote |
MD925A-12H | Return Policy - | Frame Size - 3.62 in92 mm | Power Supply - 12 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3400 | Max. Air Flow - 45.90 CFM1.30 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | $40.00 |
Add To Cart
Request Quote |
MD925A-12LH | Return Policy - | Frame Size - 3.62 in92 mm | Power Supply - 12 VDC | Function - Stall Alarm - Electronic | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3400 | Max. Air Flow - 45.90 CFM1.30 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | $44.00 |
Add To Cart
Request Quote |
MD925A-24H | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 3.62 in92 mm | Power Supply - 24 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3400 | Max. Air Flow - 45.90 CFM1.30 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | $36.00 |
Add To Cart
Request Quote |
MD925A-24LH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 3.62 in92 mm | Power Supply - 24 VDC | Function - Stall Alarm - Electronic | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3400 | Max. Air Flow - 45.90 CFM1.30 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | $41.00 |
Add To Cart
Request Quote |
MD925A-12 | Return Policy - | Frame Size - 3.62 in92 mm | Power Supply - 12 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3400 | Max. Air Flow - 45.90 CFM1.30 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | $33.00 |
Add To Cart
Request Quote |
MD925A-12L | Return Policy - | Frame Size - 3.62 in92 mm | Power Supply - 12 VDC | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3400 | Max. Air Flow - 45.90 CFM1.30 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | $36.00 |
Add To Cart
Request Quote |
MD925A-24 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 3.62 in92 mm | Power Supply - 24 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3400 | Max. Air Flow - 45.90 CFM1.30 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | $30.00 |
Add To Cart
Request Quote |
MD925A-24L | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 3.62 in92 mm | Power Supply - 24 VDC | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3400 | Max. Air Flow - 45.90 CFM1.30 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | $33.00 |
Add To Cart
Request Quote |
MDS510-12 | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 12 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 7000 | Max. Air Flow - 9.53 CFM0.27 m³/min | Max. Static Pressure - 0.22 inH2O54 Pa | Fan Kit - Fan Only | $29.00 |
Add To Cart
Request Quote |
MDS510-12L | Return Policy - | Frame Size - 2.05 in52 mm | Power Supply - 12 VDC | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 7000 | Max. Air Flow - 9.53 CFM0.27 m³/min | Max. Static Pressure - 0.22 inH2O54 Pa | Fan Kit - Fan Only | $32.00 |
Add To Cart
Request Quote |