These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.
Item # |
Frame Size |
Power Supply |
Function |
Connection Type |
Type |
Fan Speed Type |
Speed (r/min) |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MDS410-12 | Frame Size N/A 1.65 in42 mm | Power Supply N/A 12 VDC | Function N/A None | Connection Type N/A Lead Wire | Type N/A S Type (Standard) | Fan Speed Type N/A Standard Speed | Speed (r/min) N/A 10000 | Max. Air Flow N/A 6.35 CFM0.18 m³/min | Max. Static Pressure N/A 0.35 inH2O86 Pa | Fan Kit N/A Fan Only | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| MDS410-12L | Frame Size N/A 1.65 in42 mm | Power Supply N/A 12 VDC | Function N/A Stall Alarm - Electronic | Connection Type N/A Lead Wire | Type N/A S Type (Standard) | Fan Speed Type N/A Standard Speed | Speed (r/min) N/A 10000 | Max. Air Flow N/A 6.35 CFM0.18 m³/min | Max. Static Pressure N/A 0.35 inH2O86 Pa | Fan Kit N/A Fan Only | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| MDS410-24 | Frame Size N/A 1.65 in42 mm | Power Supply N/A 24 VDC | Function N/A None | Connection Type N/A Lead Wire | Type N/A S Type (Standard) | Fan Speed Type N/A Standard Speed | Speed (r/min) N/A 10000 | Max. Air Flow N/A 6.35 CFM0.18 m³/min | Max. Static Pressure N/A 0.35 inH2O86 Pa | Fan Kit N/A Fan Only | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| MDS410-24L | Frame Size N/A 1.65 in42 mm | Power Supply N/A 24 VDC | Function N/A Stall Alarm - Electronic | Connection Type N/A Lead Wire | Type N/A S Type (Standard) | Fan Speed Type N/A Standard Speed | Speed (r/min) N/A 10000 | Max. Air Flow N/A 6.35 CFM0.18 m³/min | Max. Static Pressure N/A 0.35 inH2O86 Pa | Fan Kit N/A Fan Only | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| MDS410M-5 | Frame Size N/A 1.65 in42 mm | Power Supply N/A 5 VDC | Function N/A None | Connection Type N/A Lead Wire | Type N/A S Type (Standard) | Fan Speed Type N/A Middle Speed | Speed (r/min) N/A 7500 | Max. Air Flow N/A 4.59 CFM0.13 m³/min | Max. Static Pressure N/A 0.19 inH2O47 Pa | Fan Kit N/A Fan Only | QUOTE | CAD N/A |
Add To Cart
Request Quote |
| MDS410-12H | Frame Size N/A 1.65 in42 mm | Power Supply N/A 12 VDC | Function N/A None | Connection Type N/A Connector | Type N/A S Type (Standard) | Fan Speed Type N/A Standard Speed | Speed (r/min) N/A 10000 | Max. Air Flow N/A 6.35 CFM0.18 m³/min | Max. Static Pressure N/A 0.35 inH2O86 Pa | Fan Kit N/A Fan Only | QUOTE | CAD N/A |
Add To Cart
Request Quote |
| MDS410-12LH | Frame Size N/A 1.65 in42 mm | Power Supply N/A 12 VDC | Function N/A Stall Alarm - Electronic | Connection Type N/A Connector | Type N/A S Type (Standard) | Fan Speed Type N/A Standard Speed | Speed (r/min) N/A 10000 | Max. Air Flow N/A 6.35 CFM0.18 m³/min | Max. Static Pressure N/A 0.35 inH2O86 Pa | Fan Kit N/A Fan Only | QUOTE | CAD N/A |
Add To Cart
Request Quote |
| MDS410-24H | Frame Size N/A 1.65 in42 mm | Power Supply N/A 24 VDC | Function N/A None | Connection Type N/A Connector | Type N/A S Type (Standard) | Fan Speed Type N/A Standard Speed | Speed (r/min) N/A 10000 | Max. Air Flow N/A 6.35 CFM0.18 m³/min | Max. Static Pressure N/A 0.35 inH2O86 Pa | Fan Kit N/A Fan Only | QUOTE | CAD N/A |
Add To Cart
Request Quote |
| MDS410-24LH | Frame Size N/A 1.65 in42 mm | Power Supply N/A 24 VDC | Function N/A Stall Alarm - Electronic | Connection Type N/A Connector | Type N/A S Type (Standard) | Fan Speed Type N/A Standard Speed | Speed (r/min) N/A 10000 | Max. Air Flow N/A 6.35 CFM0.18 m³/min | Max. Static Pressure N/A 0.35 inH2O86 Pa | Fan Kit N/A Fan Only | QUOTE | CAD N/A |
Add To Cart
Request Quote |
| MDS410M-5H | Frame Size N/A 1.65 in42 mm | Power Supply N/A 5 VDC | Function N/A None | Connection Type N/A Connector | Type N/A S Type (Standard) | Fan Speed Type N/A Middle Speed | Speed (r/min) N/A 7500 | Max. Air Flow N/A 4.59 CFM0.13 m³/min | Max. Static Pressure N/A 0.19 inH2O47 Pa | Fan Kit N/A Fan Only | QUOTE | CAD N/A |
Add To Cart
Request Quote |
| T-MDS410-12-G | Frame Size N/A 1.65 in42 mm | Power Supply N/A 12 VDC | Function N/A None | Connection Type N/A Lead Wire | Type N/A S Type (Standard) | Fan Speed Type N/A Standard Speed | Speed (r/min) N/A 10000 | Max. Air Flow N/A 6.35 CFM0.18 m³/min | Max. Static Pressure N/A 0.35 inH2O86 Pa | Fan Kit N/A Fan, Finger Guard, Mounting Screws | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| T-MDS410-12HG | Frame Size N/A 1.65 in42 mm | Power Supply N/A 12 VDC | Function N/A None | Connection Type N/A Connector | Type N/A S Type (Standard) | Fan Speed Type N/A Standard Speed | Speed (r/min) N/A 10000 | Max. Air Flow N/A 6.35 CFM0.18 m³/min | Max. Static Pressure N/A 0.35 inH2O86 Pa | Fan Kit N/A Fan, Finger Guard, Mounting Screws | QUOTE | CAD N/A |
Add To Cart
Request Quote |
| T-MDS410-12L-G | Frame Size N/A 1.65 in42 mm | Power Supply N/A 12 VDC | Function N/A Stall Alarm - Electronic | Connection Type N/A Lead Wire | Type N/A S Type (Standard) | Fan Speed Type N/A Standard Speed | Speed (r/min) N/A 10000 | Max. Air Flow N/A 6.35 CFM0.18 m³/min | Max. Static Pressure N/A 0.35 inH2O86 Pa | Fan Kit N/A Fan, Finger Guard, Mounting Screws | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| T-MDS410-12LHG | Frame Size N/A 1.65 in42 mm | Power Supply N/A 12 VDC | Function N/A Stall Alarm - Electronic | Connection Type N/A Connector | Type N/A S Type (Standard) | Fan Speed Type N/A Standard Speed | Speed (r/min) N/A 10000 | Max. Air Flow N/A 6.35 CFM0.18 m³/min | Max. Static Pressure N/A 0.35 inH2O86 Pa | Fan Kit N/A Fan, Finger Guard, Mounting Screws | QUOTE | CAD N/A |
Add To Cart
Request Quote |
| T-MDS410-24-G | Frame Size N/A 1.65 in42 mm | Power Supply N/A 24 VDC | Function N/A None | Connection Type N/A Lead Wire | Type N/A S Type (Standard) | Fan Speed Type N/A Standard Speed | Speed (r/min) N/A 10000 | Max. Air Flow N/A 6.35 CFM0.18 m³/min | Max. Static Pressure N/A 0.35 inH2O86 Pa | Fan Kit N/A Fan, Finger Guard, Mounting Screws | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| T-MDS410-24HG | Frame Size N/A 1.65 in42 mm | Power Supply N/A 24 VDC | Function N/A None | Connection Type N/A Connector | Type N/A S Type (Standard) | Fan Speed Type N/A Standard Speed | Speed (r/min) N/A 10000 | Max. Air Flow N/A 6.35 CFM0.18 m³/min | Max. Static Pressure N/A 0.35 inH2O86 Pa | Fan Kit N/A Fan, Finger Guard, Mounting Screws | QUOTE | CAD N/A |
Add To Cart
Request Quote |
| T-MDS410-24L-G | Frame Size N/A 1.65 in42 mm | Power Supply N/A 24 VDC | Function N/A Stall Alarm - Electronic | Connection Type N/A Lead Wire | Type N/A S Type (Standard) | Fan Speed Type N/A Standard Speed | Speed (r/min) N/A 10000 | Max. Air Flow N/A 6.35 CFM0.18 m³/min | Max. Static Pressure N/A 0.35 inH2O86 Pa | Fan Kit N/A Fan, Finger Guard, Mounting Screws | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| T-MDS410-24LHG | Frame Size N/A 1.65 in42 mm | Power Supply N/A 24 VDC | Function N/A Stall Alarm - Electronic | Connection Type N/A Connector | Type N/A S Type (Standard) | Fan Speed Type N/A Standard Speed | Speed (r/min) N/A 10000 | Max. Air Flow N/A 6.35 CFM0.18 m³/min | Max. Static Pressure N/A 0.35 inH2O86 Pa | Fan Kit N/A Fan, Finger Guard, Mounting Screws | QUOTE | CAD N/A |
Add To Cart
Request Quote |
| T-MDS410M-5-G | Frame Size N/A 1.65 in42 mm | Power Supply N/A 5 VDC | Function N/A None | Connection Type N/A Lead Wire | Type N/A S Type (Standard) | Fan Speed Type N/A Middle Speed | Speed (r/min) N/A 7500 | Max. Air Flow N/A 4.59 CFM0.13 m³/min | Max. Static Pressure N/A 0.19 inH2O47 Pa | Fan Kit N/A Fan, Finger Guard, Mounting Screws | QUOTE | CAD N/A |
Add To Cart
Request Quote |
| T-MDS410M-5HG | Frame Size N/A 1.65 in42 mm | Power Supply N/A 5 VDC | Function N/A None | Connection Type N/A Connector | Type N/A S Type (Standard) | Fan Speed Type N/A Middle Speed | Speed (r/min) N/A 7500 | Max. Air Flow N/A 4.59 CFM0.13 m³/min | Max. Static Pressure N/A 0.19 inH2O47 Pa | Fan Kit N/A Fan, Finger Guard, Mounting Screws | QUOTE | CAD N/A |
Add To Cart
Request Quote |
| MDS510-12 | Frame Size N/A 2.05 in52 mm | Power Supply N/A 12 VDC | Function N/A None | Connection Type N/A Lead Wire | Type N/A S Type (Standard) | Fan Speed Type N/A Standard Speed | Speed (r/min) N/A 7000 | Max. Air Flow N/A 9.53 CFM0.27 m³/min | Max. Static Pressure N/A 0.22 inH2O54 Pa | Fan Kit N/A Fan Only | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| MDS510-12L | Frame Size N/A 2.05 in52 mm | Power Supply N/A 12 VDC | Function N/A Stall Alarm - Electronic | Connection Type N/A Lead Wire | Type N/A S Type (Standard) | Fan Speed Type N/A Standard Speed | Speed (r/min) N/A 7000 | Max. Air Flow N/A 9.53 CFM0.27 m³/min | Max. Static Pressure N/A 0.22 inH2O54 Pa | Fan Kit N/A Fan Only | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| MDS510-24 | Frame Size N/A 2.05 in52 mm | Power Supply N/A 24 VDC | Function N/A None | Connection Type N/A Lead Wire | Type N/A S Type (Standard) | Fan Speed Type N/A Standard Speed | Speed (r/min) N/A 7000 | Max. Air Flow N/A 9.53 CFM0.27 m³/min | Max. Static Pressure N/A 0.22 inH2O54 Pa | Fan Kit N/A Fan Only | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| MDS510-24L | Frame Size N/A 2.05 in52 mm | Power Supply N/A 24 VDC | Function N/A Stall Alarm - Electronic | Connection Type N/A Lead Wire | Type N/A S Type (Standard) | Fan Speed Type N/A Standard Speed | Speed (r/min) N/A 7000 | Max. Air Flow N/A 9.53 CFM0.27 m³/min | Max. Static Pressure N/A 0.22 inH2O54 Pa | Fan Kit N/A Fan Only | QUOTE |
CAD
N/A
|
Add To Cart
Request Quote |
| MDS510M-12 | Frame Size N/A 2.05 in52 mm | Power Supply N/A 12 VDC | Function N/A None | Connection Type N/A Lead Wire | Type N/A S Type (Standard) | Fan Speed Type N/A Middle Speed | Speed (r/min) N/A 5500 | Max. Air Flow N/A 7.06 CFM0.20 m³/min | Max. Static Pressure N/A 0.13 inH2O32 Pa | Fan Kit N/A Fan Only | QUOTE | CAD N/A |
Add To Cart
Request Quote |