La siguiente información está en inglés

The MRCU Series Integrated Robot Controller combines MRC01 and AZ Series mini Driver in a single package, saving space making wiring easier.

  • Controlled via EtherNet/IP™ or I/O
  • Connect to the Small Robot OVR Series or actuators equipped with the DC input type AZ Series
  • Dedicated free software, MRC Studio, that provides support from start-up to maintenance

EtherNet/IP

EtherNet/IP™ is a trademark of ODVA.

1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Number of Total Axes

  • 3
  • 4
  • 5
  • 6
  • 7

Number of Robot Axes

  • 2
  • 3
  • 4
  • 5
  • 6

Number of Peripheral Axes

  • 0
  • 1
  • 2

Item #

Power Supply

Input Current

Number of Robot Axes

Number of Peripheral Axes

Web Price

CAD

Add To Cart / Contact Sales
- 24 VDC ±5% - 11.3 A - 2 - 1 Request Quote - Add To Cart
Request Quote
- 24 VDC ±5% - 15 A - 2 - 2 Request Quote - Add To Cart
Request Quote
- 24 VDC ±5% - 11.3 A - 3 - 0 Request Quote - Add To Cart
Request Quote
- 24 VDC ±5% - 15 A - 3 - 1 Request Quote - Add To Cart
Request Quote
- 24 VDC ±5% - 18.7 A - 3 - 2 Request Quote - Add To Cart
Request Quote
- 24 VDC ±5% - 15 A - 4 - 0 Request Quote - Add To Cart
Request Quote
- 24 VDC ±5% - 18.7 A - 4 - 1 Request Quote - Add To Cart
Request Quote
- 24 VDC ±5% - 22.4 A - 4 - 2 Request Quote - Add To Cart
Request Quote
- 24 VDC ±5% - 18.7 A - 5 - 0 Request Quote - Add To Cart
Request Quote
- 24 VDC ±5% - 22.4 A - 5 - 1 Request Quote - Add To Cart
Request Quote
- 24 VDC ±5% - 26.1 A - 5 - 2 Request Quote - Add To Cart
Request Quote
- 24 VDC ±5% - 22.4 A - 6 - 0 Request Quote - Add To Cart
Request Quote
- 24 VDC ±5% - 26.1 A - 6 - 1 Request Quote - Add To Cart
Request Quote
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved