The MRCU Series Integrated Robot Controller combines MRC01 and AZ Series mini Driver in a single package, saving space making wiring easier.
![]()
EtherNet/IP™ is a trademark of ODVA.
Item # |
Power Supply |
Input Current |
Number of Robot Axes |
Number of Peripheral Axes |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| MRCU2A1D1 | Power Supply N/A 24 VDC ±5% | Input Current N/A 11.3 A | Number of Robot Axes N/A 2 | Number of Peripheral Axes N/A 1 | QUOTE | CAD N/A |
Add To Cart
Request Quote |
| MRCU2A1D2 | Power Supply N/A 24 VDC ±5% | Input Current N/A 15 A | Number of Robot Axes N/A 2 | Number of Peripheral Axes N/A 2 | QUOTE | CAD N/A |
Add To Cart
Request Quote |
| MRCU3A1D | Power Supply N/A 24 VDC ±5% | Input Current N/A 11.3 A | Number of Robot Axes N/A 3 | Number of Peripheral Axes N/A 0 | QUOTE | CAD N/A |
Add To Cart
Request Quote |
| MRCU3A1D1 | Power Supply N/A 24 VDC ±5% | Input Current N/A 15 A | Number of Robot Axes N/A 3 | Number of Peripheral Axes N/A 1 | QUOTE | CAD N/A |
Add To Cart
Request Quote |
| MRCU3A1D2 | Power Supply N/A 24 VDC ±5% | Input Current N/A 18.7 A | Number of Robot Axes N/A 3 | Number of Peripheral Axes N/A 2 | QUOTE | CAD N/A |
Add To Cart
Request Quote |
| MRCU4A1D | Power Supply N/A 24 VDC ±5% | Input Current N/A 15 A | Number of Robot Axes N/A 4 | Number of Peripheral Axes N/A 0 | QUOTE | CAD N/A |
Add To Cart
Request Quote |
| MRCU4A1D1 | Power Supply N/A 24 VDC ±5% | Input Current N/A 18.7 A | Number of Robot Axes N/A 4 | Number of Peripheral Axes N/A 1 | QUOTE | CAD N/A |
Add To Cart
Request Quote |
| MRCU4A1D2 | Power Supply N/A 24 VDC ±5% | Input Current N/A 22.4 A | Number of Robot Axes N/A 4 | Number of Peripheral Axes N/A 2 | QUOTE | CAD N/A |
Add To Cart
Request Quote |
| MRCU5A1D | Power Supply N/A 24 VDC ±5% | Input Current N/A 18.7 A | Number of Robot Axes N/A 5 | Number of Peripheral Axes N/A 0 | QUOTE | CAD N/A |
Add To Cart
Request Quote |
| MRCU5A1D1 | Power Supply N/A 24 VDC ±5% | Input Current N/A 22.4 A | Number of Robot Axes N/A 5 | Number of Peripheral Axes N/A 1 | QUOTE | CAD N/A |
Add To Cart
Request Quote |
| MRCU5A1D2 | Power Supply N/A 24 VDC ±5% | Input Current N/A 26.1 A | Number of Robot Axes N/A 5 | Number of Peripheral Axes N/A 2 | QUOTE | CAD N/A |
Add To Cart
Request Quote |
| MRCU6A1D | Power Supply N/A 24 VDC ±5% | Input Current N/A 22.4 A | Number of Robot Axes N/A 6 | Number of Peripheral Axes N/A 0 | QUOTE | CAD N/A |
Add To Cart
Request Quote |
| MRCU6A1D1 | Power Supply N/A 24 VDC ±5% | Input Current N/A 26.1 A | Number of Robot Axes N/A 6 | Number of Peripheral Axes N/A 1 | QUOTE | CAD N/A |
Add To Cart
Request Quote |