La siguiente información está en inglés

Offering high performance and simple operation in a compact size, the 5-phase CFK II series microstepping driver and stepper motor package is available in both standard and high speed versions. The CFK II series provides unparalleled resolution and low vibration in an open loop system, as well as high torque in the high speed range.

  • DC input
  • Frame sizes from 0.79 in to 3.35 in
  • Maximum holding torque from 0.2 lb-in to 55.63 lb-in
  • Permissible speed range from 0 to 4500 r/min
1 - 25 of 28 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Motor Frame Size

Shaft

Power Supply

Shaft/Gear Type

Step Angle

Basic Step Angle

Maximum Holding Torque (lb-in)

Rotor Inertia (oz-in2)

Web Price

List Price

Add To Cart / Contact Sales
- 5-Phase Microstep System - 0.79 in. sq. - Single - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 0.2 - 0.0142 oz-in2 Request Quote - Add To Cart
Request Quote
- 5-Phase Microstep System - 0.79 in. sq. - Double - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 0.2 - 0.0142 oz-in2 Request Quote - Add To Cart
Request Quote
- 5-Phase Microstep System - 1.1 in. sq. - Single - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 0.29 - 0.049 oz-in2 Request Quote - Add To Cart
Request Quote
- 5-Phase Microstep System - 1.1 in. sq. - Double - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 0.29 - 0.049 oz-in2 Request Quote - Add To Cart
Request Quote
- 5-Phase Microstep System - 1.1 in. sq. - Single - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 0.53 - 0.098 oz-in2 Request Quote - Add To Cart
Request Quote
- 5-Phase Microstep System - 1.1 in. sq. - Double - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 0.53 - 0.098 oz-in2 Request Quote - Add To Cart
Request Quote
- 5-Phase Microstep System - 1.65 in. sq. - Double - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 1.15 - 0.191 oz-in2 Request Quote - Add To Cart
Request Quote
- 5-Phase Microstep System - 1.65 in. sq. - Double - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 1.15 - 0.191 oz-in2 Request Quote - Add To Cart
Request Quote
- 5-Phase Microstep System - 1.65 in. sq. - Single - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 1.56 - 0.3 oz-in2 Request Quote - Add To Cart
Request Quote
- 5-Phase Microstep System - 1.65 in. sq. - Double - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 1.56 - 0.3 oz-in2 Request Quote - Add To Cart
Request Quote
- 5-Phase Microstep System - 1.65 in. sq. - Double - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 2.13 - 0.37 oz-in2 Request Quote - Add To Cart
Request Quote
- 5-Phase Microstep System - 1.65 in. sq. - Double - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 2.13 - 0.37 oz-in2 Request Quote - Add To Cart
Request Quote
- 5-Phase Microstep System - 2.36 in. sq. - Single - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 3.69 - 0.96 oz-in2 Request Quote - Add To Cart
Request Quote
- 5-Phase Microstep System - 2.36 in. sq. - Double - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 3.69 - 0.96 oz-in2 Request Quote - Add To Cart
Request Quote
- 5-Phase Microstep System - 2.36 in. sq. - Single - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 7.31 - 1.53 oz-in2 Request Quote - Add To Cart
Request Quote
- 5-Phase Microstep System - 2.36 in. sq. - Double - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 7.31 - 1.53 oz-in2 Request Quote - Add To Cart
Request Quote
- 5-Phase Microstep System - 2.36 in. sq. - Single - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 7.31 - 1.53 oz-in2 Request Quote - Add To Cart
Request Quote
- 5-Phase Microstep System - 2.36 in. sq. - Double - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 7.31 - 1.53 oz-in2 Request Quote - Add To Cart
Request Quote
- 5-Phase Microstep System - 2.36 in. sq. - Single - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 14.38 - 3.1 oz-in2 Request Quote - Add To Cart
Request Quote
- 5-Phase Microstep System - 2.36 in. sq. - Double - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 14.38 - 3.1 oz-in2 Request Quote - Add To Cart
Request Quote
- 5-Phase Microstep System - 2.36 in. sq. - Single - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 14.38 - 3.1 oz-in2 Request Quote - Add To Cart
Request Quote
- 5-Phase Microstep System - 2.36 in. sq. - Double - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 14.38 - 3.1 oz-in2 Request Quote - Add To Cart
Request Quote
- 5-Phase Microstep System - 3.35 in. sq. - Single - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 55.63 - 22 oz-in2 Request Quote - Add To Cart
Request Quote
- 5-Phase Microstep System - 3.35 in. sq. - Double - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 55.63 - 22 oz-in2 Request Quote - Add To Cart
Request Quote
- 5-Phase Microstep System - 3.35 in. sq. - Single - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 18.13 - 7.7 oz-in2 Request Quote - Add To Cart
Request Quote
1 - 25 of 28 | Results Per Page | View | Unit of Measure
1 2 

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved