Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
CFK II Series Stepper Motors (Legacy)
Legacy / Discontinued Products
Offering high performance and simple operation in a compact size, the 5-phase CFK II series microstepping driver and stepper motor package is available in both standard and high speed versions. The CFK II series provides unparalleled resolution and low vibration in an open loop system, as well as high torque in the high speed range.
- DC input
- Frame sizes from 0.79 in to 3.35 in
- Maximum holding torque from 0.2 lb-in to 55.63 lb-in
- Permissible speed range from 0 to 4500 r/min
1 2
Item # |
Item Name |
Motor Frame Size |
Shaft |
Power Supply |
Shaft/Gear Type |
Step Angle |
Basic Step Angle |
Maximum Holding Torque (lb-in) |
Rotor Inertia (oz-in2) |
Web Price |
List Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CFK513PAT | - 5-Phase Microstep System | Motor Frame Size - 0.79 in. sq. | Shaft - Single | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 0.2 | Rotor Inertia (oz-in2) - 0.0142 oz-in2 | Request Quote | List Price - | Request Quote |
| CFK513PBT | - 5-Phase Microstep System | Motor Frame Size - 0.79 in. sq. | Shaft - Double | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 0.2 | Rotor Inertia (oz-in2) - 0.0142 oz-in2 | Request Quote | List Price - | Request Quote |
| CFK533AT | - 5-Phase Microstep System | Motor Frame Size - 1.1 in. sq. | Shaft - Single | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 0.29 | Rotor Inertia (oz-in2) - 0.049 oz-in2 | Request Quote | List Price - | Request Quote |
| CFK533BT | - 5-Phase Microstep System | Motor Frame Size - 1.1 in. sq. | Shaft - Double | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 0.29 | Rotor Inertia (oz-in2) - 0.049 oz-in2 | Request Quote | List Price - | Request Quote |
| CFK535AT | - 5-Phase Microstep System | Motor Frame Size - 1.1 in. sq. | Shaft - Single | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 0.53 | Rotor Inertia (oz-in2) - 0.098 oz-in2 | Request Quote | List Price - | Request Quote |
| CFK535BT | - 5-Phase Microstep System | Motor Frame Size - 1.1 in. sq. | Shaft - Double | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 0.53 | Rotor Inertia (oz-in2) - 0.098 oz-in2 | Request Quote | List Price - | Request Quote |
| CFK543AT | - 5-Phase Microstep System | Motor Frame Size - 1.65 in. sq. | Shaft - Double | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 1.15 | Rotor Inertia (oz-in2) - 0.191 oz-in2 | Request Quote | List Price - | Request Quote |
| CFK543BT | - 5-Phase Microstep System | Motor Frame Size - 1.65 in. sq. | Shaft - Double | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 1.15 | Rotor Inertia (oz-in2) - 0.191 oz-in2 | Request Quote | List Price - | Request Quote |
| CFK544AT | - 5-Phase Microstep System | Motor Frame Size - 1.65 in. sq. | Shaft - Single | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 1.56 | Rotor Inertia (oz-in2) - 0.3 oz-in2 | Request Quote | List Price - | Request Quote |
| CFK544BT | - 5-Phase Microstep System | Motor Frame Size - 1.65 in. sq. | Shaft - Double | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 1.56 | Rotor Inertia (oz-in2) - 0.3 oz-in2 | Request Quote | List Price - | Request Quote |
| CFK545AT | - 5-Phase Microstep System | Motor Frame Size - 1.65 in. sq. | Shaft - Double | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 2.13 | Rotor Inertia (oz-in2) - 0.37 oz-in2 | Request Quote | List Price - | Request Quote |
| CFK545BT | - 5-Phase Microstep System | Motor Frame Size - 1.65 in. sq. | Shaft - Double | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 2.13 | Rotor Inertia (oz-in2) - 0.37 oz-in2 | Request Quote | List Price - | Request Quote |
| CFK564AT | - 5-Phase Microstep System | Motor Frame Size - 2.36 in. sq. | Shaft - Single | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 3.69 | Rotor Inertia (oz-in2) - 0.96 oz-in2 | Request Quote | List Price - | Request Quote |
| CFK564BT | - 5-Phase Microstep System | Motor Frame Size - 2.36 in. sq. | Shaft - Double | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 3.69 | Rotor Inertia (oz-in2) - 0.96 oz-in2 | Request Quote | List Price - | Request Quote |
| CFK566AT | - 5-Phase Microstep System | Motor Frame Size - 2.36 in. sq. | Shaft - Single | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 7.31 | Rotor Inertia (oz-in2) - 1.53 oz-in2 | Request Quote | List Price - | Request Quote |
| CFK566BT | - 5-Phase Microstep System | Motor Frame Size - 2.36 in. sq. | Shaft - Double | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 7.31 | Rotor Inertia (oz-in2) - 1.53 oz-in2 | Request Quote | List Price - | Request Quote |
| CFK566HAT | - 5-Phase Microstep System | Motor Frame Size - 2.36 in. sq. | Shaft - Single | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 7.31 | Rotor Inertia (oz-in2) - 1.53 oz-in2 | Request Quote | List Price - | Request Quote |
| CFK566HBT | - 5-Phase Microstep System | Motor Frame Size - 2.36 in. sq. | Shaft - Double | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 7.31 | Rotor Inertia (oz-in2) - 1.53 oz-in2 | Request Quote | List Price - | Request Quote |
| CFK569AT | - 5-Phase Microstep System | Motor Frame Size - 2.36 in. sq. | Shaft - Single | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 14.38 | Rotor Inertia (oz-in2) - 3.1 oz-in2 | Request Quote | List Price - | Request Quote |
| CFK569BT | - 5-Phase Microstep System | Motor Frame Size - 2.36 in. sq. | Shaft - Double | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 14.38 | Rotor Inertia (oz-in2) - 3.1 oz-in2 | Request Quote | List Price - | Request Quote |
| CFK569HAT | - 5-Phase Microstep System | Motor Frame Size - 2.36 in. sq. | Shaft - Single | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 14.38 | Rotor Inertia (oz-in2) - 3.1 oz-in2 | Request Quote | List Price - | Request Quote |
| CFK569HBT | - 5-Phase Microstep System | Motor Frame Size - 2.36 in. sq. | Shaft - Double | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 14.38 | Rotor Inertia (oz-in2) - 3.1 oz-in2 | Request Quote | List Price - | Request Quote |
| CFK5913HAT | - 5-Phase Microstep System | Motor Frame Size - 3.35 in. sq. | Shaft - Single | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 55.63 | Rotor Inertia (oz-in2) - 22 oz-in2 | Request Quote | List Price - | Request Quote |
| CFK5913HBT | - 5-Phase Microstep System | Motor Frame Size - 3.35 in. sq. | Shaft - Double | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 55.63 | Rotor Inertia (oz-in2) - 22 oz-in2 | Request Quote | List Price - | Request Quote |
| CFK596HAT | - 5-Phase Microstep System | Motor Frame Size - 3.35 in. sq. | Shaft - Single | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 18.13 | Rotor Inertia (oz-in2) - 7.7 oz-in2 | Request Quote | List Price - | Request Quote |
1 2