Offering high performance and simple operation in a compact size, the 5-phase CFK II series microstepping driver and stepper motor package is available in both standard and high speed versions. The CFK II series provides unparalleled resolution and low vibration in an open loop system, as well as high torque in the high speed range.
Item # |
Item Name |
Motor Frame Size |
Shaft |
Power Supply |
Shaft/Gear Type |
Step Angle |
Basic Step Angle |
Maximum Holding Torque (lb-in) |
Rotor Inertia (oz-in2) |
Web Price |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CFK513PAT | N/A 5-Phase Microstep System | Motor Frame Size N/A 0.79 in. sq. | Shaft N/A Single | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Step Angle N/A 0.72 ° | Basic Step Angle N/A Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) N/A 0.2 | Rotor Inertia (oz-in2) N/A 0.0142 oz-in2 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| CFK513PBT | N/A 5-Phase Microstep System | Motor Frame Size N/A 0.79 in. sq. | Shaft N/A Double | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Step Angle N/A 0.72 ° | Basic Step Angle N/A Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) N/A 0.2 | Rotor Inertia (oz-in2) N/A 0.0142 oz-in2 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| CFK533AT | N/A 5-Phase Microstep System | Motor Frame Size N/A 1.1 in. sq. | Shaft N/A Single | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Step Angle N/A 0.72 ° | Basic Step Angle N/A Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) N/A 0.29 | Rotor Inertia (oz-in2) N/A 0.049 oz-in2 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| CFK533BT | N/A 5-Phase Microstep System | Motor Frame Size N/A 1.1 in. sq. | Shaft N/A Double | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Step Angle N/A 0.72 ° | Basic Step Angle N/A Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) N/A 0.29 | Rotor Inertia (oz-in2) N/A 0.049 oz-in2 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| CFK535AT | N/A 5-Phase Microstep System | Motor Frame Size N/A 1.1 in. sq. | Shaft N/A Single | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Step Angle N/A 0.72 ° | Basic Step Angle N/A Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) N/A 0.53 | Rotor Inertia (oz-in2) N/A 0.098 oz-in2 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| CFK535BT | N/A 5-Phase Microstep System | Motor Frame Size N/A 1.1 in. sq. | Shaft N/A Double | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Step Angle N/A 0.72 ° | Basic Step Angle N/A Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) N/A 0.53 | Rotor Inertia (oz-in2) N/A 0.098 oz-in2 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| CFK543AT | N/A 5-Phase Microstep System | Motor Frame Size N/A 1.65 in. sq. | Shaft N/A Double | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Step Angle N/A 0.72 ° | Basic Step Angle N/A Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) N/A 1.15 | Rotor Inertia (oz-in2) N/A 0.191 oz-in2 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| CFK543BT | N/A 5-Phase Microstep System | Motor Frame Size N/A 1.65 in. sq. | Shaft N/A Double | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Step Angle N/A 0.72 ° | Basic Step Angle N/A Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) N/A 1.15 | Rotor Inertia (oz-in2) N/A 0.191 oz-in2 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| CFK544AT | N/A 5-Phase Microstep System | Motor Frame Size N/A 1.65 in. sq. | Shaft N/A Single | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Step Angle N/A 0.72 ° | Basic Step Angle N/A Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) N/A 1.56 | Rotor Inertia (oz-in2) N/A 0.3 oz-in2 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| CFK544BT | N/A 5-Phase Microstep System | Motor Frame Size N/A 1.65 in. sq. | Shaft N/A Double | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Step Angle N/A 0.72 ° | Basic Step Angle N/A Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) N/A 1.56 | Rotor Inertia (oz-in2) N/A 0.3 oz-in2 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| CFK545AT | N/A 5-Phase Microstep System | Motor Frame Size N/A 1.65 in. sq. | Shaft N/A Double | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Step Angle N/A 0.72 ° | Basic Step Angle N/A Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) N/A 2.13 | Rotor Inertia (oz-in2) N/A 0.37 oz-in2 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| CFK545BT | N/A 5-Phase Microstep System | Motor Frame Size N/A 1.65 in. sq. | Shaft N/A Double | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Step Angle N/A 0.72 ° | Basic Step Angle N/A Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) N/A 2.13 | Rotor Inertia (oz-in2) N/A 0.37 oz-in2 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| CFK564AT | N/A 5-Phase Microstep System | Motor Frame Size N/A 2.36 in. sq. | Shaft N/A Single | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Step Angle N/A 0.72 ° | Basic Step Angle N/A Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) N/A 3.69 | Rotor Inertia (oz-in2) N/A 0.96 oz-in2 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| CFK564BT | N/A 5-Phase Microstep System | Motor Frame Size N/A 2.36 in. sq. | Shaft N/A Double | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Step Angle N/A 0.72 ° | Basic Step Angle N/A Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) N/A 3.69 | Rotor Inertia (oz-in2) N/A 0.96 oz-in2 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| CFK566AT | N/A 5-Phase Microstep System | Motor Frame Size N/A 2.36 in. sq. | Shaft N/A Single | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Step Angle N/A 0.72 ° | Basic Step Angle N/A Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) N/A 7.31 | Rotor Inertia (oz-in2) N/A 1.53 oz-in2 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| CFK566BT | N/A 5-Phase Microstep System | Motor Frame Size N/A 2.36 in. sq. | Shaft N/A Double | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Step Angle N/A 0.72 ° | Basic Step Angle N/A Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) N/A 7.31 | Rotor Inertia (oz-in2) N/A 1.53 oz-in2 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| CFK566HAT | N/A 5-Phase Microstep System | Motor Frame Size N/A 2.36 in. sq. | Shaft N/A Single | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Step Angle N/A 0.72 ° | Basic Step Angle N/A Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) N/A 7.31 | Rotor Inertia (oz-in2) N/A 1.53 oz-in2 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| CFK566HBT | N/A 5-Phase Microstep System | Motor Frame Size N/A 2.36 in. sq. | Shaft N/A Double | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Step Angle N/A 0.72 ° | Basic Step Angle N/A Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) N/A 7.31 | Rotor Inertia (oz-in2) N/A 1.53 oz-in2 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| CFK569AT | N/A 5-Phase Microstep System | Motor Frame Size N/A 2.36 in. sq. | Shaft N/A Single | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Step Angle N/A 0.72 ° | Basic Step Angle N/A Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) N/A 14.38 | Rotor Inertia (oz-in2) N/A 3.1 oz-in2 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| CFK569BT | N/A 5-Phase Microstep System | Motor Frame Size N/A 2.36 in. sq. | Shaft N/A Double | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Step Angle N/A 0.72 ° | Basic Step Angle N/A Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) N/A 14.38 | Rotor Inertia (oz-in2) N/A 3.1 oz-in2 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| CFK569HAT | N/A 5-Phase Microstep System | Motor Frame Size N/A 2.36 in. sq. | Shaft N/A Single | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Step Angle N/A 0.72 ° | Basic Step Angle N/A Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) N/A 14.38 | Rotor Inertia (oz-in2) N/A 3.1 oz-in2 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| CFK569HBT | N/A 5-Phase Microstep System | Motor Frame Size N/A 2.36 in. sq. | Shaft N/A Double | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Step Angle N/A 0.72 ° | Basic Step Angle N/A Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) N/A 14.38 | Rotor Inertia (oz-in2) N/A 3.1 oz-in2 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| CFK5913HAT | N/A 5-Phase Microstep System | Motor Frame Size N/A 3.35 in. sq. | Shaft N/A Single | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Step Angle N/A 0.72 ° | Basic Step Angle N/A Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) N/A 55.63 | Rotor Inertia (oz-in2) N/A 22 oz-in2 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| CFK5913HBT | N/A 5-Phase Microstep System | Motor Frame Size N/A 3.35 in. sq. | Shaft N/A Double | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Step Angle N/A 0.72 ° | Basic Step Angle N/A Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) N/A 55.63 | Rotor Inertia (oz-in2) N/A 22 oz-in2 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| CFK596HAT | N/A 5-Phase Microstep System | Motor Frame Size N/A 3.35 in. sq. | Shaft N/A Single | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Step Angle N/A 0.72 ° | Basic Step Angle N/A Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) N/A 18.13 | Rotor Inertia (oz-in2) N/A 7.7 oz-in2 | QUOTE | List Price N/A |
Add To Cart
Request Quote |