Item # |
Item Name |
Frame Size |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Web Price |
Ambient Temperature Range |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
5GC120KA | - GC Gearhead Parallel Shaft (120:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 1/2 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GC15KA | - GC Gearhead Parallel Shaft (15:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 1/2 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GC180KA | - GC Gearhead Parallel Shaft (180:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 1/2 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GC18KA | - GC Gearhead Parallel Shaft (18:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 1/2 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GC3.6KA | - GC Gearhead Parallel Shaft (3.6:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 1/2 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GC30KA | - GC Gearhead Parallel Shaft (30:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 1/2 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GC36KA | - GC Gearhead Parallel Shaft (36:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 1/2 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GC60KA | - GC Gearhead Parallel Shaft (60:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 1/2 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GC6KA | - GC Gearhead Parallel Shaft (6:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 1/2 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GC90KA | - GC Gearhead Parallel Shaft (90:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 1/2 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GC9KA | - GC Gearhead Parallel Shaft (9:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 1/2 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GCH120KA | - GCH Gearhead Parallel Shaft (120:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/8 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GCH15KA | - GCH Gearhead Parallel Shaft (15:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/8 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GCH180KA | - GCH Gearhead Parallel Shaft (180:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/8 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GCH18KA | - GCH Gearhead Parallel Shaft (18:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5/8 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GCH3.6KA | - GCH Gearhead Parallel Shaft (3.6:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5/8 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GCH30KA | - GCH Gearhead Parallel Shaft (30:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GCH36KA | - GCH Gearhead Parallel Shaft (36:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/8 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GCH60KA | - GCH Gearhead Parallel Shaft (60:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5/8 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GCH6KA | - GCH Gearhead Parallel Shaft (6:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5/8 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GCH90KA | - GCH Gearhead Parallel Shaft (90:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/8 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GCH9KA | - GCH Gearhead Parallel Shaft (9:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/8 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GU100KBH | - GU Gearhead Parallel Shaft (100:1) (Metric Shaft) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GU100KHA | - GU Gearhead Parallel Shaft (100:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/4 in. | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
5GU120KBH | - GU Gearhead Parallel Shaft (120:1) (Metric Shaft) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |